Search Results for 30-271
Whip Antennas ML 1-ZR/BOS2 BBMU - AMPHENOL PROCOM
VSWR 4000 Analyzer with built-in signal generator and graphic display range of measurement 30 - 2700 MHz. Z-Mount. Related products. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations. Learn more.
SMPM Female VITA 67.1/67.2 to 2.92mm Male 6" Cable Assembly for .085 ...
The SMPM Female VITA 67.1/67.2 to 2.92mm Male 6" Cable Assembly for .085 Cable" 7032-7162 was designed by SV Microwave. Explore detailed product info.
PowerPlex Panel Module PP-M-PM024 - El-Cab
Shock (IEC 60068-2-27, Ea) 30 g (11 ms) EMC (EMC directive, CE logo) emission: EN 61000-6-3 susceptibility: EN 61000-6-2 Mass approx. 1.600 g Interfaces: CAN according to SAE J1939 250kBit/s, up to 30 modules per system Inputs 32 inputs for switches or momentary switches digital inputs: 0...50 Ω: ON; > 100 kΩ: OFF 4 analogue inputs 0…10 V
BAUMA 2022 - Temposonics
After a long break, we are happy to meet you in person again at trade fairs! Under a new logo, but still with familiar faces, we look forward to seeing you in Hall 2A, Booth 313 from October 24 to 30.. Temposonics (formerly MTS Sensors) is the pioneer of magnetostricitve sensor technology and sensor solutions for mobile hydraulics applications. Look out for our new logo and take the chance to ...
folder traffic bus
www.mtcontrols.de moving safely Move & Traffi c Controls GmbH Bouchéstraße 12, Haus 1 12435 Berlin, Germany Phone +49 (0)30 53 31 14 -70 Fax +49 (0)30 53 31 14 -80
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
SV Microwave offers a 1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable 7033-0042 with higher ranking features and specifications. Check it out now!
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
VITA 66.1 y 66.4 - Conectores VITA | Amphenol Socapex
Los VITA 66.1 y 66.4 de Amphenol Socapex forman parte de la familia de productos de la empresa para sistemas de conectores ópticos MT Module/Backplane de acoplamiento ciego. Estos conectores están diseñados para cumplir las especificaciones de arquitectura abierta VITA 66.1 y 66.4 y están fabricados con tecnología robusta para su uso en entornos severos.
CABO MONTNAX 0,6/1KV - Amphenol
13,30 7,98 4,95 3,30 1,91 1,21 0,78 0,55 0,39 0,27 0,21 0,16 0,13 Tensão de ensaio de centelhamento (Vdc) 10.500,00 16.500,00 24.000,00 OBSERVAÇÕES Os cabos Amphenol possuem certificação do INMETRO Certificado: 09/UL-BRAM-0001 Para cabos com outras configurações, consultar: vendas@amphenol-tfc.com.br ...
R-VPX - Steckverbinder VITA | Amphenol Socapex
Der R-VPX von Amphenol ist ein VITA-Steckverbinder, der speziell für Open VPX-Anwendungen konzipiert wurde, die eine Leistung von 10 Gb/s erfordern. Dieses COTS-Verbindungssystem verfügt über klassische Merkmale wie ein verstärktes 4-Punkt-Kontaktsystem, ein Verbindungssystem mit geringer Anschlusskraft und eine Nennkontaktstromstärke von 1,5 A. Darüber hinaus ist es vollständig mit den ...
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Model 7703A-50 | PCB Piezotronics
Model 7703A-50:Accelerometer, PE, 50 pC/g, radiation hardened, -67°F to +550°F, isolated, 10-32 mounting stud, side connector, 25 grams
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Amphenol Corporation - Second Quarter 2013 Results and Increase in ...
Sales for the second quarter 2013 were $1.136 billion compared to $1.061 billion for the 2012 period. Currency translation had the effect of increasing sales by approximately $2.1 million in the second quarter 2013 compared to the 2012 period. For the six months ended June 30, 2013 diluted earnings per share was $1.89 on an as reported b
folder traffic bus
www.mtcontrols.de moving safely Move & Traffi c Controls GmbH Bouchéstraße 12, Haus 1 12435 Berlin, Germany Phone +49 (0)30 53 31 14 -70 Fax +49 (0)30 53 31 14 -80
RT002028SNH03 Square Flange Receptacle, Female with Silicone Seal ...
RT002028SNH03 Receptacle, Square Flange, 28 Position, Female, Shell Size 20, with Silicone Seal. Compatible to part # UT002028SH
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
696-960 / 1695-2180 / 1695-2180 MHz - amphenol-antennas.com
696-960 / 1695-2180 / 1695-2180 MHz HEX336CW0000x Connector Description The antenna has six (6) connectors located at the bottom, each marked with a colored ring.