Search Results for 30-271
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: D - PCB
Model Number 356A71 TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: D ECN #: 40410 Performance ENGLISH SI Sensitivity(± 30 %) 10 pC/g 1.02 pC/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A DASH # Connector Shell Size A Thread. D Max. E Max. F Max. G Max. Cable Entry Max. inch mm inch mm inch mm inch mm inch mm 3A 8 10 0.500-28 UNEF-2B 0.406 10.3 0.688 17.5 0.812 20.6 0.812 20.6 0.25 6.4
300CB08/nrg300CB08 325A Dual-Feed Circuit Breaker Panel
Alarm relay contacts 2A @ 30 VDC; 0.6A @ 60 VDC Max. alarm card power rating @12V: 18mA (0.22W) @24V: 20mA (0.48W); @48V: 30mA (1.44W) Alarm wire size #24 AWG, typical (#26 to #20 AWG) Terminals Wire wrap or mates with TE Connectivity 3-640428-3 Dimensions: Specifications: 300CB08/nrg300CB08 Height: ...
amphe-pd-radsok-catalog-amphenol-industrial
0.30 ±0.25 2X 2 45.90 REF 44 REF 3 2 1 18.80 REF 19.80 REF 19.06 REF Amphe-PD Gen2 5.7mm. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to
gs-12-547 rev g - Amphenol CS
Initial ----- 30 mΩ Maximum After test ----- 50 mΩ Maximum 6.1.3 Dielectric Withstanding Voltage No evidence of arc-cover, insulation breakdown or leakage current in excess of 1 mA. 6.1.4 Insulation Resistance 1000 MΩ Minimum 6.1.5 Current Rating Temperature rise above ambient shall not exceed ...
Door Sensors User Guide - Marport
V4 11/30/18 • Frequency Plan on page 93: drawings have been changed, frequencies are now allocated between 34 kHz and 36 kHz and frequency ranges of narrowband and wideband hydrophones are indicated. V5 07/16/20 Now documents Mosa2 version 02.03, Scala version 01.06.34 and Scala2 version 02.02. V6 03/08/21 • Now documents Mosa2 version 02.05.
is a registered trademark of PCB Piezotronics, Inc.
Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 10 mA 2 to 10 mA Output Impedance < 500 Ohm < 500 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 5 to 15 sec 5 to 15 sec Settling Time < 100 sec < 100 sec Spectral Noise(1 Hz) 0.30 µg/√Hz 2.9 (µm/sec2)/√Hz [1]
All Categories On Amphenol NEXUS Technologies
Created Date: 7/5/2011 11:30:27 AM
ARCSeries - Amphenol Sine
IP69K rated (Dust tight; High-Pressure Waterproof, 4 Points (0°, 30°, 60°, 90°), in mated condition) • Standard or Reduced Diameter Rear Seals • Available in Multiple Keying Options • Comparable with existing standard products industry-wide • Optional A Series™ Protective Backshell Boots available
3-COMPONENT ICP® FORCE SENSOR - pcb.com
Excitation Voltage(all channels) 20 to 30 VDC 20 to 30 VDC Constant Current Excitation(all channels) 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Output Polarity Positive Positive Physical Preload Torque 56 in-lb 6.3 Nm [5][6] Stiffness(Z Axis) 10 lb/µin 1.75 kN/µm [3]
CS239A and CS239E T1 Line Repeaters - Charles Industries
4. Most repaired or replaced units will be returned within 30 or 45 days, depending on the product type and availability of repair parts. Repaired units are warranted for either 90 days from the date of repair or for the remaining unexpired portion of the original warranty, whichever is longer. 8. SPECIFICATIONS 8.1 Regulatory & Agency Approvals
Charles Multi-Purpose Housings (CMPH) - Charles Industries
CMPH 4500 Series Usable Splice Volume (Approx.): 7,400 cu. in. CMPH-4500N Copper Configuration CMPH-450FN Fiber Configuration
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 301M26 500 mV/g Quartz shear Reference accelerometer 10-32 ... - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 11 to 16 VDC 11 to 16 VDC Discharge Time Constant 10-30 sec 10-30 sec Settling Time(within 10% of bias) ≤ 400 sec ≤ 400 sec Spectral Noise(10 Hz) 16.5 µg/√Hz 162 (µm/sec2)/√Hz [1]
Amphenol Aerospace
Contact Size Cable Impedance Series Type Wavelength Lead Length Speed Data Rate Instruction Sheet Military Part # Part / Drawing Availability; Coaxial 8
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Compact piezoelectric accelerometers - Wilcoxon Sensing Technologies
30 grams 34 grams Case material 316L stainless steel Mounting 10-32 tapped hole Output connector 10-32 coaxial Mating connector R1 Recommended cabling J93 98038 Rev.I.1 09/18 Model 726 0.54" dia. 0.60" dia. 1.00" 5/8" hex 10-32 coaxial connector 10-32 mounting hole Model 726T 0.62" dia. 11/16" hex 1.40" 10-32 coaxial connector