Search Results for 30-271
Helpful and friendly environment, countless possibilities
This is how Kristóf Masszi, a student at PTE’s Faculty of Business and Economics, briefly describes his internship at Amphenol. What kind of expectations did you have regarding this internship program? I attended business administration and management course in english at PTE Faculty of Business and Economics. When I was looking for an internship, I […]
Powersafe - Amphenol-Air LB
Amphenol Socapex │ POWERSAFE ABOUT AMPHENOL SOCAPEX Proven excellence in interconnect solutions Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber optic connectors, contacts, accessories and cabling solutions.
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
SYSTEM ATTACHMENTS - amphenolpcd.com
30 SA_2018.indd 3 1/4/19 12:06 PM. TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry standard metal clamps (such as AS21919). Featuring a locking feature,
SMP Female to SMP Female 3" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
Amphenol has increased its power options for D38999, and a contact system for every application. Featuring Temper-Grip, RADSOK®, HCP and Standard Power.
Amphenol LTW
Specification / Size (I) I style (Male+Female) Assemble Style > For Receptacle (S) Solder Type (P) 180° PCB Type (R) 90° PCB Type (C) Crimp Type > For Field Installable
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Wireless thermal validation for standard processes. Kaye ValProbe RT is the successor of the widely recognized Kaye ValProbe, the accepted standard in wireless
Telaire T6613 CO2 Module - amphenol-sensors.com
• 400-1250 ppm ± 30 ppm or 3% of reading, whichever is greater* • 1250-2000 ppm ±5% of reading + 30ppm* Temperature Dependence 0.2% FS per °C Stability < 2% of FS over life of sensor (15 year typical) Pressure Dependence 0.13% of reading per mm Hg Calibration Interval Not required Response Time < 2 minutes for 90% step change typical ...
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
R-Serie V Positionssensoren - Temposonics
Die Sensoren der Temposonics ® R-Serie V sind die fortschrittlichsten linearen Positionssensoren auf dem Markt und kombinieren die neueste magnetostriktive Technologie mit innovativer intelligenter Diagnose für Ihre industriellen Anwendungen.. Leistungsstarker linearer Positionssensor mit hoher Genauigkeit und Zuverlässigkeit; Robuster durch verbesserte Schock- und Vibrationsfestigkeit
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Download a fully functional 30 days trial version here! Features. Life data under harsh conditions via RF during validation study; RF-Range up to 150 meters; Temperature Range -85 to 400°C; Up to 100,000 samples per sensor; Scan rate down to 1 second; ValProbe system capacity 25 loggers / 50 sensors;
2.4mm Male to 2.4mm Male 6" Cable Assembly for .085 Cable
A 2.4mm Male to 2.4mm Male 6" Cable Assembly for .085 Cable" 7016-0058 with the greatest electrical, mechanical and environmental specifications!
D-Subminiature (D-Sub) Cables for Sale | Cables on Demand | Page 8
D-Subminiature (D-Sub) Cables -- Featuring the world's largest inventory of d-sub cable assemblies, Amphenol Cables on Demand is your premier D-subminiature cable destination. Our D-sub cables are offered in every major pin-count and connector configuration including DB9, DB15, HD15, DB25, HD26, DB37, HD44, DB50, HD62, and HD78. Deluxe, Premium, Panel Mount, & LSZH versions are available for ...
PS SERIES PSVHP140 - amphenol-socapex.com
These pins are referenced to OUTPUT RTN (pins 14, 15, 28, 29 and 30) and INPUT RTN (11, 12, 13, 26 and 27) Ampenol Socapex 4 promenade de lArve P2 4311 Te edex - rance Pone: 33 (0)4 50 2 00 contactampenol-socapexfr We reserve te rit to modif our products in an a e deem necessar
38999 Connectors with Power Contacts | MIL-DTL-38999 Series III - TV ...
Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all sizes. Reduce mating force with RADSOK® European-style size 8 pin to mate with RADSOK® & other hyperbolic contacts; Easiest way to substitute twinaxial & coaxial contacts for power or signal contacts is by using these modification codes