Search Results for 30-271
Rack and Panel Connector | I/O To Board | Markets | Amphenol Aerospace
Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital hybrid.
56470 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
M50 30-35 30-35 16-18 16-18 M60 TBD TBD 20 20 Note: The 5b type contact uses the M50 gland with EMI function. The torque at A is 20N·M and the torque at B is 20N·M. 12 Appedix 4: Recommended Tightening Tools for Adapter Strap Wrench Daniels Part No. BT-BS-601 Torque Wrench
Rack and Panel Connector | Rack & Panel | Markets | Amphenol Aerospace
Rack and Panel product lines include the B3 Brush Rack and Panel Connector, a rugged, non-floating blind-mate connector with digital and power/digital hybrid.
Amphenol Broadband Solutions (ABS) Dual Winner in 2020 Diamond ...
Wallingford, CT September 30, 2020 – Amphenol Broadband Solutions (ABS) announced today that it won two 2020 Broadband Technology Report (BTR) Diamond Technology Review Awards: one for its OSP-AOM and one for its SIKs. The awards are based on a variety of criteria, including unique technological innovation, ease-of-use, efficiency, reliability
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS 3310 White 200oC ...
ALBPCL75P22X -22 1.375 34.93 1.207 30.66 .0326 14.79 ALBPCL75P23X -23 1.438 36.53 1.238 31.45 .0337 15.29 ALBPCL75P24X -24 1.500 38.10 1.269 32.23 .0349 15.83 Cushion Materials Cushions for the 75P Clamp are available in a wide variety of rubber materials, contact us today to learn more!
RoHS Compliant A3 - Amphenol Australia
- USB Contact Finish: 30 u" Gold min. over Nickel for mating area, Tin over Nickel for solder cup 3. USB Type A Plug accepts AWG34 to AWG20 wires, Cable OD of 4.0 mm to 6.0 mm 4. IP67 & IP68 rated when fully mated with the appropriate mating connector Interfacial Seal 17.9 21 61.9 REF. n31.5 HEX 19 Part Number 17-240071 17-240081 Version ...
UL2703 - amphenol.com.au
to 30 in-lbs. • Insert a 4 to 12 AWG copper wire into the lug and tighten the lug set screw to the copper wire to the torque based on the wire size. (4-6 AWG at 35 in-lbs and 8-12 AWG at 30 in-lbs). Do not exceed the maximum rated overcurrent protection, 20 A (12 AWG),40 A (10 AWG), 90 A (8 AWG), 150 A (6 AWG), and 200 A (4 AWG).
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Amphenol MP-54RJ45DNNE-025 Category-5e Ethernet Cable (STP Double ...
Buy 25ft Amphenol MP-54RJ45DNNE-025 Category-5e (CAT-5e) Double-Shielded Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
PS SERIES PSVHP140 - amphenol-socapex.com
These pins are referenced to OUTPUT RTN (pins 14, 15, 28, 29 and 30) and INPUT RTN (11, 12, 13, 26 and 27) Ampenol Socapex 4 promenade de lArve P2 4311 Te edex - rance Pone: 33 (0)4 50 2 00 contactampenol-socapexfr We reserve te rit to modif our products in an a e deem necessar
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
HVPC18 - アンフェノールジャパン株式会社
8 HVPC18 Specifications Current rate (70mm2 shield cable): 270A@ ambient temperature 70°C Current rate (50mm2 shield cable): 220A@ ambient temperature 70°C Current rate (35mm2 shield cable): 180A@ ambient temperature 70°C Signal current: 5A Max. Rating voltage: 1000V DC Operating temperature: -40 to 125°C
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings
Thermometrics ZTP-115 Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings