Search Results for 30-271
FLS710N3W3S03 6 (3+3) Position Jam Nut Receptacle, Socket, - Amphenol Sine
SS28W2G5 Socket Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs. REQUEST A QUOTE. SS28W2T Socket Contact, Stamped, Tin plating over nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 prongs. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
TRIAXIAL ICP® ACCELEROMETER - PCB
Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm NOTES:≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.3 to 1.0 sec 0.3 to 1.0 sec Settling Time(within 10% of ...
MW Series MIL-DTL-55181 - amphenolpcd.com
Fax: 49-6831-9810-30 Spain Amphenol Iberica Edificio Burgosol Oficina N 55 C/Comunidad de Madrid 35 bis - Las Rozas (Madrid) Tel: +34-91-6407302 +34-91-6407306 Fax:+34-91-6407307 Holland Amphenol Benelux Zadelmaker 121 NL-2401 PD Alphen aan den Rijn Holland Tel:+31-172-444903 Fax:+31-172 240254
SIZE TYPE B C- - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
MA202UV03 - amphenol-antennas.com
- MA202UV03 - MA202UV03 MA232UV01 without ratchet base Radiotelephone Antenna Type : MA202UV03 Frequency : 890 - 960 Description : Fibre antenna Gain (dBi) : 5
Automotive Health AirQuality ParticulateMatterSensor Datasheet
SGXEuropeSp.zo.o. Konduktorska42St., 40-155Katowice, Poland T:+48(0)324384778 E:[email protected] www.sgxsensortech.com ©SGXSensortech2012-2022 DS-0471-PM2 ...
OIOI Aj - PCB
ktl It-54 ~1=71*AIMIN-Korea Testing Laboratory X112019-01 8373-01-1 OIOI Aj PCB Piezotronics Inc. 3425 Walden Avenue, Depew, New York 14043, USA j OA HE oFI 34 AJ 58I4I4cHI P4 4 e± .?J7Io1
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
SV Microwave offers a 1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable 7033-0042 with higher ranking features and specifications. Check it out now!
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
0.30 in. 0.35 in. 0.38 in. 0.44 in. Red 21 Blue 24 Gray 29 Brown 33 Green 37 Pink 42 Black 45 Wire Size RADSOK Size Current Rating SurLok Assembly Part Number Lug Only Part Number Conductor Max. Dia. Crimp Code 3.6mm 5.7mm 8.0mm 10.3mm 70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8
SIZE TYPE B C- - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Amphenol
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
25-20 N 30 10 13* 4 3 25-24★ I 24 12 12 25-26 I 25 16 5 4 25-29★ I 29 29 25-35 M 128 128 25-37★ I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2† 25-61 I 61 61 ★ Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. See page 24 for further information of ground plane connectors. * † For RG180/U and RG195/U ...
8609 | Amphenol Global Search | Amphenol
the ''lf'' products meet european union directives and other country regulations as described in gs-22-008. the housing will withstand exposure to 260°c peak temperature for 3.5 seconds in a wave solder application.
Model 023B10 | PCB Piezotronics
Model 023B10:Hardline, mineral insulated, coaxial cable, 10-ft, 10-32 plug (1000°F/538°C) to 10-32 jack (550°F/288°C)
Piezoresistive accelerometer - pcb.com
-30°F to +150°F (-34°C to +66°C) Thermal sensitivity shift %/C-0.12-0.12-0.12-0.12-0.12. Electrical characteristics: Excitation . Vdc : 2 to 12 (10 standard) Resistance: input . Ω : 650 ± 300. output : Ω . 650 ± 300: Isolation resistance . 100 MΩ min at 100 VDC between the sensor (leads shorted together) and cable :
1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable
A 1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable by SV Microwave. Access the design resources CAD Model and Datasheet now!
Features - Amphenol Antenna Solutions
C2U3MT360X06F wxys4 (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz 12-Port Canister Antenna OMNI 24.0 IN FIXED TILT REV121721NA ACROSS THE WORLD. AROUND THE CORNER.
NEXUS
7/30 2010 gph f add p/n's to p/l 101 2/25 2011 hr audio plug 5/31/96 item # part # qty description material 1 ap-136-1 1 shell ass'y glass filled nylon & 303 ss 2 ap-126-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber
Amphenol
30 ACA 3101F-B inline receptacle • Receptacle with solid backshell and rear accessory threads • Includes grommet and grommet sleeve All dimensions for reference only. Inches Shell Size B Thread Class 2A F Min. K Min. L Max. M + .016 – .000 N + .000 – .006 P ± .008 Q ± .008 S Max. 10SL .6250-24 UNEF .409 .374 1.969 .717 .717 .110 .811 .992