Search Results for 30-271
HERMETIC SOLUTIONS - Amphenol Aerospace
2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77
SOLARIS - アンフェノールジャパン株式会社
Rear Mount Flange 30 Contacts 38 Tooling 39 Index • Two stage Latch Connector Ask about New Solaris Concepts Size Pin Socket Power Sealing Plug 22 M39029/58-360 M39029/57-354 5a MS27488-22-1 20 M39029/58-363 M39029/57-357 7.5a MS27488-20-1 16 M39029/58-364 M39029/57-358 13.5a MS27488-16-1 Front Flange Mount Shell size 2
Piezoresistive accelerometer - pcb.com
-30°F to +150°F (-34°C to +66°C) Thermal sensitivity shift %/C-0.12-0.12-0.12-0.12-0.12. Electrical characteristics: Excitation . Vdc : 2 to 12 (10 standard) Resistance: input . Ω : 650 ± 300. output : Ω . 650 ± 300: Isolation resistance . 100 MΩ min at 100 VDC between the sensor (leads shorted together) and cable :
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
00X 5 U - Amphenol Sine
30 24,8 Version with ring nut Version with hex nut 0,50. Author: NX Created Date: 1/8/2021 1:08:53 PM ...
NEXUS
7/30 2010 gph f add p/n's to p/l 101 2/25 2011 hr audio plug 5/31/96 item # part # qty description material 1 ap-136-1 1 shell ass'y glass filled nylon & 303 ss 2 ap-126-6 1 insert ass'y diallyphthalate, type sdgf & gold plated brass 3 ap-105-5 1 strain relief nylon 4 ap-116-3 1 washer rubber
Features - amphenol-antennas.com
C2U3MT360X06F wxys4 (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz 12-Port Canister Antenna OMNI 24.0 IN FIXED TILT REV121721NA ACROSS THE WORLD. AROUND THE CORNER.
Amphenol MP-54RJ45DNNE-005 Cat5e STP Double Shielded Patch Cable (Braid ...
Buy 5ft Amphenol MP-54RJ45DNNE-005 Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting the internal twisted pair bundles from interference.
PRO-PHY450-4-380-410-VSWR - AMPHENOL PROCOM
Combiner for parallel operation of four TETRA transceivers on one common antenna where highest possible decoupling (isolation) is necessary. Network can be adjusted for optimization of isolation.
Features - Amphenol Antenna Solutions
C4UT360X06F xys4 (1x) 696-960 | (4x) 1695-2700 MHz 10-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV020223NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com
R-Series RH CANbus 551779 - Temposonics
Tolerance max. ±25 µm max. ±30 µm max. ±50 µm Repeatability < ±0.001 % F.S. (Minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PS1&PS4-H2S-100-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
StructureDiagram(unitinmm) 4Pin cable size diagram Product Schematic Side View PS4gassensor PS1gassensor Bottom View Green Yellow Red Black Green Yellow
All Products - Amphenol
CLASSIC HPCE® WITH ENHANCED PERFORMANCE eHPCE® connector offers a 15% increase in power density with the same footprint as classic HPCE®. The all-new power contact design offers lower contact resistance and higher current carrying capacity compared to classic HPCE® connectors. eHPCE® connectors are designed to extend the life of power supplies using card edge output power connectors.
LUMINUS - Amphenol PCD
size 12 30 lbs. Visit amphenolpcd.com r mre inrmatin Part Numbering-Twist & Lock * Available at extended lead times # of Positions. Contact : Size: Shell Size Key: Color: Plug P/N: Inline Receptacle : P/N Circular : Receptacle P/N Square Receptacle : P/N Jamnut : PCB Mount: P/N: Oval Receptacle : P/N Jam Nut : Rear Mount : Receptacle : P/N: 1:
SMPM Female to Female Bullet, Spring Loaded (OAL 0.690")
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.690"). The product is available through various distributors Digi-Key Electronics, Newark, Farnell and Mouser.
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Temposonics
Ø 30.5 7.6 342 274 314 274 Ring magnet Part no. 402 316 4 pin M12 to DTM06 connector Part no. 254 597 4 pin M12 to DT04 connector Part no. 254 600 Material: PA ferrite coated Weight: ca. 13 g Operating temperature: -40…+100 °C Surface pressure: 20 N/mm2 M12 connector: Brass/Nickel DT connector: DTM06 3 pin Material: PVC Jacket Cable length ...
B A1 - Amphenol Sine
30.6+0.2 0 Ø32.1+0.2 0 33.4 X MASTER KEYWAY 36.5 41.3 UNEF 1"1/16"-18-2A 19.3 Ø28.6 2.2. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Low-frequency accelerometer - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g1: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 250 µg 2.5 µg/√Hz 1.5 µg/√Hz 1.5 µg/√Hz Output impedance, max 300 Ω Bias output voltage 12 VDC Grounding case isolated ...