Search Results for 30-271
STEEL ROLLING & ANNEALING
Running these at variable loads/speeds and cycle times which may last only 30 seconds during . speed variations of >500% presents challenges. Environmental factors here include reheat furnace temperatures, steam and . scale from cooling water sprays and of course coiling red hot steel traveling at thousands of feet per minute.
Catalog - Amphenol Antenna Solutions
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme ...
Model 3711F1150G Platinum Stock Products; Single Axis VC MEMS ... - PCB
Model 3711F1150G Platinum Stock Products; Single Axis VC MEMS accelerometer, 27 mV/g, 50g, 1/4-28 4-Pin Plug Installation and Operating Manual For assistance with the operation of this product,
Piezoresistive accelerometer - PCB
-30°F to +150°F (-34°C to +66°C) Thermal sensitivity shift %/C-0.12-0.12-0.12-0.12-0.12. Electrical characteristics: Excitation . Vdc : 2 to 12 (10 standard) Resistance: input . Ω : 650 ± 300. output : Ω . 650 ± 300: Isolation resistance . 100 MΩ min at 100 VDC between the sensor (leads shorted together) and cable :
Model 603C01 Platinum Low-cost Industrial ICP® Accelerometer ... - PCB
Model Number 603C01 PLATINUM LOW-COST INDUSTRIAL ICP ® ACCELEROMETER Revision H ECN #: 25657 Performance ENGLISH SI Sensitivity (±10 %) 100 mV/g 10.2 mV/(m/s²) [2] Measurement Range ±50 g ±490 m/s2 Frequency Range (±3 dB) 30 to 600000 cpm 0.5 to 10000 Hz [3]
Model JZ | PCB Piezotronics
30.5 cm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Build Out Your Measurement Chain. Other; Model: PH. 10-32 coaxial jack, low outgassing **R... $81.00 USD (Pricing valid only in the U.S.) ...
3082-7001-dB - Model - XMA Corp
40 db 01-30 db part number description item no. x x 3082-7001-db attenuator, n-m/f, 2w, dc-18ghz, 2w - 1 ta-3082-7001-dbu assembly, attenuator, n-m/f, 2w, dc-18ghz, unmarked 1 1 - ta-3082-7001-40u assembly, attenuator, n-m/f, 2w, dc-18ghz, 40db, unmarked 1 c sheet 1 1 b mil-std-100 & 1000 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NTC Type JI - amphenol-sensors.com
• Wire conductors: 7 X 0.23 mm diameter (0.30 mm2) • Resistance - temperature characteristics: Refer to NK and DC95 data sheets Ordering Information The code number to be ordered may be specified as follows: Code Type JI Double Insulated With Insulated Wires Code Type 103C1R2 NK103C1R2 See NK or DC95 Data sheets F103W DC95F103W
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 3741B1250G/46487-02 DC Response Accelerometer Installation ... - PCB
With each conductor being 30 AWG, Teflon coated. The supplied cable length for a standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long cable runs, the user is advised to take into consideration ...
Model 3741D4HB30G DC ACCELEROMETER Installation and Operating Manual - PCB
With each conductor being 30 AWG, Teflon coated. The supplied cable length for a standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long cable runs, the user is advised to take into consideration ...
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
12 30 5 23 25 Test Voltage (ac, rms, not working voltage) Simulated Altitude Condition Mated Unmated Sea Level 1800 1500 50,000 feet 1000 550 70,000 feet 1000 375 110,000 feet 1000 200 Maximum recommended working voltage, ac, rms Condition Sea Level 600 50,000 feet 300 70,000 feet 300 110,000 feet 300
Miniature TEDS accelerometer - PCB
100 Hz 30 10 1000 Hz 10 4 Grounding Signal ground is connected to the case Sensitivity deviation versus current, 2 to 10 mA % ±1 Power requirements Supply voltage Vdc +20 to +30 [2] Supply current mV/pk +2 to +20 [3] Warm-up time [4] sec < 2 Digital communication (TEDS) device DS2431X+u Environmental characteristics Temperature range
Section 319–29F–301 Equipment Issue 1 STS 3192–9F Alarm Module ...
within 30 or 45 days, depending on the product type and availability of repair parts. Repaired units are warranted for either 90 days from the date of repair or for the remaining unexpired por-tion of the original warranty, whichever is longer. GROUND DETECTOR AND RELAY DRIVER –48V DETECTOR AND RELAY DRIVER TEMPERA-TURE SENSOR
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CHARGE OUTPUT ACCELEROMETER Revision: K - pcb.com
Size (Hex x Height) 3/4 in x 1.30 in 3/4 in x 33.0 mm Weight 1.60 oz 45.4 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified.
MECHANICAL IMPEDANCE SENSOR Revision: J - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Discharge Time Constant(Acceleration) 0.4 to 1.5 sec 0.4 to 1.5 sec Discharge Time Constant(Force) ≥ 60 sec ≥ 60 sec Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Output Impedance <250 Ohm <250 Ohm Output Polarity(Acceleration) Positive Positive
PRODUCT BULLETIN - Charles Industries
Charles will accept Purchase Orders until November 30, 2018, with scheduled delivery no later than April 31, 2019. Every attempt will be made to ship orders received in full, however component availability has become extremely scarce and may limit the quantities that can be delivered.