Search Results for 30-271
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Telaire T7000 Series - amphenol-sensors.com
20 to 30 minutes (case must equilibrate with environment) Calibration Interval 12 months, offset adjustment using temperature standard at 50°F to 86°F (10°C to 30°C). Full factory calibration available. Output—Analog 2 0 to 4 VDC, 1 mV/ppm (4000 ppm maximum) Temperature 0 to 4 VDC linear, 32°F to 104°F (0°C to 40°C) Output Impedance ...
Telaire T5100-LED Series - amphenol-sensors.com
±30 ppm or 3% of the reading shown, whichever is higher * Active Temperature Accuracy /Range 0-50°C (32-122°F) ±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption
Telaire T7000 Series - amphenol-sensors.com
20 to 30 minutes (case must equilibrate with environment) Calibration Interval 12 months, offset adjustment using temperature standard at 50°F to 86°F (10°C to 30°C). Full factory calibration available. Output—Analog 2 0 to 4 VDC, 1 mV/ppm (4000 ppm maximum) Temperature 0 to 4 VDC linear, 32°F to 104°F (0°C to 40°C) Output Impedance ...
GPS Kombiantennen GPS-C MHU 3/FM - AMPHENOL PROCOM
Abgleich- Information. Die GPS-C MHU 3/FM kann nicht auf jedes beliebige Frequenzpaar innerhalb der 2 Bänder justiert werden. Weiterhin muss die Antenne mit einer je nach Frequenzpaar unterschiedlichen Justierscheibe versehen werden.
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Telaire T5100-LED Series - amphenol-sensors.com
±30 ppm or 3% of the reading shown, whichever is higher * Active Temperature Accuracy /Range 0-50°C (32-122°F) ±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Telaire T5100-LED Series - amphenol-sensors.com
±30 ppm or 3% of the reading shown, whichever is higher * Active Temperature Accuracy /Range 0-50°C (32-122°F) ±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption
Telaire T5100-LED Series - amphenol-sensors.com
±30 ppm or 3% of the reading shown, whichever is higher * Active Temperature Accuracy /Range 0-50°C (32-122°F) ±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption
Telaire T7000 Series - amphenol-sensors.com
20 to 30 minutes (case must equilibrate with environment) Calibration Interval 12 months, offset adjustment using temperature standard at 50°F to 86°F (10°C to 30°C). Full factory calibration available. Output—Analog 2 0 to 4 VDC, 1 mV/ppm (4000 ppm maximum) Temperature 0 to 4 VDC linear, 32°F to 104°F (0°C to 40°C) Output Impedance ...
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
www.amphenolpcd.com.cn
CUSTOM CABLE ASSEMBLIES. OUR EXCELLECT ABILITY DESIGN A WIDE RANGE OF CUSTOME CABLE ASSEMBLIES THAT INCLUDE HIGH POWER, WIRE HARNESSES AND OTHER INDUSTRIES.
Antennes de combinaison GPS GPS-C MHU 3/FM - AMPHENOL PROCOM
> 30 dB (typ.) ROS (Amplificateur GPS) 2.0:1: Gamme De Temperature De Fonctionnement (GPS)-35 °C to +75 °C: Selectivite (GPS) > 45 dB à ± 45 MHz: Couple D'Installation (GPS) 4 ± 0.5 Nm: Fréquence (GPS) 1575 MHz: Poids (GPS) Environ 0.114 kg: Alimentation (GPS) 5 ± 0,5 V DC (respectivement 3 V, 12 V disponible sur demande)
Telaire T5100-LED Series - amphenol-sensors.com
±30 ppm or 3% of the reading shown, whichever is higher * Active Temperature Accuracy /Range 0-50°C (32-122°F) ±1°C from 15-30°C (±1.8°F from 59 to 86°F) Power Supply Requirements 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected *AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption
リバースバヨネットロック 高耐久コネクタ
18-30 A 5 5 18-31 A 5 5 インサート 配列 サービス レーティング コンタクト 数 コンタクトサイズ 0 4 8 12 16 Coax 0 4 8 12 20-2 D 1 1 20-3 D 3 3 20-4 D 4 4 20-6 D 3 3 20-7 D/A 8 8 20-8 Inst. 6 2 4 20-9 D/A 8 1 7 20-11 Inst. 13 13 20-12 A 2 1 1 20-14 A 5 2 3 20-15 A 7 7 20-16 A 9 2 7 20-17 A 6 5 1 20-18 A 9 3 6 20-19 A ...
Distributori internazionali | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +39 035 201421
Antennes de combinaison GPS GPS-C MHU 3/FM - amphenolprocom.com
> 30 dB (typ.) ROS (Amplificateur GPS) 2.0:1: Gamme De Temperature De Fonctionnement (GPS)-35 °C to +75 °C: Selectivite (GPS) > 45 dB à ± 45 MHz: Couple D'Installation (GPS) 4 ± 0.5 Nm: Fréquence (GPS) 1575 MHz: Poids (GPS) Environ 0.114 kg: Alimentation (GPS) 5 ± 0,5 V DC (respectivement 3 V, 12 V disponible sur demande)
Distribuidores internacionales | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Antennes omnidirectionnelles CXL 2-5SL/... - AMPHENOL PROCOM
-30 °C to +70 °C: Protection Contre La Pénétration: IP56: Désignations de commande. Model N ° de produit; CXL 2-5SL/144 - 152 MHz: 100000574: Ajouter au devis: CXL 2-5SL/150 - 158 MHz: 100000328: Ajouter au devis: CXL 2-5SL/151 - 159 MHz: 100000575: Ajouter au devis: CXL 2-5SL/156 - 164 MHz: 100000576: Ajouter au devis: