Search Results for 30-271
Amphenol MIL-DTL-83723, Series III, Matrix
2430† 30 30 2443 I 43 20 23 2457 I 57 2 55 2461 I 61 61 2841† 41 41 2842† 42 42 † Not an MS layout. Connectors with these insert arrangements should be ordered by commercial part number only. Shell size 28 is available in threaded coupling connectors only. * Consult Amphenol Aerospace for availability of arrangement 22-39.
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
M50 30-35 30-35 16-18 16-18 M60 TBD TBD 20 20 Note: The 5b type contact uses the M50 gland with EMI function. The torque at A is 20N·M and the torque at B is 20N·M. 12 Appedix 4: Recommended Tightening Tools for Adapter Strap Wrench Daniels Part No. BT-BS-601 Torque Wrench
Features - Amphenol Antenna Solutions
(2x) 696-896 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX045X14F wxys5 FIXED TILT 20-Port Panel Antenna 45° 54.8 IN REV092024NA www.amphenol-antennas.com 5 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
www.amphenol-gec.com
this drawing supplied for information only. design features, specifications and performance data shown hereon are the property the amphenol corporation.
Amphenol
Amphenol® 97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
REVISIONS - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
GEARBOXES - PCB
rpm (30 Hz) and a gear with 50 teeth results in a gear mesh frequency of 1500 Hz. This result multiplied by a factor of 3.25 will provide the maximum frequency the sensor should be able to measure for best results. If the number of teeth on a gear is
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
3mm Bullet Removal Tool 500-80-014 - SV Microwave
Available Inventory: 30. 500-38-004 SMPS Tool 500-38-004 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800; Mon-Fri 8:00-5:00; Contact Us West Palm Beach, FL; 2400 Centrepark West Drive; Information. Sitemap; Frequently Asked Questions ...
Amphenol Aerospace
a) -30°C at 10,000 feet b) 23°C at sea level c) 50°C at sea level At the three different power levels: a) Sandia Config. – Total Power of 37.93W b) 10G Op. - Total Power of 61.12W c) Worst-case – Total Power of 87.91W 2. To determine the margins for critical components if the environment exceeds the maximum and minimum specified ...
Model edv30285a | PCB Piezotronics
Model EDV30285A:Low noise, coax, 30 awg (7/38), aramid braid, PTFE cable (price per inch) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch; Products. New Products ...
Radsok - Amphenol Sine
for applications >30 amps.. Hyperboloid connectors offer superior performance compared to standard pin and socket connectors. In the RADSOK terminal, multiple contacting elements are hyperbolically ar-rayed around the inner diameter of the socket. In addition, each of the contact elements is skewed with respect to the axial direction of the ...
EXCEL|MATE CC - アンフェノールジャパン株式会社
Ambient temperature -30°C to 50°C MATERIAl Shell Nylon Shell color Black / white Contact Copper alloy, silver or nickel plating lnserts Thermoplastic Sealing gasket Rubber or silicon rubber Insulator inflammability Ul94V0 EXCEl|MATE CC SAE TypE1 AC CONNECTOR - TEChNICAl ChARACTERISTICS. 22
Simplify Inventory and Forget Frequency Matching with our New Wideband ...
Superior Performance: Despite their broad coverage, these hybrids maintain exceptional isolation performance of over 30 dB between all TX ports, ensuring high-quality communication without interference. Our advanced Hybrid Combiners allow you to stock without concern for frequency fit, simplifying your inventory management and ensuring you are ...
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
SV Microwave offers a 1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable 7033-0042 with higher ranking features and specifications. Check it out now!
MACH-D - amphenol.co.jp
Size 20 & 22 Contacts 30 Size 8 Contacts - Power, High Voltage, and Coax 31 Accessories Backshells & Boardlocks 32 Panel Mount Sealing Flange 33 Mounting Options 34 Locking Systems 35 Mounting Hole for Angle Bracket 35 Test Data MCD, MCDD and MCBX Test Data 36. Positronic MACH-D General Information
PRODUCT PORTFOLIO - SV Microwave
3 MHz to 30 MHz ≥ 140 dB 30 MHz to 3 GHz ≥ 120 dB Engage/Disengage Force 1.0 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .145” 27 GHz to 40 GHz ≥ 90 dB Min Pitch (.086”) .155” Power Handling 3 MHz to 30 MHz 30 dBm Spring Force/Contact Nominal Mated Condition Full Deflection 2.1 lbs (typ) 2.6 lbs (typ)
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
Download a fully functional 30 days trial version here! Features. Life data under harsh conditions via RF during validation study; RF-Range up to 150 meters; Temperature Range -85 to 400°C; Up to 100,000 samples per sensor; Scan rate down to 1 second; ValProbe system capacity 25 loggers / 50 sensors;
PDS: Rev :L STATUS:Released Printed: May 25, 2022
PDS: Rev :L STATUS:Released Printed: May 25, 2022. Title: Amphenol FCI 89847.pdf Created Date: 5/12/2022 9:10:30 AM