Search Results for 30-271
KEY FEATURES: IEC 62196-2 IEC 61851-1 Plug: EN17186 Vehicle connector ...
Ambient temperature -30°C to 50°C MATERIAL Shell Thermoplastic Contact Copper alloy lnserts Thermoplastic Sealing gasket Rubber or silicon rubber Insulator inflammability UL94V0 EXCEL|MATE CC IEC TYPE 2 - TECHNICAL CHARACTERISTICS. 5 INSERT ARRANGEMENTS A.C. Type 2 Functions 1-Phase 3-Phase
HVAC for Medical Facilities Brochure - amphenolsensors.com
HVAC for Medical Facilities Brochure - amphenolsensors.com
Amphenol Corporation - Second Quarter 2013 Results and Increase in ...
For the six months ended June 30, 2013 diluted earnings per share was $1.89 on an as reported basis and $1.82 excluding a one-time tax benefit compared to $1.63 for the comparable 2012 period. The 2013 period includes an income tax benefit of $11 million, or $.07 per share, resulting from the delay, by the U. S. government, in the reinstatement ...
USBF TV (耐環境型USB接続コネクタ)
usbフィールド 19 プラグ レセプタクル 角型フランジレセプタクル ジャムナットレセプタクル バックシェル付レセプタクル
PCB Piezotronics | Measure vibration, pressure, force, and more
D A PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Whip Antennas ML 1-ZR/BOS2 BBMU - AMPHENOL PROCOM
VSWR 4000 Analyzer with built-in signal generator and graphic display range of measurement 30 - 2700 MHz. Z-Mount. Related products. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations. Learn more.
Amphenol Aerospace
Created Date: 5/30/2001 3:15:03 PM
24325 - PCB
30.5m ≤ LENGTH = +30.5cm/ - 0 2 4 3 2 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN D UPDATED ETCHING & TITLE 51942 .29 [7.4] ...
56470 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Autobond Thermocouples for Autoclaves - KAYE
Autobond Thermocouples for Autoclaves - KAYE
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
アンフェノールジャパン株式会社
30.0 33.0 36.0 37.0 Pin- 43.9 49.6 56.4 67.0 72.0 83.0 TM Ordering Information-RADLOK Receptacle Amphenol INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY MIO Receptacle Type RE Hole Type HIO: Oval Hole DIO: Through Hole MIO: Screw Hole PMIO: Through Hole with PEM Nut Connector Color Blank: Black OR: Orange RE: Red
Model 8311-01-30A | PCB Piezotronics
Model 8311-01-30A:4-conductor, PT06A-10-6S to pigtails cable, 30-ft, for Reaction Torque and Load Cells with PT connector (& 8162 Series), <20 ft . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
Amphenol
30 ACA 3101F-B inline receptacle • Receptacle with solid backshell and rear accessory threads • Includes grommet and grommet sleeve All dimensions for reference only. Inches Shell Size B Thread Class 2A F Min. K Min. L Max. M + .016 – .000 N + .000 – .006 P ± .008 Q ± .008 S Max. 10SL .6250-24 UNEF .409 .374 1.969 .717 .717 .110 .811 .992
boeing | Amphenol Global Search | Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Next Gen ARINC 600 Stamped & Formed Contacts
Contact Amphenol Canada for more information at 416-291-4401 • www .amphenolcanada .com Download 2D drawings & 3D models using our online configurator .
Temposonics
Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 100 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Setpoints: Setpoint adjustment (Null/Span): 100% of electrical stroke length. 25 mm (0.98 in.) min. distance between setpoints. For dual-magnet outputs: 76 mm (3 in.) min ...
L L I S T A m - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
SMPM Female to Female Bullet, Spring Loaded (OAL 0.870") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.870") 1132-4116 is now in stock at SV Microwave. Place your order with Farnell, Digi-Key and Mouser Electronics!
PDS: Rev :L STATUS:Released Printed: May 25, 2022
PDS: Rev :L STATUS:Released Printed: May 25, 2022. Title: Amphenol FCI 89847.pdf Created Date: 5/12/2022 9:10:30 AM