Search Results for 30-271
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
アンフェノールジャパン株式会社
30.0 33.0 36.0 37.0 Pin- 43.9 49.6 56.4 67.0 72.0 83.0 TM Ordering Information-RADLOK Receptacle Amphenol INDUSTRIAL , @AMPHENOL TRUSTED GLOBALLY MIO Receptacle Type RE Hole Type HIO: Oval Hole DIO: Through Hole MIO: Screw Hole PMIO: Through Hole with PEM Nut Connector Color Blank: Black OR: Orange RE: Red
Model 8311-01-30A | PCB Piezotronics
Model 8311-01-30A:4-conductor, PT06A-10-6S to pigtails cable, 30-ft, for Reaction Torque and Load Cells with PT connector (& 8162 Series), <20 ft . f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English ...
Amphenol
30 ACA 3101F-B inline receptacle • Receptacle with solid backshell and rear accessory threads • Includes grommet and grommet sleeve All dimensions for reference only. Inches Shell Size B Thread Class 2A F Min. K Min. L Max. M + .016 – .000 N + .000 – .006 P ± .008 Q ± .008 S Max. 10SL .6250-24 UNEF .409 .374 1.969 .717 .717 .110 .811 .992
boeing | Amphenol Global Search | Amphenol
75P Clamp was designed as a one-for-one replacement to outperform industry-standard metal clamps (i.e. AS21919). Featuring benefits such as a locking feature, butterfly stacking, weight savings, durable PEEK polymer band material, and multiple cushion material options that are non-conductive and non-corrosive, a versatile solution for anyone looking to reduce weight and installation time.
Next Gen ARINC 600 Stamped & Formed Contacts
Contact Amphenol Canada for more information at 416-291-4401 • www .amphenolcanada .com Download 2D drawings & 3D models using our online configurator .
Temposonics
Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 100 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Setpoints: Setpoint adjustment (Null/Span): 100% of electrical stroke length. 25 mm (0.98 in.) min. distance between setpoints. For dual-magnet outputs: 76 mm (3 in.) min ...
L L I S T A m - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
SMPM Female to Female Bullet, Spring Loaded (OAL 0.870") - SV Microwave
The SMPM Female to Female Bullet, Spring Loaded (OAL 0.870") 1132-4116 is now in stock at SV Microwave. Place your order with Farnell, Digi-Key and Mouser Electronics!
PDS: Rev :L STATUS:Released Printed: May 25, 2022
PDS: Rev :L STATUS:Released Printed: May 25, 2022. Title: Amphenol FCI 89847.pdf Created Date: 5/12/2022 9:10:30 AM
SMPM Female to Female Bullet, Spring Loaded (OAL 0.780") - SV Microwave
SV Microwave offers the SMPM Female to Female Bullet, Spring Loaded (OAL 0.780") 1132-4115. Check out the app note to learn more about the product.
FLUSH INSTALLATION - PCB
2.54cm ≤ length < 30.5cm = +2.54cm/ - 0 30.5cm ≤ length < 1.5m = +5.1cm/ - 0 1.5m ≤ length < 30.5m = +15.2cm/ - 0 30.5m ≤ length = +30.5cm/ - 0 flush installation mounting hole dimensions .252± .001 [ 6.40± .03] thru .332± .001 [ 8.43± .03] to depth shown 3/8-24 unf-2b .510 [12.95]
Model 078W50 | PCB Piezotronics
Lead Time for 21-30 is 8 Wks. Lead Time for 21-30 is 8 Wks. Product Description; Specifications; Documents & Downloads; 4-conductor, twisted bundle, low noise, shielded, flexible polyurethane cable, 50-ft, 1/4-28 4-socket plug, IP-68 rated to triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC)
Amphenol Aerospace
a) -30°C at 10,000 feet b) 23°C at sea level c) 50°C at sea level At the three different power levels: a) Sandia Config. – Total Power of 37.93W b) 10G Op. - Total Power of 61.12W c) Worst-case – Total Power of 87.91W 2. To determine the margins for critical components if the environment exceeds the maximum and minimum specified ...
Protimeter MMS3 Moisture Measurement System
Protimeter MMS3 Moisture Measurement System
IDS-87-5 Amphenol
Gray ZnNi plating is available on Amphenol Industrial’s standard core products, with no significant galvanic reaction between existing OD Cad, Black Zinc and Electroless Nickel plating. AIO’s connectors plated in Gray ZnNi makes for the best harsh environment solutions on the market.
untitled [www.amphenol.co.jp]
Amphenol® ® † † ...
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
Amphenol-Air LB | Startseite
Amphenol-Air LB | Startseite
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社