Search Results for 30-271
Amphenol
STD-202. After 30 minutes tested in accordance with Method 301 of MIL-STD-202 unmated and mated. Initial Contact Resistance Between 45 and 95 millivolts drop on wire sizes from 24 to 12. Crimp contacts to meet MIL-C-23216. Thermal Shock Unmated connectors tested in accordance with Method 107, condition B of MIL-STD-202 except min. temp is –55oC.
FLS6BS10N2S03 4 (2+2) Position Plug, Socket, Shell Size 10, - Amphenol Sine
SS28W2G5 Socket Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs REQUEST A QUOTE SS28W2T Socket Contact, Stamped, Tin plating over nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 prongs
FLS710N3W3S03 6 (3+3) Position Jam Nut Receptacle, Socket, - Amphenol Sine
SS28W2G5 Socket Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs REQUEST A QUOTE SS28W2T Socket Contact, Stamped, Tin plating over nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 prongs
アンフェノールジャパン株式会社
Created Date: 5/31/2024 5:30:58 PM
HVPC18 - アンフェノールジャパン株式会社
8 HVPC18 Specifications Current rate (70mm2 shield cable): 270A@ ambient temperature 70°C Current rate (50mm2 shield cable): 220A@ ambient temperature 70°C Current rate (35mm2 shield cable): 180A@ ambient temperature 70°C Signal current: 5A Max. Rating voltage: 1000V DC Operating temperature: -40 to 125°C
Features - Amphenol Antenna Solutions
(2x) 696-896 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX045X14F wxys5 FIXED TILT 20-Port Panel Antenna 45° 54.8 IN REV092024NA www.amphenol-antennas.com 5 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol Sensing Innovations Brochure
Amphenol Sensing Innovations Brochure
SMP Female to SMP Female 3" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Temperature Calibration Devices
Temperature Calibration Devices
GPS Kombiantennen GPS-C MHU 3/FM - AMPHENOL PROCOM
Abgleich- Information. Die GPS-C MHU 3/FM kann nicht auf jedes beliebige Frequenzpaar innerhalb der 2 Bänder justiert werden. Weiterhin muss die Antenne mit einer je nach Frequenzpaar unterschiedlichen Justierscheibe versehen werden.
ValProbe® RT - kayeinstruments.com
ValProbe® RT - kayeinstruments.com
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
M50 30-35 30-35 16-18 16-18 M60 TBD TBD 20 20 Note: The 5b type contact uses the M50 gland with EMI function. The torque at A is 20N·M and the torque at B is 20N·M. 12 Appedix 4: Recommended Tightening Tools for Adapter Strap Wrench Daniels Part No. BT-BS-601 Torque Wrench
DESCRIPTION L I S T A m p h e n o l
MP28W23F MS28W23F 30-28 0.05-0.08 Gold Flash SP28W2F SS28W2F 30-28 0.05-0.08 Gold Flash MP28W23G5 MS28W23G5 30-28 0.05-0.08 Gold 5µ” SP28W2G5 SS28W2G5 30-28 0.05-0.08 Gold 5µ” MP28W23G10 MS28W23G10 30-28 0.05-0.08 Gold 10µ” SP28W2G10 SS28W2G10 30-28 0.05-0.08 Gold 10µ”
Piezoresistive accelerometer - PCB
-30°F to +150°F (-34°C to +66°C) Thermal sensitivity shift %/C-0.12-0.12-0.12-0.12-0.12. Electrical characteristics: Excitation . Vdc : 2 to 12 (10 standard) Resistance: input . Ω : 650 ± 300. output : Ω . 650 ± 300: Isolation resistance . 100 MΩ min at 100 VDC between the sensor (leads shorted together) and cable :
www.amphenol-gec.com
this drawing supplied for information only. design features, specifications and performance data shown hereon are the property the amphenol corporation.
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Charles Universal Broadband Enclosures - Charles Industries
CUBE Applications Macro Cell Equipment With the strong push to roll out LTE, large numbers of new macro cells are being built. Cell site equipment has gotten smaller and more efficient over the years, and movement towards CRAN
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
Events from May 23, 2022 - Amphenol Fiber Systems International (AFSI)
1.85mm Female Bulkhead to SMPM Female 6" Cable Assembly for .047 Cable
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).