Search Results for 30-271
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
00-IC-F0057 – Issue 11.0 This certificate may only be reproduced in its entirety and without any change, schedule included. Page 1 of 3 [1] EU-TYPE EXAMINATION CERTIFICATE [2] Component intended for use on/in Equipment or Protective System Intended for use in Potentially Explosive Atmospheres . Directive 2014/34/EU [3] EU-Type Examination Certificate Number: DEMKO 14 ATEX 1266U Rev. 2
模型 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SIZE B C- - Amphenol Sine
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
Temposonics
Fluid temperature −30…+ 85 °C Humidity EN60068-2-30, 90 % rel. humidity, no condensation Ingress protection – M12 connector IP67/IP69K (connectors correctly fitted), EN60529 Ingress protection – Sensor housing IP67, EN60529 Shock test IEC 60068-2-27, 100 g (11 ms) single shock, 50 g (11 ms) at 1000 shocks per axis
UL2703 - amphenol.com.au
to 30 in-lbs. • Insert a 4 to 12 AWG copper wire into the lug and tighten the lug set screw to the copper wire to the torque based on the wire size. (4-6 AWG at 35 in-lbs and 8-12 AWG at 30 in-lbs). Do not exceed the maximum rated overcurrent protection, 20 A (12 AWG),40 A (10 AWG), 90 A (8 AWG), 150 A (6 AWG), and 200 A (4 AWG).
Amphenol Aerospace
a) -30°C at 10,000 feet b) 23°C at sea level c) 50°C at sea level At the three different power levels: a) Sandia Config. – Total Power of 37.93W b) 10G Op. - Total Power of 61.12W c) Worst-case – Total Power of 87.91W 2. To determine the margins for critical components if the environment exceeds the maximum and minimum specified ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1521-60115 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol Invotec
Added 30/05/2014. On June 3rd and 4th, Howard Swarbrick and Monique Berckvens, will be attending and exhibiting at the 5th edition of the bi-annual Industry Space Days organised by the European Space Agency (ESA). Designed to increase the involvement of SMEs in space activities, the event is being held at ESTEC in Noordwijk, The Netherlands. ...
Power Splitter - amphenol-antennas.com
VSWR ≤ 1.30 ≤ 1.30 ≤ 1.30 Power Rating 400 W 400 W 400 W PIM3 (2x43 dBm) ≤ -153 dBc ≤ -153 dBc ≤ -153 dBc Insertion Loss < 0.3 dB < 0.4 dB < 0.5 dB Split Loss 3 dB 4.8 dB 6 dB Peak Power (max) 1.2 kW 1.2 kW 1.2 kW Impedance 50Ω 50Ω 50Ω Mechanical Characteristics Plating Inner Contact Silver Silver Silver
Technical features - rfstechnologies.com
RB-80-4 REV : A REV DATE : 30 May 2013 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 1. RFS Technologies an Amphenol Company RFS Technologies an Amphenol Company .
L L I S T A m - Amphenol Sine
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
Features - Amphenol Antenna Solutions
2C6U4VT360X06F wxys4 (2x) 696-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna OMNI 23.9 IN FIXED TILT REV010325NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Attenuator - Amphenol Antenna Solutions
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB Accuracy ≤ 0.5 dB ≤ 0.5 dB ≤ 0.5 dB ≤ 0.6 dB ≤ 0.6 dB ≤ 0.8 dB PIM ≤ -110 dBc Impedance 50Ω Mechanical Characteristics Dimensions without connectors 120 x 100 x 60 mm Weight 1.2 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor
6546-6010-65 - Model - XMA Corp
- initial release 8/27/18 t.kuhn specifications electrical frequency range 10mhz - 65ghz vswr 10mhz - 65 ghz <1.60:1 max
3U 10G VPX ETHERNET SWITCH - アンフェノールジャパン株式会社
Jared Sibrava Phone 60 643- 1845 • Email sibravaamphenol-aao.com Amphenol Aerospace has developed a new 3U 10G VPX Ethernet Switch -- the first in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 7032-6356 NO SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023
PRODUCT DATA DRAWING DATE REV DESCRIPTION
vswr: 1.30:1 max. dc to 90.0 ghz. 1.50:1 max 90.0 ghz to 110.0 ghz insertion loss: 0.75 db max dc to 110.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
TIE WRAP BACKSHELLS - amphenolpcd.com
23 23 / h 1.77 44.91 1.30 33.02 2.09 53.09 0.99 25.15 1.85 46.99 1.10 27.81 25 25 / j 1.89 47.98 1.34 34.04 2.24 56.90 0.99 25.15 1.91 48.51 1.22 30.99 tie wrap 90° & 45°; self-lock/spin connector group l d38999 series iii & iv m85049 /16 - 11 w series slash # coupling shell size finish