Search Results for 30-271
Model 8510B-1 | PCB Piezotronics
Model 8510B-1:Pressure Sensor, 1 psig, gage, 0.152 in face, 10-32 UNF-2A, 30 in cable
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
REVISIONS - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
NTC Type FP07 - amphenol-sensors.com
B 9 30.8 130 k to 240 k B 10 32.3 240 k to 360 k B 11 35.7 360 k to 820 k B 12 38.1 820 k to 13 M B 13 45.0 1.3 M to 3.3 M B 14 48.1 3.3 M to 6.8 M B 15 56.5 6.8 M to 10 M D 16 75.6 - D 17 81.0 - Resistance vs temperature characteristics: The nominal resistance range for the zero-power resistance at 77°F (25°C) is shown for each thermobead
T6793 Series | CO2 Alarm Module - Telaire
1.18 in X 0.787 in X 0.34 in (30 mm X 15.6 mm X 8.6 mm) Accuracy* 400-5000 ppm ± 45 ppm + 3% of reading: Temperature Dependence: 5 ppm per °C or 0.5% of the reading per °C,whichever is greater: Stability < 2% of FS over life of sensor (15 years typical) Pressure Dependence: 0.13% of reading per mm Hg: Calibration Interval: Not required ...
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
17 37,7 31 30,3 19 40,5 33 31,9 21 43,7 36 35,1 23 46,9 39 38,3 25 51,0 43 41,5 38999 Reduced Flange F312/F059 38999 Standard . Due to technical modifications, all information provided is subject to change without prior notice Designed by Amphenol Socapex Amphenol SOCAPEX
Data Sheet MXR Analog - temposonics.com
Storage temperature −30…+105 °C −20…+85 °C Humidity 90% relative humidity, no condensation 90% relative humidity, no condensation Ingress protection IP69K with M12 approved connector IP69K with M12 approved connector Shock test* 100 g (single hit) / IEC standard 68-2-27 (survivability) 5 g (single hit) / IEC standard 68-2-27 ...
REQUIRES CONTACT RETENTION WEDGE AWM-8P - Amphenol Sine
ATM, DuraMate™ and PanelMate™ Series Size 20 Contact & Tooling Options, cont. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
Dual-Feed 100A 4/4 KLM/GMT Fuse Panel - Amphenol Broadband Solutions
118442 30 Amp 004012 3 Amp 004013 4 Amp 004014 5 Amp 004010 7 1/2 Amp2 004015 10 Amp 102287 12 Amp 102288Alarms 15 Amp Front View RearAlarm connector View NEBS Level 3, UL, CE 009-8004-0104 shown Electrical Nominal voltage ±24V, 48V Input rating 100A per bus Max. input interrupt device 125A Max. total output per Bus 100A (009-8004-0104RC)
Sine Systems - www.sineco
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number type dwg no: revision sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
www.amphenolrf.com
Created Date: 10/30/2008 1:52:29 PM
NovaSensor NPC-1220 Series Medium Pressure Sensors
• Gauge and differential: 5, 15, 30, 50 and 100 psi (0.34, 1.03, 2.06, 3.44 and 6.89 bar) • Absolute: 15, 30, 50 and 100 psi (1, 2, 3.4 and 7 bar); 5 psi (0.34 bar)—call NovaSensor Parameter Value Units Notes Environmental Temperature Range Operating Compensated Storage –40° to 257° 32° to 140° –67°F to 302° °F °F °F (-40°C ...
RT002028PNH03 Square Flange Receptacle, Male with Silicone Seal, 16AWG ...
RT002028PNH03 Receptacle, Square Flange, 28 Position, Male, Shell Size 20, with Silicone Seal. Compatible to part # UT002028PH
SMPM Male PCB Edge Launch Connector, 8 Port, FD
SV Microwave has released the SMPM Male PCB Edge Launch Connector, 8 Port, FD 3211-60181 with a gold finish. Explore the detailed specifications here!
HCTF - Amphenol Ardent Concepts
2.30 31.2 1.23 channel marker labels 37.3 1.47 17.8.70 73.2 2.88 124.00 front view side view top view 18.4.72 *qsfp-dd shown qsfp-dd connector (hctf-qsfpdd-02)-or-osfp connector (hctf-osfp-02) product label rugged shroud protects internals latch released by string on the front side
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
25-20 N 30 10 13* 4 3 25-24★ I 24 12 12 25-26 I 25 16 5 4 25-29★ I 29 29 25-35 M 128 128 25-37★ I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2† 25-61 I 61 61 ★ Ground plane proprietary option available. Arrg. 9-5 is exclusively ground plane type. See page 24 for further information of ground plane connectors. * † For RG180/U and RG195/U ...
REV DESCRIPTION ECO # D
angles ±0°30' plated area 2982-6140-db female full detent smp male smp marking area.165 4.19.79 19.97.25 6.31 specifications electrical freq. range dc to 18 ghz vswr 1.30:1 max. available db values see chart a attenuation accuracy 3db & 6db ±0.50 db ...
Amphenol CN-DSUBHD62PN-000 High-Density D-Subminiature (HD62 Male D-Sub ...
We've optimized our new d-sub connector line-up specifically for use with 22-AWG to 30-AWG insulated wire, which, at present, is well within the design parameters defined by 99% of the real-world d-sub applications on the market today.
Registradores Kaye RF ValProbe II
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}
Amphenol Reports Fourth Quarter and Full Year 2022 Results
Fourth Quarter 2022 Highlights: Sales of $3.239 billion, up 7% in U.S. dollars and 8% organically compared to the fourth quarter of 2021 GAAP Diluted EPS of $0.82, up 14% compared to prior year Adjusted Diluted EPS of $0.78, up 11% compared to prior year GAAP and Adjusted Operating Margin of 20.6% and 20.9% Record Operating and Free Cash Flow of $705 million and $613 million Announces ...