Search Results for 300 amp connector
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Thermometrics NTC SP Series - amphenol-sensors.com
Class “C” 572°F (300°C) Platinum Alloy Platinum Alloy Platinum Alloy Platinum Alloy Thermal Time Constant Still Air at 77°F (25°C) 12 sec 13 sec 16 sec 22 sec Plunge into Water 300 msec 320 msec 400 msec 600 msec Dissipation Constant Still Air at 77°F (25°C) .60 mW/°C .65 mW/°C .85 mW/°C 1.00 mW/°C
ABS Coaxial Cable Product Information Sheet Type: T10500JBX
ABS Coaxial Cable Product Information Sheet Type: T10500JBX regulations Document: t10500jbx_3.0ghz19.docx Revision: 2019-09-09 Page: 2 of 2
NTC Thermistors Type RL20 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Type JR - amphenol-sensors.com
L301 300 ± 20 L401 400 ± 20 L501 500 ± 20 L102 1000 ± 50 L152 1500 ± 50 L202 2000 ± 50 JR - ____ - ____ - ____ Typical model number Eyelet size and wire length are specified by the product code: e.g. JR203R5M3L500 Eyelet Dimensions Eyelet size H (mm) D (mm) L (mm) M33.2 12.36.4 M44.3 16.88.5 ...