Search Results for 300532-1
172106 | Amphenol Global Search | Amphenol
172FJBH4. Find In Stock & Buy Now. N-Type Straight Clamp Jack 1/2-in Helical Corrugated Bulkhead 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Amphenol
5 Amphenol LJT / HE 308 HUMIDITy: per MIL-DTL-38999 par. 3.29 AIR LEAKAGE: 1.10-7 cm3 /s under 1 bar of differential pressure (hermetics only) FLUID IMMERSION per EIA364.10: • Hydraulic fluid, per MIL-H-5606 • Turbine fluid, grade JP-8, per MIL-DTL-83133 (NATO TYPE 34)
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
epower-lite-amphenol-industrial
Amphenol® Application Note IAN-120 www.amphenol-industrial.com ePower-Lite 5.7mm 3 Ports BACKGROUND In order to meet small space constraints, extend
TITLE: Ø23.0 18 - Amphenol Sine
1 1 A1 RTS6BS10*3W3Sxx EcoMate Aquarius,PLUG,BACK SHELL,SIZE 10,3+3 POS,SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
| 암페놀 소카펙스 - amphenol-socapex.com
암페놀 소카펙스에서 ps 계열을 출시합니다: 중요 군사 응용 분야를 위한 견고한 전력 장치 솔루션
Model 3501A1220KG High Amplitude MEMS Shock Accelerometer Installation ...
1 1.0 Introduction This Operating Guide contains information that will familiarize the user with the basic operation and installation of the 3500/3600 Series Piezoresistive (PR) Shock Accelerometers. However, it is not intended to cover all of the specific measurement challenges that one may encounter while using the device.
- Contact Size 12 Options - amphenol-sine.com
1 1 A3 RTS6BS16*09SHEC* ECO-MATE,PLUG,END CAP,9POS,SOCKET CONTACT,SIZE 16 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1 ...
A3 RELEASE NEW DRAWING FORMAT 02JAN14 JARRY A4 C1403S UPDATE THE ...
none 1 2 refer to sheet 2 for available connector colors a3 release new drawing format 02jan14 jarry 1 notes: unless otherwise specified 1 see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
Kabelstecker 14 Pol HA T 3XXX 001 U - Amphenol Sine
Temperature range IEC 60668-1-40°C...+100°C / -40°F...+212°F IP degree IEC 60529 IP 40 (in mated condition) Insertion and withdrawal force IEC 60512-13-2 25N 30N 35N 50N 55N 60N 50N Mechanical operation IEC 60512-9-1 silver >500 Steckzyklen/mating cycles Housing material brass and / or zinc die cast, nickel plated
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT00128PNH-K-01
SP16M2F SS16M2F 18-16AWG 0.75-1.5mm² Gold Flash SP16M2G5 SS16M2G5 18-16AWG 0.75-1.5mm² Gold 5µ” SP16M2G10 SS16M2G10 18-16AWG 0.75-1.5mm² Gold 10µ” SP16M2G15 SS16M2G15 18-16AWG 0.75-1.5mm² Gold 15µ” SP16M2G30 SS16M2G30 18-16AWG 0.75-1.5mm² Gold 30µ” SP20M2F SS20M2F 22-20AWG 0.34-0.50mm² Gold Flash
Chris, Author at Custom Cable
1. Twisted Pair Cables. Unshielded Twisted Pair (UTP): Ubiquitous in Ethernet connections, UTP cables come in different categories (e.g., Cat 5e, Cat 6, Cat 6a). Shielded Twisted Pair (STP): Offers enhanced protection against electromagnetic interference and is common in industrial settings. 2.
c:userspdf31-5653 - amphenolrf.com
Title: c:userspdf31-5653.ps Created Date: 7/2/2012 8:36:38 AM
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Author: HyperGEAR,Inc. Created Date: 12/13/2008 8:39:36 AM
Model 682A16 Universal Transmitter w/ICP Power Installation and ... - PCB
Page 1 TRUME HINE G Model 682A16 Series Universal Transmitter Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 45077 MANUAL REVISION: NR ECN NUMBER:
6782-0000-00 - Model - XMA Corp
1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see notes apply before / after processing see notes inches dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code
SS75L Chirp-ready Tilted Element Thru-hull
Weight: 1.4 kg (3 lb.) Documents. Acoustic Data L:40-75A. Brochure Tilted Element Chirp Transducers. Installation 17-364-01-French. Installation 17-364-01-Italian. Installation 17-364-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads | Product Brochures. Contact us. Customer Support. Locations ...
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.