Search Results for 300532-1
Cables/Connectors
Dual-End Weatherproof Network Cable, 1.5m. Part # A62245. MFG # A62245. $74.99 / ...
NA T 3XXX 0XX U - Amphenol Sine
IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 10A/+40°C 7A/+40°C 3A/+40°C Insulation resistance IEC 60512-3-1 >1010 Ohm3) Contact resistance IEC 60512-2-1 ...
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: You May also be Interested in. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 031-5640. BNC Straight PCB Jack Through Hole 75 Ohm 112772-10.
Chirp-ready Marine Sensing Solutions - AIRMAR
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
C:UsersROrmanDesktopDrawings for Dale 12-161-24-2022C-RTS710x3W3Sxx Rev A1
1 1 A1 RTS710*3W3Sxx EcoMate Aquarius, RECEPTACLE,JAMNUT, SIZE 10, 3+3 POS, SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
Model 682B05 Bearing Fault Detector Installation and Operating Manual - PCB
DC Power – Pins 1 through 4: Pin 1 +Power Pin 2 -Power/Common Pin 3 Earth Ground Pin 4 No Connection ICP® Accelerometer – Pins 5 through 8: Pin 5 + ICP® Accelerometer Pin 6 - ICP® Accelerometer Pin 7 Shield Pin 8 No Connection Raw Vibration (RV) – Pins 9 through 12, and BNC Jack: Pin 9 + RV Pin 10 - RV Pin 11 No Connection Pin 12 No ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
1 cu. inch per hr. max. -55°C (-67°F) Comply Altitude Immersion (Classes E, G, R & K) Sea level 1 inch of mercury, 3 cycles (IR 5000 megohms hi-pot 1500 volts-submerged) Comply (Classes E, G, R & K) Size 20 contact 20 lbs. min. Size 16 contact 25 lbs. min. Size 12 contact 30 lbs. min. Exceeds specifications
ATM06-4S-SR01GY | 4-Way Plug, Female with Shrink Boot Adaptor | ATM ...
Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature:-55°C to +125°C; Dielectric Value: Less than 2 milliamps current leakage@ 1500V AC; Insulation Resistance: 1000 megohms at 25°C; Mating Cycle Durability: >100; Housing material: Thermoplastic; Seal Material: Silicone Rubber; Wire Range: 16-22 AWG; Wedgelock Part Number : AWM-4S
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Created Date: 4/14/2000 5:20:08 PM
cable connector HA T 3XXX 013+130+038 - Amphenol Sine
(Pin 1+3) Ag T 3200 013 U Au T 3200 038 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ...
CONEC Home - CONEC
CONEC Home - CONEC
-NOTE- Instruction - CMPH-9500 INSTALLATION GUIDE - Charles Industries
030-300377 Rev. A Section CMPH-95-X-801 - CMPH-9500 INSTALLATION GUIDE - 2 0316P2 Table 1 (Continued) -Insta lling a New CMPH Enclosure 18. h Placethered-plasticbagorsheet.
Model 682A16 Universal Transmitter w/ICP Power Installation and ... - PCB
Page 1 TRUME HINE G Model 682A16 Series Universal Transmitter Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 45077 MANUAL REVISION: NR ECN NUMBER:
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT00123PNH-K-01
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
Amphenol TPC Wire & Cable Products
Cable Management. Along with our standard and custom wire and cable products, we offer a comprehensive assortment of useful cable accessories to help you avoid the frustration of unnecessary downtime and perform regular electrical maintenance safely, accurately, and efficiently.
Model 112A22 | PCB Piezotronics
1: 065A02: Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (for Series 111A, 112A & 113A) 3: Optional Versions (E) Emralon coating. English SI; Electrical Isolation: 100000000 Ohm: Coating: Emralon (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: 100000000 (S) Stainless Steel Diaphragm.
Charles Optical Taps - Charles Industries
4-10 cfst-aft445550a cfsm-mft445550a 10.7 4.1 4-9 cfst-aft430700a cfsm-mft430700a 9.7 6.0 4-7t cfst-aft4xxxx0a cfsm-mft4xxxx0a 7.4 term. 8 tap ports 8-21 cfst-aft890100a cfsm-mft890100a 21.7 0.8 8-20 cfst-aft885150a cfsm-mft885150a 19.9 1.0 8-19 cfst-aft880200a cfsm-mft880200a 18.4 1.4 8-17 cfst-aft875250a cfsm-mft875250a 17.3 1.6
Features - amphenol-antennas.com
1 of 11 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
www.gemeco.com
We would like to show you a description here but the site won’t allow us.