Search Results for 300532-1
C e r t i f i c a t e o f Re g i s t ra t i o n - connorms.com
邮 编 : 2 1 5 0 2 1 C o n n o r M a n u fa c t u r i n g ( S u z h o u ) C o., L t d . E x p o r t P ro c e s s i n g Zo n e S M D - U n i t B, C e n t re S u h o n g Ro a d S u z h o u In d u s t r i a l Pa r k ( S I P ) S u z h o u J i a n g s u 2 1 5 0 2 1 C h i n a 精 密 冲 压 件 及 组 件 的 制 造 。
Manual Service Disconnect MSD09
Manual Service Disconnect Amphenol Automotvie Products Chian Operation 20 Tianshan Road,Changzhou,Jiangsu•China • Phone +86- 051985601880 • Fax +86-519-85118840 ...
AHDP04-18-06SN-SRA Size 18 receptacle, 6 positions, reverse - Amphenol Sine
AHDP04-18-06SN-SRA Size 18 receptacle, 6 positions, reversed arrangement, socket, normal seal, smooth ring adapter. Comparable to PN# HDP24-18-6SN
Model 1402-13ADB FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE ... - PCB
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Total Customer Satisfaction – PCB Piezotronics guarantees Total Customer
MASTER KEYWAY A3 -- UPDATE DRAWING Jan-24-2018 Nick Tommy
1 1 A3 RTS6BS16*09P* ECO-MATE,PLUG,BACK SHELL,SIZE 16,9POS,PIN. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 7724
6.1.2 Mounting Stud, 10-32, Hex I.D. 1 x Model 92981-12 6.1.3 Hex Key Wrench 1 x EHM464 6.2 OPTIONAL 6.2.1 Mounting Stud 1 x Model 2981-4 6.2.2 Adapter Stud, 10-32 1 x Model 2981-3 7.0 CALIBRATION 7.1 SUPPLIED 7.1.1 Charge Frequency Response % 20 to 4 kHz dB 4 kHz thru resonance 7.1.2 Charge Sensitivity pC/g
NA T 3XXX 0XX U - Amphenol Sine
IEC 60664-1 1500 V (1500 V) 1200 V (800 V) 1500 V (1500 V) 1200 V (800 V) Pollution degree2) IEC 60664-1 1 (2) Installation category IEC 60664-1 I Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 10A/+40°C 7A/+40°C 3A/+40°C Insulation resistance IEC 60512-3-1 >1010 Ohm3) Contact resistance IEC 60512-2-1 ...
TITLE: Ø23.0 18 - Amphenol Sine
1 1 A1 RTS6BS10*3W3Sxx EcoMate Aquarius,PLUG,BACK SHELL,SIZE 10,3+3 POS,SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Model 113A26 **OBSOLETE** See 113B26 High frequency ICP ... - PCB
1 1.0 INTRODUCTION This series of miniature dynamic pressure sensors is specifically designed for shock tube and blast wave measurements and for other applications requiring very high frequency, near non-resonant response. The term used to describe the transient response of this model series is “Frequency Tailoring” and it ...
MP20W23F | Amphenol Global Search | Amphenol
Ø23.0 Ø18.ecomate® RM/RSSM/AquariusTM - Contact Si. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
- Contact Size 12 Options - Amphenol Sine
1 1 A3 RTS014*2Pxx ECO-MATE, RECEPTACLE, FLANGE, SIZE 14, 2+2 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
mps02-bsfa032s | Amphenol Global Search | Amphenol
MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源端子 常规特性: IP68/IP6K9K级防水 互配次数: 最少100次 性能
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
main | SmartFlex Diesel Flow Meter, 2-100 LPH, Single-Chamber, Alloy ...
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
アンフェノールジャパン株式会社
37.1 31.4 25.7 AMP 46 80 150 13 49 42 26 (t-EÄV-ñ>ï) INST 02A o o DC 250 700 1250 1750 2450 4200 02C, 02E o o o 100 (rms) 200 500 900 1250 1750 3000 06, o o o o o o o OOA o o 00E, OIE o o o O o o o o 23 46 80 150 32—6 23,ü 94.3 88.6 82.9 77.1 28—22 — (80AX3+13AX3) Amphenol . 18-4 Õ 12S-3 32-5 co o 16S-6 20-19 12-5
58672 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
PCB
Created Date: 8/13/2007 1:53:17 PM
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: 122138-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2