Search Results for 300532-1
epower-lite-amphenol-industrial
Amphenol® Application Note IAN-120 www.amphenol-industrial.com ePower-Lite 5.7mm 3 Ports BACKGROUND In order to meet small space constraints, extend
hsd-narp | Amphenol Global Search | Amphenol
hsd-narp-pcb-2b | Amphenol Global Search | Amphenol PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected] For a complete list of distributors, global offices and sales representatives, visit our website, www
Visma Memo - Amphenol
Login Request Login. New ECN New ECN; Document Search Document Search ; Product Search Product Search
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
FEATURES & BENEFITS - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
SmartFlex Diesel Flow Meter, 20-1000 LPH, Single-Chamber, Alloy Housing ...
SmartFlex Single-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ single-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 4,000 L/h. Single-chamber models can be synched with other single-chamber DFMs (feed and return) for calculated fuel burn/consumption data for display on multi-function displays or Signal K interfaces.
Model M607A11/050BZ Platinum Swiveler® Industrial ICP ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
DECLARATION OF CONFORMITY (DoC) No. XXXX - Adronics
The Radio Equipment Regulations. Part 2, Chapter 1, 6.2 Radio Standards: • EN 303 345-1 V1.1.1 • EN 303 345-2 V1.2.1 • EN 303 345-3 V1.1.1 . The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations • EN IEC 63000:2018 - Technical documentation for the assessment of electrical and
B B2 - Amphenol Sine
B2 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
SP16M2F SS16M2F 18-16AWG 0.75-1.5mm² Gold Flash SP16M2G5 SS16M2G5 18-16AWG 0.75-1.5mm² Gold 5µ” SP16M2G10 SS16M2G10 18-16AWG 0.75-1.5mm² Gold 10µ” SP16M2G15 SS16M2G15 18-16AWG 0.75-1.5mm² Gold 15µ” SP16M2G30 SS16M2G30 18-16AWG 0.75-1.5mm² Gold 30µ” SP20M2F SS20M2F 22-20AWG 0.34-0.50mm² Gold Flash
Satcom - Gemeco
Satcom Plate 1 for Modular Dual PowerTower up to 30cm / 12" Satcom. Part # DPT-S-PLATE-01. MFG # DPT-S-PLATE-01. $169.00 / ...
Home | Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm
USB Type-C connection system for harsh environment - Amphenol Socapex
• Compatible with USB3.2 Gen 1 • Fully reversible for both plug and receptacle • Intensity: 5A max • Voltage: 20V max • Dielectric: Withstanding voltage: 100 VAC • Maximum length transmission: Up to 1 m (only for cordset versions). Amplifiers to come, please consult us.
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
MA202UV04
Bracket : Stainless stell base 1 inch Maximum Power (Watts) : 50 Length (cm) : 143 Weight (kg) : 1,45 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com
Model CS604B31 Low-cost Triaxial Industrial ICP® Accelerometer ... - PCB
Toll Free Line 1-800-959-4IMI Piezoelectric ICP® Accelerometers Operating Guide . General OPERATING GUIDE for use with PIEZOELECTRIC ICP® ACCELEROMETERS SPECIFICATION SHEET, INSTALLATION DRAWING AND CALIBRATION INFORMATION ENCLOSED IMI ASSUMES NO RESPONSIBILITY FOR DAMAGE CAUSED TO THIS PRODUCT AS A RESULT OF
Model 607A11/020BZ Platinum Swiveler® Industrial ICP ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
DA T 3XXX 001+010+018 - Amphenol Sine
1 08.12.2020 Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / technique Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr. Status Bl. DIN ISO 13715 Änderung/Description 202000083 29,13 g Cable diameter 4-6mm NXM-V01 AI2020-004450 Amphenol Tuchel Industrial GmbH DA T 3XXX 001+010+018 U 01
CA T 3XXX 100+110+118 - Amphenol Sine
(Pin 1+3) Ag T 3202 100 U Au T 3202 118 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the ...