Search Results for 3080 dlss 4.0
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
2010-04-17 The third Olympic Games was successfully held on the April ...
The third Olympic Games was successfully held on the April 17th 2010
TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead Isolated.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm Isolated
Cable Boot RG-58 | 031-1277-1
Body Finish: Black: Body Material: Silicone Rubber: Boot Color: Black: Boot Material: Silicone: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200 ...
2010-7-4 AST Outward Bound_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
_Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
GTF4P17111HR | SIM AND SMART CARD | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of SIM AND SMART CARD,Part number GTF4P17111HR
2024-7-20, the 12th Quality Training Camp "8D Report Steps Analysis"
On July 20, 2024, UAST organized the twelfth quality management training camp and invited Mr. Hong to share his expertise in quality management.
2015-01-14 Year-end banquet for Y2014_Amphenol Assembletech
To be the backbone of AST, we are proud as AST has performed strongly in Y201 4 , which had gotten the 10th increasing.In order to appreciate our big efforts as always, all ASTers were kindly invited to go to International Convention Center Hotel for our Y201 4 Year-end Banquet.. We celebrated here for our success and happiness in the dinner party, with the Annual awards, luck draw and all ...
Mini-UHF Straight Crimp Plug RG-8 RG-213 RG-225 Ohm | 182337 - Amphenol RF
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
2014-11-11 2nd mini-departmental competition-Let Love Fly
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
R-Series RH CANbus 551779 - Temposonics
2 Temposonics® RH CANbus Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
RP-SMA Jack to SMA Plug Adapter 50 Ohm Right Angle | 132172RP - Amphenol RF
RP-SMA Jack to SMA Plug Adapter 50 Ohm Right Angle
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish
BNC Cable Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Cable Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMB Coaxial Termination RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
RF Connector SMB Coaxial Termination RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Amphenol Assembletech
Part Number: RST07-1286 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description: SATA 7P to ESATA 7P
RP-SMA Jack to RP-SMA Plug Adapter 50 Ohm Right Angle
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMB Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...