Search Results for 31-2-rfx
Model 603C01 Platinum Low-cost Industrial ICP® Accelerometer ...
Spectral Noise (1 kHz) 4 µg/ √Hz 39.2 (µm/sec2 / Hz [1] Electrical Isolation (Case) >108 Ohm >108 Ohm Physical Size (Hex x Height) 11/16 in x 1.65 in 18 mm x 42.2 mm Weight 1.8 oz 51 gm Mounting Thread 1/4-28 Female No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm
Data Sheet R-Series V RH5 Profinet 551962 - temposonics.com
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
B ATV04-18PX-RR01 A3 - Amphenol Sine
2 1 a3 atv04-18px-rr01 receptacle, in line, 18 pin, atv series, reduced diameter wire seal see sheet 2 materials list size process specifications: ... 2.31 mm (.090 in) keyway 7 68.4–0.5 35.3 45.8–0.45 31.4 notes: unless otherwise specified 1. see sheet 2 for key arrangements and colors. 2. material:
On-Glass Unity Gain Window Mount VHF and UHF Antennas
With a patented On-Glass Unity Gain Window Mount VHF and UHF Antennas technology that permits RF transmission and reception through glass, these rugged antennas provide a complete seal against moisture and allow for easy installation without holes.
Model 1203-12A LOW PROFILE LOAD CELL Installation and Operating ... - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com GENERAL PURPOSE LOW PROFILE LOAD CELL OPERATION MAN UAL
Lightning Protection Products - Amphenol Aerospace
31: 22: 1.5: 250: 35: 39: 45: 80: 5: 400: ... 2.5: 300: 10: 16: 3: 350: 20: NOTE: Continuous voltage ratings are based on 1000 hour reliability assurance tests at 125°C rated ambient temperature per MIL-STD-202 method 108. Contact Amphenol Sidney for options not listed in chart. MOV Performance Characteristics.
AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed ,Size 16, 14 ...
AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
Customer Login - Amphenol RF
We would like to show you a description here but the site won’t allow us.
RJF TV Cat5e, Cat6, Cat6A - Rugged Ethernet, USB & Display connectors ...
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
Thermometrics A-1996 HVAC Duct Temperature Sensor
45 1,195 2.31 50 980.3 2.27 55 808.8 2.23 60 670.9 2.19 65 559.4 2.15 70 468.7 2.11 75 394.6 2.07 80 333.8 2.04 85 283.5 2.00 A-1996 Dimensions (mm) Weight 2.4grams Operating Temperature -22°F to 185°F (-30°C to 85°C) Storage Temperature -40°F to 194°F (-40°C to 90°C)
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Telaire® T7000 Series - Amphenol Advanced Sensors
±20 ppm or 2% of the reading whichever is greater Temperature Dependence 0 – 2000 ppm: ±0.1% of reading per °C or ±2 ppm per °C, whichever is greater, referenced at 25°C. 2000 – 10000 ppm: ±0.2% of reading per °C referenced at 25°C Pressure Dependence 0.13% of reading per mmHg (corrected via user input for elevation) Response Time
Testing Services - Amphenol In
Thermal Shock chamber zone 1 temperature + 200°C & zone 2 temp + 260°C ; Heating Chamber oven + 300°C which are coupled with Vibration machine. WEISS-C600 Climatic Chamber: Range -70°C to +180 °C & ... Mil-STD-1344, method 1002 or EIA-364-31 & EIA-364-51; VACCUM Test Chamber:
Miniature Electrodynamic Shakers | PCB Piezotronics
Miniature shaker systems range from 2 lbf (9 N) to 7 lbf (31 N) sine peak force excitation. Applications. General Vibration Testing; Small Component Analysis; Biomedical Research; Modal and Structural Testing; Educational Laboratory Research; Impedance Measurements; ... 2 (9) 3 000 N/A 2002E *Load dependent For more information on specific kits ...
P32 200kHz, 250 W, Transom VDO No Connector, DST - Gemeco
P32 200kHz, 250 W, Transom VDO No Connector, DST. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Temposonics
Temposonics Model ER linear-position sensor 3 MTS Sensors Product Specification 550996 C Dimensions Mounting A robust aluminum extrusion forms the sensor housing, containing the sensor rod, magnet, sensing element and electronics.
PRELIMINARY - Amphenol CS
pos 3 pos 2 pos 4 scale 3:1 (31.00) (11.50) (15.90) (11.85) (3.60) (3.00) confidential product number contact plating note 10073379-001lf note 2 product number contact plating rohs compatibility 10134751-001lf tin over nickel (lead free) see note 8 preliminary 10134751 airmax power 11.5mm height r/a header assy 2x2
TITLE
31.8 30.4 22.5 4x Ø4.32. a1 release number 30/nov/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: ... none 2 2 4p receptacle, flange mount, rd tommy see sheet 1 for reference only front mount rear mount recommended cutout front and rear mount 30.35±0.07 22.1±0.12
Software Downloads | Support | PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.