Search Results for 31-2-rfx
Fiberglass Base Station Omnidirectional Antennas - PCTEL
Rugged – White UV-resistant pultruded fiberglass radome, thick-walled aluminum mounting base; Multiple options – Unity, 3 dB, 5 dB, 7 dB models
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
175.3 ± 2.00% • Response Time < 10 sec in 15 m/sec air stream • Housing Material C34500 Brass • Housing Threads A-1325 = M14 x 1.5 Metric Keg ... 25 to 125 31.65 4101 37.8 to 104.4 10.29 4106 To calculate Rt/R25 at temperatures other than those listed in the table, use the following equation:
AFSI LC FIELD - Amphenol Fiber Systems International (AFSI)
2.31 Protective caps 2024 Protective cap for plug (nylon cord) Jam nut receptacle rear panel mounting 47 Panel Drilling Protective cap for receptacles (nylon cord) 2932 Line drawings (Dimensions in mm) Plug (MIL DTL 38999 series Ill Size 19) Square Flange Receptacle (MIL DTI- 38 999 series Ill Size 19) lili1F=l Square flange receptacle rear
A1 -- TOMMY RELEASED DRAWING AUG-25-2023 RONALD
2. specifications: 2.1 rated current: 56a (max). 2.2 rated voltage:600v ac / 800v dc. 2.3 operating temperature:see table. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip-class:ip67 and ip69k in the mated condition, wire seals fully populated.
Configurator | Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Amphenol
• RADSERT™ 2.4mm (35A), 3.0mm (60A), 3.6mm (70A), 5.7mm (120A) & 8.0mm (200A) • No special crimp tools required • No threaded fasteners • Faster through-put • RoHS compliant. IDS-86-1. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications.
12G SDI BROADCAST SOLUTIONS - Amphenol RF
MCX Straight PCB Jack, 2.85 mm Legs. 919-423J-71P12G: MCX Straight PCB Jack, 2.06 mm Legs. 919-426J-71P12G: MCX Edge Mount 0.032" PCB Jack. 919-417J-71P12G 919-418J-71P12G. PCB Connectors. 919-421P-71S12G. BNC Connectors. Cable Mount Connectors
JUMPER-L12F-FFP - CELLFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
PCB
Created Date: 11/25/2002 2:32:01 PM
DUAL PORT D-SUB CONNECTORS - Amphenol CS
2.54µm (100µ") min. tin on termination area over 1.27µm (50µ") min. nickel Socket contact Phosphor bronze, selected gold in mating area; 2.54µm (100µ") min. tin on termination area over 1.27µm (50µ") min. nickel Rear insert Brass, 2.54µm (100µ") min. nickel plated Boardlock Phosphor bronze, 2.54µm (100µ") min. tin plated
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
B RTS016*19Sxx A4 - Amphenol Sine
31.0 24.6 24.6 31.0 15/16-20 UNEF THREAD 4-Ø3.1 RTS016*19Sxx XXXX 25.3 25.4 A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-20-2018WhiteTommy A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Vibration transmitter - iT150 - Wilcoxon Sensing Technologies
The input circuitry has a wide frequency response, capable of measuring signals between 0.2 Hz and 20,000 Hz, as well as a True Peak detection mode out to 25 kHz. View iT150 > Features and benefits > Compatible with dual output sensors. Monitor vibration and temperature simultaneously;
Audio Video Monitor Cables for Sale | Cables on Demand
Buy Broadcast-Grade Audio/Video/Monitor Cables Direct from one of the world's largest Cable Manufacturers: Amphenol. Amphenol A/V cables offer performance comparable to boutique retail brands at a savings of 70% or more. By offering our cables factory-direct and in OEM style packaging, we can pass the savings onto you. Amphenol Cables on Demand is your home theater cable headquarters; with a ...
ICA12-50JPLR - 1/2" ClearFill&r - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Intrinsically safe 4-20 mA loop powered sensors
Accessories supplied: SF6 mounting stud (metric mounting available); calibration data (level 2) Output, 4-20 mA: Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± loop positive (+)10% ± 3 dB 10 Hz - 1.0 kHz 4.0 Hz - 2.0 kHz Repeatability ± 2% Transverse sensitivity, max 5% Power requirements, 2-wire loop power:
Products - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
B A3 - Amphenol Sine
3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) ... 3/31/2023 9:23:26 am ...
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics V R-Series V RH5 PROFINET IO RT & IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output)
5 4 3 2 1 ECO # B ADDED 30dB AMPLITUDE 13-1417/15/13 T
2 scale date date date b size 3ht76 cage code 7 perimeter road, manchester, nh 03103 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface 5 4 3 2 1 written permission of xma corp. items without the express manufacture or sale of other part - as a basis for the