Search Results for 31-2-rfx
QUAD654CW000x(2) - Amphenol Antenna Solutions
QUAD654CW000x(2) - Amphenol Antenna Solutions
L-2035-g - Amphenol Aerospace
2. Fair shield as illustratred and strip cable dielectric. I C 1. Slide rear insulator over cable dielectric and under cable shield until dielec- ... M22520/31-02 or G2P330 (Daniels) M81969/8-02 or M81969/14-04 M81969/8-10 or M81969/14-04 M17/119-RG174 I .340 .140 .190 4 M17/094-RG179 I .340 .140 .190 3
V37-001-01-A0 - Amphenol Antenna Solutions
2T2R Lens Antenna, 3300-4000 MHz, 37° Azimuth, 37° Elevation, 138 mm Length
Amphenol showcases its leading high speed interconnect at DesignCon 2024
As the tech world converges in the heart of innovation at the Santa Clara Convention Center on January 31 st and February 1 st, 2024 for DesignCon, Amphenol will make a mark with pioneering solutions in interconnect technologies at Booth #833.. Date: January 31 st and February 1 st Time: 11 AM - 6 PM Venue: Santa Clara Convention Center, Great America Parkway, Santa Clara, CA
E-FLIGHT SOLUTIONS
raptor size 21 2/0 awg dc / 50hz raptor size 21 2/0 awg ac 1khz raptor size 21 2/0 awg ac 2khz current derating (cont.) raptor size 21 2/0 awg constant current ambient temperature & frequency de-rating raptor size 19 0 awg constant current ambient temperature & frequency de-rating 100 300 400 500 600 700 200 constant current (a) 0
3 dB colinear 400 - 440 MHz 7533400 - AMPHENOL PROCOM
Weight Approx. 1.5 kg / 3.31 lb. Mounting Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail Environmental Operating temperature range -40°C to +70°C ORDERING Model Product No. Frequency 3 dB colinear 7533400 400 - 440 MHz ... 2/13/2025 3:05:33 AM ...
Level Plus - temposonics.com
Level Plus ® CHAMBERED Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
www.pctel.com
We would like to show you a description here but the site won’t allow us.
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17365&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 29 0 obj >/Filter/FlateDecode/ID[4616A2FEBBBE914982802E14FF05191F>]/Index[10 31]/Info 9 0 R/Length 94/Prev 33735/Root 11 0 R/Size ...
061-1010-90 - PCB
2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xx ± 0.13 angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches decimals xx ±.01 fillets and radii .003 - .005
DAS Antennas 5047420 - AMPHENOL PROCOM
305 x 225 x 60 mm / 12.0 x 8.86 x 2.36 in. Wind Load: 85 N (160 km/h) Weight: Approx. 1.05 kg / 2.31 lb. Mounting: Integrated wall mounting bracket: Diagram and Mounting. Radiation Pattern. E-Plane | 420 MHz . Radiation Patterns. H-Plane | 420 MHz . Ordering Designations. Model Product No. Frequency; TETRA indoor panel ...
Door Sensors User Guide - Marport
• The port sensor (1) interrogates the clump (2) and starboard sensors (3) to know the distance with each one. Then, it sends the two distances (A, B) to the receiver. • The clump sensor (2) interrogates the starboard sensor (3) to know the distance between them. Then, it sends the distance (C) to the receiver.
Amphenol MP-52RJ11SNNE-001 Shielded Category-5e RJ11 Ethernet Cable (2 ...
Buy 1ft Amphenol MP-52RJ11SNNE-001 Category-5e RJ11 (2-Pair) Ethernet Cables Direct from the Factory at Cables on Demand. Initially designed for legacy PBX phone systems, this Shielded CAT5e 2-pair data cable with RJ11 connectors has proven popular with AT&T U-Verse and Verizon FiOS customers who need to extend the length of the data connection between the wall jack and their cable/dsl modem.
SMA Panel Mount Right Angle Jack 2-Hole Flange Crimp RG-174 RG-188 RG ...
RF Connector SMA Panel Mount Right Angle Jack 2-Hole Flange Crimp RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9889-RFX. ... External Antenna 698-960 1710-2170 2300-2690 MHz ST0330-31-001-A. Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA ST0457-20-501-A.
History - RFS Technologies an Amphenol Company
2023 RFS Technologies History. RFS Technologies, an Amphenol Company is at the forefront of innovation in the telecom infrastructure industry, providing cutting-edge connectivity solutions to meet the ever-evolving needs of present and next-generation communication networks.
CRO2-VU0 - Amphenol Antenna Solutions
CRO2-VU0, In-Building Antenna, 1-Port, Ceiling Mount Omni, Transparent, Rectangular, HPOL, 360°, 617-5925 MHz, 3.6-5.4 dBi, SISO, Thru-mount
COMMERCIAL CLASS L - amphenol-aerospace.com
2 Wire 28 VDC 28 40 N (105°) 32 60 N (105°) 44 100 N (105°) 52 200 N (105°) ***Non-grounding Assemblies: Finish N 1. SELECT A COMMERCIAL NUMBER CL90555 Wall Mount Receptacle (Power Source) CL90556 Straight Plug CL90557 Cable Connecting Receptacle without Coupling Ring ... 8/13/2019 4:31:58 PM ...
6170108F0 - Amphenol Antenna Solutions
Dimensions (Height x Width x Depth) 200 x 180 x 60 mm 7.9 x 7.1 x 2.4 in Weight with Mounting Brackets 1.5 kg 3.3 lbs Operational Wind Speed 200 km/h 124 mph Mounting Options Attach to Pipe Diameter Mounting & Downtilt Bracket Kit Included Ø45-Ø95 mm Ø1.4-Ø2.8 in ... 2/5/2019 2:31:15 PM ...
ST850 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
CE SELF DECLARATION OF CONFORMITY (DoC) - Adronics
EN 303 345-2 V1.2.1 EN 303 345-3 V1.1.1 . RED Notified Body: The notified body UL Verification Services Inc, 0984, performed an assessment of Article 3.1a, Article 3.1b and Article 3.2 and issued the EU-Type Examination certificate _____. The Notified Body assessment is in compliance with the essential requirements of the RED