Search Results for 31-2-rfx
Amphenol
31 Content Seite/Page. 4 TA Handcrimpwerkzeug Hand crimping tool •Ergonomisch geformte und komfortable Griffe •Ein-Hand-Bedienung •Konzipiert für Kleinserienfertigung und Reperatur •Zangenöffnungssperre gibt den Kontakt erst nach abgeschlossenem Crimpvorgang frei
RTS710N3S03 Receptacle, jam nut, 3 positions, size 10, socke
MS14M23G5 Socket Contact, Machined, Size 16, Gold 5µ", Wire Range 2.0-2.5mm², 14AWG REQUEST A QUOTE MS16M23F Socket Contact, Machined, Gold Flash, Wire Range .75-1.5mm², 16-18 AWG
Single band, panel antenna with fixed electrical tilt
Electrical Downtilt (X) 0, 2, 5 Impedance 50Ω IM3 (2x20W carrier) -147 dBc Upper Sidelobe Suppression (0°) -16.2 dB -19.0 dB Front-to-Back Ratio (±30°) -32.9 dB -31.3 dB VSWR 1.5:1 Null Fill 5% (-26.02 dB) Isolation Between Ports 20 dB Input Power 500 W Total Number of Connectors Antenna has 2 connectors located on the center (back) of the ...
HAND HELD SHAKER Revision: K - PCB
Battery Life(210 gram load) 2 hours 2 hours [5] Physical Size (Diameter x Height) 2.2 in x 7.8 in 56 mm x 200 mm Weight(with batteries) 31 oz 900 gm [1] Mounting Thread 10-32 Female 10-32 Female [10][11] Mounting Torque(Maximum) 10 in-lb 112 N-cm [11] All specifications are at room temperature unless otherwise specified.
MODEL 377A15 1 LOW AMPLITUDE PRESSURE MICROPHONE - pcb.com
Frequency Response (0 dB @ 251.2 Hz) 5. 0-5-10-15-20. 10. 100. 1000. 10000. 100000. dB. Pressure response as tested with electrostatic actuator. OPTIONAL ACCESSORIES 426E01 – 1/2" ICP ® preamplifier HT426E01 – 1/2" preamplifier, high temperature (125° C) 079B25 – 1" microphone to 1/2" preamplifier adapter CAL250 – handheld calibrator ...
www.gemeco.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol Invotec
16% Flex & Flex Rigid 31% HDI 38% Rigid M/L 49% Sequential Lamination 15% Thermal Management 10% RF Sales Mix
B A2 - Amphenol Sine
2.1 current rating: 7.5amps max 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 moisture resistance: ip67&ip69k ( mated condition ) 2.6 mating cycle durability: 500 min cycles 2.7 rohs compliant 3.
CONNECTOR WIRING INFORMATION - Amphenol Sine
“Hot” (pin 2) is the in-phase connection whilst audio “Cold” (pin 3) is the out-of-phase connection. For an ... 10 2030 31 11 3233 34 3536 37 13 3839 40 14 4142 43 15 4445 46 16 4748 49 17 5051 52 18 5354 55 5758 59 20 6061 62 21 6364 65 22 6667 68 23 6970 71 24 7273 74 25 7576 77 ...
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com ... Commercial (725014 & 725041) Version of D38999/31 Type 6 .....45 TV Breakaway Fail-Safe Lanyard Release Plug: (88-5565 & 91-5565) Commercial Version of D38999/29 and /30 ..... 46 . PCB HD Power Bulk Integral Plug ...
MINI SHAKER WITH INTEGRATED K2004E01 / K2007E01 POWER AMPLIFIER ... - PCB
Natural Air Cooling 4.5 lbf (20 N) 7 lbf (31 N) Output Force, random RMS Natural Air Cooling 3 lbf (13.3 N) 5 lbf (22 N) Output Force, shock pk 9 lbf (40 N) 15 lbf (67 N) Stroke Length Continuous pk-pk 0.2 in (5 mm) 0.5 in (13 mm) ... [2] Please see systems ratings for additional specifications [3] Typical, full output, gain dependent
12.0 ± 0 - svmicrowave.com
12.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.4mm Straight Male ( SF1611-60003 ) 2.92mm Bulkhead Female ( SF1521-60025 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz
Electromagnetic shaker system - Wilcoxon Sensing Technologies
98393 Rev.K.2 09/18 2 F4/Z820WA Electromagnetic shaker system Recommended system diagram Dimensions 100 10 1 10 100 1 k 10 k Frequency, Hz Po u nds, peak F4 Shak er F4 Airc ooled Typic al block ed force output (F4 shak er power ed by P A8HF) 440 44 4.4 Newtons, peak Signal source Power amplifier PA8HF P704B (2) P703B (1) P702B (2) Power ...
Trident UserManual en V2 - Marport
Trawl 2: 110 to 117 • Trawl 3: 210 to 217 • Trawl 4: 310 to 317. 1. Go to the Communication . page, then click in Uplink. 2. Enter a node according to the position of the sensor on the trawl. Important: Make sure to put the same number when adding the sensor . to Scala2 receiver page. If not, change it accordingly.
Crimping - gemeco.com
FTZ Industries (2) Platinum Tools (5) TCC Industries Inc. (20) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; 2; 3; Next page; Last page; content loaded. Compare. Platinum Tools. Cat5 Cable Jacket Stripper ... Part # 31-HT-2F1-DIE. MFG # 31-HT-2F1-DIE.
CUSTOMER OUTLINE DRAWING - Amphenol RF
smam-316u-smam002-16-14-135101-01-m2.00 2.000#0.050 [78.74#1.970] smam-316u-smam002-16-15-135101-01-m3.003.000#0.075 [118.11#2.953] notes: 1. materials and finishes: sma str plug - p/n: 132144 cable - rg-316/u coaxial cable 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 135101-01-xx ...
Amphenol
31.7 Ø19.0 27.0 21.2 +0.2 0 ... 2.8, rohs compliant. 3. suitable contacts :16# pin contacts. 4. all dimensions are for reference use only. rts712*8p unef 11/16"-24-2a mounting hole master keyway rts712n8p rts712n8p03