Search Results for 31-2-rfx
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
www.sgxsensortech.com
www.sgxsensortech.com
Model EN | PCB Piezotronics
-31 to 275 °F-35 to 135 °C: Physical: ROHS Compliant: Yes: Yes: Size - OD: 0.45 in: 11 mm: Size - Length: 1.0 in: 25 mm: Weight: 0.34 oz: 9.6 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual
Dipole Arrays LBLAD-600 - AMPHENOL PROCOM
31.7 mm dia. x 2.6 mm wall aluminium alloy grade 6082T6: Fasteners: Stainless steel grade A2-70: Element Clamps: Diecast Al / Zinc alloy: Wind Load: 221 N (160km/h) Weight: 17 kg / 37.48 lb: Mounting Bracket: Welded flange bracket to suit 50mm support pole: Balun Encapsulant: Polyurethane Resin U-600: Environmental;
23929 - PCB
2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline ...
PHY-TETRA-2-FME-... - amphenolprocom.com
PHY-TETRA-2-FME-... - amphenolprocom.com
High Density Interconnects - Amphenol-Air LB
139 Contacts ools 2 pecs 2801 2803 2804 2805 2 exception of the contacts and insert arrangements. Accessories 38999 icro-Terrapin es Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com
QPX-13x (2) - Amphenol Antenna Solutions
QPX-13x (2) - Amphenol Antenna Solutions
Temposonics
Ingress protection 2,3 IP67 (if mating connectors are correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded)
DAS Antennas 5047000 - AMPHENOL PROCOM
305 x 225 x 60 mm / 12.0 x 8.86 x 2.36 in. Wind Load: 85 N (160 km/h) Weight: Approx. 1.05 kg / 2.31 lb. Mounting: Integrated wall mounting bracket: Diagram and Mounting. Radiation Patterns. E-Plane | 390 MHz . Radiation Patterns. H-Plane | 390 MHz . Ordering Designations. Model Product No. Frequency; TETRA indoor panel ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
CUSTOMER DRAWING - Amphenol Sine
1 mp-6212-39s 39 36.6 29.4 3.05 31.8 22.8 30.0 2 mp-6212-61s 61 43.0 35.0 3.74 38.1 22.8 36.4 e n n f d amphenol logo & part no. notes: 1. material and finish: die cast aluminum alloy, black finish 2. supplied with gold plated solder socket contacts customer drawing parts list, dimensions in mm
MAC810 vibration meter with strobe light - Wilcoxon Sensing Technologies
MAC810 vibration meter with strobe light, vibration meter, handheld vibration analyzer, vibration data collector, hand held vibration meter
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
EXCEL|MATE - Amphenol Australia
16 name contact P/n & Wire size drawing 1 Pin Box mounted receptacle for Inter-Lock C42000400504G 0.5mm2 max wire 2 or 3 pin for Inter-Lock C20003609 0.5mm2 max wire Power contact
Mobile Mounts LX-Mount - AMPHENOL PROCOM
31.5 mm / 1.24 in. Build-In Depth: Active : 25 mm Passive : 11 mm: Connection(s) FME-connection system (supplied without cable) Materials: Stainless steel ... 2. Installation Steps. Do not use sealer on rubber gasket or other places. Please Note. When tightening the revolving nut (see picture 4), special care must betaken to keep the spanner in ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.