Search Results for 31-202
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
ms3106e-24-22s | Amphenol Global Search | Amphenol
Search Results for ms3106e-24-22s AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined AT60-202-16141-22 Male Contact - Pin, Nickel-plated 16 22-24 Machined AT62-201-16141-22 Female Contact - Socket, Nickel-plated 1622-24 Machined Tooling - Machined Contacts Part Number Description AUTK-16 Hand Crimp Tool, Size 16 AUTK-100 Universal ...
ROHS COMPLIANT PRODUCT DATA DRAWING - NRN 40073 01/16 STW DATE APPROVED
stw 08/31/11 fed 08/31/11 rohs compliant.015 0.38 2.64.050 1.27.104.028 0.71.032 0.81.070 min.1.78.016 0.41.100 2.54.040 1.02 rp.085 ±.001 2.16 ±0.02.120 3.05.090±.001 2.29 ±0.03.047±.001 1.19±0.03 .073±.001 1.85±0.02 operating temp.: -55 c to +125 product data drawing c
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
.83921.31 1/4-36 uns-2a.312 hex product data drawing material: body, insert & hex nut: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a 585 type 303 , cond a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
AHDP06-24-23PN-SRA Size 24 plug, 23 positions, pin, reverse
AT60-202-16141-22 Size 16 male solid machined contact, crimp, 22-24 AWG, nickel plated. REQUEST A QUOTE. AT60-202-1631 Gold-Plated Male Machined Contact, Size 16, 16-20AWG. Comparable to PNs# 0460-202-1631, 936400014. REQUEST A QUOTE.
Anti-Human Trafficking and Slavery Statement - Amphenol Antenna Solutions
Ethics Anti-Human Traffic and Slavery Statement 1. Introduction Amphenol is committed to treating everyone in our business and supply chains with dignity and respect. We take seriously our role in combatting human trafficking and slavery in our supply chain, and we work to ensure the well-being of the people
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
Model 356A33 Platinum Stock Products; Triaxial, ceramic shear ICP ... - PCB
Model Number 356A33 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 47267 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
SMP Female R/A to SMP Female R/A 12" 180° Clocked Cable Assembly for ...
MIL-STD-202, Method 106, Less Step 7B Barometric Pressure (Altitude) MIL-STD-202, Method 105, Condition C, 70k Ft.
PRODUCT DATA DRAWING - SV Microwave
.01220.31 internal pin.0280.70 body i.d. detail a scale 12 : 1 material: body: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a582 type 303, cond. a contact: beryllium copper per astm b196, alloy no. uns c17300, td04 bead: ultem 1000 per astm d5205 ...
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
AHDP06-24-27PR-BRA 27 Positions, Plug, Pin, Shell Size 24,
AT60-202-16141-22 Size 16 male solid machined contact, crimp, 22-24 AWG, nickel plated. REQUEST A QUOTE. AT60-202-1631 Gold-Plated Male Machined Contact, Size 16, 16-20AWG. Comparable to PNs# 0460-202-1631, 936400014. REQUEST A QUOTE.
62GB - Amphenol Ltd
Available with integrated backshell technology; Mating endurance of 500 operations for gold plated contacts; Fully intermateable and intermountable with BS 9522 F0017, and MIL-DTL-26482 Series 1 (solder)
MIL-BUS couplers as per MIL-STD-1553B - Amphenol-Air LB
#8 Twinax M39029/90-529 and 91-530, tear plugs D38999/31; Coax contacts in #8, #12 and #16; mixed pole arrangements; cable as per MIL-C-17/176
DESCRIPTION - Amphenol Socapex
20 31 28.1 24 37 3.5 25.5 30 46 42.2 34 52 3.5 35.5 40 56 52.2 41 65 3.5 47 Receptacle sizes Dimensions (mm): 10 A 10 0 12 1,5: 25 A 12 1,5 17 6,5: 50 A 14 3,5 21 10,5 Dimension of ground contact on rear side Contact sizes 20-30-40* (mm) types Standard contacts Contact bonded to the shell
Micro38999 - Amphenol-Air LB
Protection Caps 2M809-198, 2M667-202 54 How to Order Plug Rubber 2M809-083, 087 55 Plug Rubber Caps 2M809-083, 087 56 2M Python 57 Specs/ Info 2M803 Overview 58 ... Plug 2M805-001, 002 31 In-Line Receptacle 2M805-003-01, 004-01 32 Square Flange Receptacle 2M805-003-02, 004-02 33
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36816 06/09 PJS - SV Microwave
.091±.002 2.31±0.05.165 4.19 interpret dimensions and tolerances date approved revision history rev description third angle projection n/a see notes see notes sv microwave, inc. scale: 12:1 size dwg. no. b material: finish: 7) remove all burrs unless otherwise specified 95077 1211-40003 cage code within .005 t.i.r.
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
31 mm (1.2 in.) 9 mm (0.36 in.) 50 mm (1.97 in.) 2 mm (0.08 in.) 68 mm (2.68 in.) 10 mm (0.4 in.) Mounting clamp width: 14.6 mm (0.57 in.) Mounting clamp Sensor mounting for sensor model ER 403508 Mounting clamp Three possible mounting configuration using mounting clamp and screws Mounting clamp, part number 403508 MTS Sensors
PRODUCT SPECIFICATION BUS-12-098 - Amphenol CS
MIL-STD-202-Test Methods for electronic parts. ASTM B-36-71, Alloy 260-Brass UNS-C26000-Brass 3.0 PHYSICAL PARAMETERS: 3.1 Qualifications ... Barometric Pressure: 24 to 31 inches mercury 5.2 Test Samples: The samples shall consist of 25 crimped pins and 25 Mini PV™ contacts