Search Results for 31-4803-75
10-765127 | Amphenol Global Search | Amphenol
Search Results for 10-765127 Amphenol Corporation - Financials - SEC Filings SEC Filings. ... Cable Pull Out Force 162 lbs for 10 minutes per EIA/TIA-455-6 Cable Sealing Flexing 200 cycles at 180° flex per EIA/TIA-455-1 Impact 8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5
10127721-061LF | Amphenol Global Search | Amphenol
Search Results for ms3106e-24-22s Connector Solutions M23 Elite Series - Amphenol Sine Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAP1200-S1 Plug, straight, Checkmate™ 4.5-7.5mm ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
ENVIRONMENTAL EMI/RFI AELL - Amphenol PCD
Contact backshellsamhenolcd.com ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING Connector Group L D38999 Series III & IV M85049 /18 11 W 03 A SERIES SLASH # ACCESSORY SHELL SIZE FINISH CLAMP SIZE LENGTH
Accessories - Gemeco
MSRP: $20.92, Your Discount $6.43 (31%) Compare. Efoy. Brackets. Part # 158-908-002. MFG # 158-908-002. Your Price: $7.65 / ... MSRP: $7.75, Your Discount $1.45 (19%) Compare. Rigid Industries. AC/DC Charger for Dual 18650 Li-ion Batteries. Part # 30112. MFG # 30112. Your Price: $11.54 / ...
DUMMY RECEPTACLE BACKSHELLS - amphenolpcd.com
TABLE A. Accessory. Shell Size. A . B. C Max. D. E. L +0.03/-0.13. mm. inch. mm. inch. ±0.13. ±0.41 +0.79/-0. mm. inch. mm. inch. mm. inch. mm. inch. 8. 12.01. 0.47 ...
n02 252 0064c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
Datenblatt ER Analog - Temposonics
Betriebstemperatur −40…+75 °C Feuchte 90 % relative Feuchte, keine Betauung Schutzart 1,2 IP67 (Stecker fachgerecht montiert) Schockprüfung 100 g (Einzelschock) IEC-Standard 60068-2-27 Vibrationsprüfung 5 g / 10…2000 Hz IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) ... Ø ,4 31 9 50 2 68 1 reite der Montageklammer: 14,6 ...
CAT5e Cables (Category-5e) Cables For Sale - Cables on Demand
Amphenol MP-52RJ11SNNE-001 Shielded Category-5e RJ11 Ethernet Cable (2-Pair) Data Cable [AT&T U-Verse / Verizon FiOS] - CAT5e PBX Network Patch Cord with 6P6C RJ11 Connectors (Straight-Thru) 1ft
Industrial Interconnect System - Amphenol Sine
VV lin - lin - ee 2 V-line’s design includes a one piece 5 keyed shell, coupling nut, cable adapter and gland nut constructed of high strength machined aluminum and finished in
M120920 LUTZE SILFLEX® FBP Cables for Food and Beverage Applications
• Shielded with foil tape, tinned copper braid with 75% optical coverage, and drain wire • Industrial grade phthalate free thermoplastic polymer jacket • Black jacket similar to RAL 9005 Part No. Description OD / Ø OD / Ø Weight Copper No. of conductors incl. ground ca. mm inches Lbs/Mft Lbs/Mft A6022003 A6022004 A6022005
Datenblatt EP2 SSI - temposonics.com
Betriebstemperatur −40…+75 °C Feuchte 90 % relative Feuchte, keine Betauung Schutzart 1,2 IP67 ... Ø 5,4 31 9 50 2 68 10 Breite der Montageklammer: 14,6 Kabel mit M12 A-codierter Buchse (8 pol.), gerade – offenes Kabelende Artikelnr. 370 674 Beachten Sie das Kabel 370 789.
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
1.33 (33.02) max V-THREAD c B 1485049/26-2 CRIMP RING Reference Only Not Supplied With Backshell)
Complete End-to-End Solution - amphenolrf.com
i Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Part Number
Model 426B31 | PCB Piezotronics
1/4" preamplifier with 7-pin LEMO conn. (for externally polarized microphones) Nominal Microphone Diameter: 1/4" Temperature Range: -4 to 167 °F (-20 to 75 °C)
end of life | Amphenol Global Search | Amphenol
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Cap Plug With Chain. Downloads. 031-6 PDF Customer Drawing (Size: 206 kb) 031-6 STP 3D Model (Size: 331 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-6: Body Finish: Nickel: Body ...
R-Series Brief Instructions - Temposonics
1.75 ±1 (0.07 ±0.04) 1 U-magnet 2 Non-magnetic mounting device and screws Install the magnet using non-magnetic material for mount-ing device, screws, spacers etc.. The magnet must not grind on the sensor rod. Alignment errors are compensated via the air gap. • Max. permissible surface pressure: 40 N/mm2 • Max. fastening torque for M4 ...
Temposonics
I 6 I Temposonics® EP / EL IO-Link Data Sheet b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile d Connection type D 4 4 M12 (4 pin) male connector e Operating voltage 1 +24 VDC (±25 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE Operation manuals & software are available at:
rht-2-i-1-s | Amphenol Global Search | Amphenol
w/ battery and instrument 30 lbs. (13.6 kg) 60 lbs. (27.2 kg) 103 lbs. (46.7 kg) 12 lbs. (5.4 kg) Case Model Pelican® 1500 Pelican® 1440 Pelican® 1440 Pelican® 1400 External Connection LEMO® bulkhead mates with CBL142-xxx One (1) gland with rubber stopper One (1) gland with rubber stopper One (1) gland with rubber stopper Miscellaneous ...