Search Results for 31-4803-75
Attenuators - amphenol.com.au
©2001 Amphenol Corp. 9/01 Printed in U.S.A. www.amphenol-fiberoptics.com sales@amphenol-fiberoptics.com 5 Customer Service 800-944-6446 Amphenol’s 944 & 954 fixed plug style attenuatorsare fully qualified to Telcordia GR-910, Issue 2, requirements. The all fiber construction is proven to be ideally suited for optical networks with both controlled and uncontrolled temperatures,
B B3 - Amphenol Sine
31.8 Ref B2 MODIFY THE INSERT LETTER LOCATION MAY-20-2016 BEN TOMMY B3 UPDATE RATED VOLTAGE FEB-1-2023 JUN TOMMY. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 ... MP16M23F MS16M23F 18-16 0.75-1.5 Gold Flash SP16M2F SS16M2F 18-16 0.75-1.5 Gold Flash
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm IP67
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies; ... Stick Antenna 698-960 1710-2690 3300-3800 5150-5950 MHz SMA ST0428-31-001-A. External Antenna 2400-2500 MHz 5150-5825 MHz ST0228-30-003-A.
SMA Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies; ... External Antenna 617-960MHz 1427-2690MHz3300-5925MHz ST0428-31-002-A. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
31.75 hex [1.250] lock washer stamp "74868 34475-1003" 21.08 [0.830] 'd' flat section a-a o-ring solder tab scale 1.000 recommended mounting hole dimensions scale 1.000 customer outline drawing all other sheets are for internal use only. created date:
Band-Pass Filter for the 130 MHz Band - amphenolprocom.com
7.87 x 15.75 x 23.62 in. 200 x 600 x 600 mm / 7.87 x 23.62 x 23.62 in. Weight Approx. 4.6 kg / 10.14 lb. Approx. 10 kg / 22.05 lb. Approx. 14.5 kg / 31.97 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 3/1-200-SHT 200000983
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Your shopping cart is empty. Product Qty Amount; From: Until:
Distributor Inventory Search - amphenolrf.com
Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; MMCX Cable Assemblies; MMCX to BNC Cable Assemblies ... not 31-10, or 000-11325, not 11325) Search. BOM Import/Export Search. Search Results. Click quantity on-hand to visit distributor website. Filter By Location: Distributor Name 925-144J-51PT; Mouser ...
6 element Yagi 400 - 440 MHz 7042420 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00 Fixed norstel / coupler clamp (cross clamp) 3202078/68 Increasing sleeve 3201079/00 RADIATION PATTERN E-Plane | 420 MHz RADIATION PATTERN H-Plane | 420 MHz 7042420 PROCOM A/S reserves the right to amend specifications without prior notice Page: 1 of 1 Last edited: 2022/03/31.
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Your shopping cart is empty. Product Qty Amount; From: Until:
MASTER KEYWAY - Amphenol Sine
32.5 31.8 83.0 max rts6bs16*9s* xxxx a n key-40°c ~ +105°c part number-40°c ~ +125°c rts6bs16n9s rts6bs16n9s03 dimension cable od range 14.5 mm 17.5 mm 10.0-14.0 mm 13.5-17.0 mm ... mp16m23f ms16m23f 18-16 0.75-1.5 gold flash sp16m2f ss16m2f 18-16 0.75-1.5 gold flash
C-RTS6BS18x103Sxx-TW Rev 01-Model) - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Amphenol
a. impedance: non-constant can be used with 50, 75 and 93 ohm triaxial cables b. frequency range: dc - 500 mhz c. dielectric withstanding voltage: 5000 vrms, min. 3. mechanical: a. temperature range: -65 $ c to 165$ c 4. for assembly and cable stripping instructions see 9-9950-233 ... stamp "amphenol 31-33546-8" (st5m1344jp5b) date code "yyww"
Thermo-Trex Thermocouple Extension Wire (Types JX, KX & RSX)
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
C091 31H012 101 2 - M16 Male cable connector with internal s
Comparable to PN# 99-5630-75-12. REQUEST A QUOTE. C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included. REQUEST A QUOTE. C091 31K012 101 2 - M16 Male cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 6-8mm ...
C137-078TG - Connector for FLEXWELL® elliptical waveguide E78 ...
Title: C137-078TG - Connector for FLEXWELL® elliptical waveguide E78, CPR137G Flange Created Date: 1/11/2025 10:31:20 PM
TORKDISC® ROTARY TORQUE SENSING SYSTEM - pcb.com
socket head cap screws are used and tightened to 75% of yield. [7]Bolt joint slip torque is increased from 85,000 in-lbs to 110,000 in-lbs by applying Loctite 638 to the inner 6.000" bolt circle mating surfaces, or using 5/8-11 UNC Supertanium bolts in the 6.000" bolt circle, torqued to 230 ft-lbs. [8]Supplied with universal AC power adaptor.
IRTD-400 - kayeinstruments.com
IRTD-400 - kayeinstruments.com
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
R-Series Brief Instructions - Temposonics
1.75 ±1 (0.07 ±0.04) 1 U-magnet 2 Non-magnetic mounting device and screws Install the magnet using non-magnetic material for mount-ing device, screws, spacers etc.. The magnet must not grind on the sensor rod. Alignment errors are compensated via the air gap. • Max. permissible surface pressure: 40 N/mm2 • Max. fastening torque for M4 ...