Search Results for 31-850
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
小型高密度丸型コネクタ - アンフェノールジャパン ...
インサート配列 9-5 9-35 9-98 11-2 11-5 サービスレーティング Grounded M Ⅰ Ⅰ Ⅰ コンタクト数 16 3 2 5 コンタクトサイズ 8 Coax 22D 20 16 20
FRA-ENG-3-20180921160812 - amphenol-cit.com
(4.31) ap rove connector p/n: 44133-0400 (1.41) .37) -101 650 2. 3. notes: unless otherw ise specified d mensions and tolerances per asme y14.sm-1991. general notes: designed to meet the applicable requirements of the follow ing a. rtca/ûo-160g environmental test conditions: 1.15 0000000 fan p/n: s0085-169 -l .50 0000000 12.850 plate) 998 65 ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
"amphenol rf, 95-850-275-xxx and date code" heat shrink tube typ(2) interface per mil-std-348 series: tnc plug typ(2) scale 0.400 customer outline drawing all other sheets are for internal use only. author: amphenol rf created date: 5/3/2021 1:14:31 pm ...
Amphenol’s 2M Micro38999 Connector Series… 2M805 The New Aerospace Stan
Hermetic HEC Hermetic G 86 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 2M804 Push-Pull Hermetic Receptacle Ordering Guide for 2M804-006 Note: Please contact the factory directly for a listing of tooled interfacial seals for the hermetically sealed connectors.
12G SDI BROADCAST SOLUTIONS - amphenolrf.com
095-850-243XXXX. BNC Straight Bulkhead Jack to MCX Straight Plug. 095-850-300XXXX. HD-BNCStraightBulkheadJackIP67to HD-BNCStraightPlug. Right-Angle Plug to BNC StraightJack Plug. CableType. Part Number. Description. Belden 4855R. ... Tel: +31 30 637 7899. Email: info@amphenol-nl.com. Title:
ETV38999 - Amphenol Aerospace
I 600 850 1800 VRMS II 900 1250 2300 VRMS Contact Size Test Current (Amps) Maximum Millivolt Drop Crimp Crimp* 22D 5 73 20 7.5 55 16 13 49 12 23 42 10 (Power) 33 33 ... 19-31 M 15 12 1 2 19-32 I 32 32 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to fiber optics. Consult Sidney, NY.
Home - Amphenol Canada
Home - Amphenol Canada
2Mシリーズ 超小型・超軽量・超高密度 耐環境丸型コネクタ
b dia. a flat b bsc c dia.± .003 0.08 a dia. e dia. d flat c dia. ± .003 0.08 b bsc a dia. e thread b flat master keyway a dia. c thread d dia..060 1.52 1.010 25.65
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
41317 16/3 31 0.328 92 55002 41318 16/4 31 0.364 118 55002 41320 16/8 21 0.474 195 55004 41322 16/12 15 0.577 256 55005 41325 14/4 41 0.400 153 55004 ... temperature of 450°C / 850°F. This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors, nickel plated
AMPHENOL /PYLE-NATIONAL
i 600 850 1800 v rms 600 v rms 400 v rms 200 v rms M 400 550 1300 V RMS 550 V RMS 350 V RMS 200 V RMS oe yder fce 1 67 563-51 • Email ryderamphenol-aao.com
B744V TRIDUCER® Multisensor/CW Thru-hull - Airmar
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 300 mm 095-850-288-300. ... I Bar Antenna 698-960 1710-2170 2300-2690 MHz RP-SMA Plug ST0330-31-502-A. External Antenna 2400-2500 MHz ST0126-30-501-A. External Antenna 698-960 1710-2170 2300-2690 3300-5000 MHz ST0449-21-201-A.
HB114-U6S12-140-TH - HYBRIFLEX® - RFS Technologies an Amphenol Company
HB114-U6S12-140-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 140 ft
BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm ...
BNC Straight Jack to HD-BNC Straight Plug B4794R 75 Ohm 60 inches 12G 095-850-192-060. BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 750 mm 12G 095-850-216M075. You May also be Interested in. BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-342.
LLPX210R-V1 - andrew.com
Net Weight, without mounting kit 14.5 kg | 31.967 lb Electrical Specifications Impedance 50 ohm Operating Frequency Band 2300 – 2700 MHz Polarization ±45° Electrical Specifications Frequency Band, MHz 2300–2500 2500–2700 Gain, dBi 20.1 20.2 Beamwidth, Horizontal, degrees 34 31 Beamwidth, Vertical, degrees 7.3 6.8
Amphenol Serie PT
2,31 2,77 3,23 3,70 4,15 5,07 Kontaktgröße 20 16 Belastung in axialer Richtung N min. 68 113 Befestigungsmutter von PT 07 Endgehäuse Gehäusegröße Drehmoment Gehäusegröße Drehmoment Nm + 0,5 Nm 8 3,6 8 4 + 0,5 10 4,1 10 6 + 0,5 12 5,2 12 8 ± 1,0
12G SDI BROADCAST SOLUTIONS - Amphenol RF
095-850-243XXXX. BNC Straight Bulkhead Jack to MCX Straight Plug. 095-850-300XXXX. HD-BNCStraightBulkheadJackIP67to HD-BNCStraightPlug. Right-Angle Plug to BNC StraightJack Plug. CableType. Part Number. Description. Belden 4855R. ... Tel: +31 30 637 7899. Email: info@amphenol-nl.com. Title:
Bulkhead Removes the need for - アンフェノールジャパン ...
Connectors Removes the need for discrete wire termination. PDS-246-1 Bulkhead Feed-Through 40-60 Delaware Ave Sidney NY 13838-1395 Phone: 800-678-0141
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.