Search Results for 32-17
Model 002A30 General purpose coaxial cable, white FEP jacket, 30 ... - PCB
General purpose coaxial cable, white FEP jacket, 30-ft, 10-32 plug to 10-32 plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Attenuator - SV Microwave
2.92mm: Capable of up to 32 GHz at 2 Watts (M3933/30) or 40 GHz at 0.5 Watts (SF0915-6200), the 2.92mm interface intermates with SMA and 3.5mm interfaces, but outperforms them both. Attenuators are essential in satellite systems to manage signal strength, reduce noise, protect amplifiers, and ensure stable communication, especially in ...
DX900 Multilog Smart™ Electromagnetic Speed Sensor, Plastic Housing ...
Water Temperature: 0° to 30°C (32° to 86°F) ... Installation D-17-442-01. Installation D-17-626-01. Installation D-19539. Wiring D-91-1341. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC ...
Model 333B52 Modal array, ceramic shear ICP® accel, 1000 mV/g, 0 ... - PCB
Size (Height x Length x Width) 0.45 in x 0.68 in x 0.45 in 11.4 mm x 17.3 mm x 11.4 mm Weight 0.26 oz 7.5 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side
Model 352A91 Miniature, Lightweight, High G ICP accel, 5000 g ... - PCB
Weight 0.006 oz 0.17 gm [1][3] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Epoxy Epoxy Electrical Connection Position Side Side Cable Termination 10-32 Coaxial Jack 10-32 Coaxial Jack Cable Length 3 ft 0.9 m Cable Type 030 Coaxial 030 Coaxial Mounting Adhesive Adhesive [4]
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
Model M350C04 Shock, ceramic-shear, ICP® accel., 1 mV/g, 5k g range ...
Electrical Filter Corner Frequency(- 3 dB) 17 kHz 17 kHz [2][3] Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz Broadband Resolution(1 to 10,000 Hz) 0.02 g rms 0.20 m/s² rms [2] ... Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
AR - Amphenol Canada
(10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 8 T 15 12 T 3 8 Q Insert Arrangements CCOAX T TWINAX OR TRIAX F FIBER Q QUADRAX Notes: 1. Mating face of pin insert shown. Socket face is mirror image. 2.
New Products Introduction - SV Microwave
Part # SF3311-60014-1S 1.85mm Male Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 109
Amphenol
28 16,7 17,0 0,92 32 18,1 19,0 1,02 36 23,9 23,0 1,05 Wire Stripping Either mechanical or hot stripping can be used. Prevent conductors or insulators damage. For solder contacts, conductors have to be pretinned. Note: Do not twist conductors used with crimp contacts. Do not touch
482A21 SENSOR SIGNAL CONDITIONER Revision: K - PCB
Temperature Range 32 to 120 °F 0 to 50 °C Electrical Power Required(Standard) DC power DC power Excitation Voltage(To Sensor) 25 to 27 VDC 25 to 27 VDC DC Offset(Maximum) <20 mV <20 mV DC Power +32 to 38 VDC +32 to 38 VDC [1] DC Power 0.12 Amps 0.12 Amps [1] ... 1/28/2015 3:17:08 PM
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 25 mm (.98 Inches) Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-1PA-132-025B2 PDF Customer Drawing (Size: 119 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
Introduction to Charge Mode Accelerometers | PCB Piezotronics
A charge mode accelerometer is a sensor that generates an electrical output proportional to applied acceleration. They are ideal for high temperature vibration applications because they lack internal microelectronics which limits the use of ICP® sensors to about 325 °F.
Piezoelectric shaker - Wilcoxon Sensing Technologies
10-32 UNF x 0.50 dp 4 PL on a 1.00 dia. B.C. 1/4-28 UNF x 0.30 dp 0.257 dia. spanner wrench hole 3/8-24 UNF x 0.38 dp Model F7-1 Recommended system diagram. N8HFS matching network PA8HF power amplifer Signal source . Created Date:
Fiber Optic Patch Cables for Sale | Cables on Demand - Amphenol
Fiber Optic Patch Cables Now In-Stock Direct from Amphenol -- When only the best fiber optic patch cables will work in an installation, Amphenol Cables on Demand has the optical products you need. As the official online arm of Amphenol, our products are manufactured by a firm that is a leader in this industry.With over 25 years experience in the design and manufacture of fiber optic cable ...
Related Items - Amphenol Sine
RT0W71832SNH-K Receptacle Kit, Jam Nut, 32 Position, Female, Shell Size 18, with Machined Contacts, Size 20, 20-30AWG. Compatible to part # UT0W71832S. Call Us ... (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
17-SEP-20 15336 EH B B REFERENCE EAR # 5814 AND --CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are ... 9/17/2020 8:32:16 AM ...
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Seismic 17 Dual vibration + temperature output 18 Velocity sensors 19 Specialty 20 Traditional & triaxial 21 Hazardous area sensors 22 Cables & connectors 24 Cable & connector design 25 Cable ordering guide 26 Standard cable assemblies 27 Connectors 28 Cables 29
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
/115-: 11 t: w 03-6 d: series slash # coupling accessory: shell size shield finish: finish entry size: shield length d: drain hole: 115: straight 117: 90°-:spin s: self-lock