Search Results for 3222
18.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40020 ) smps size 16 pin ( 9921-40001 )
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
Output level: 114 dB Output frequency: 251.2 Hz Standard: 1" microphone IEC 60942-1:2003 compliant Internal battery Output level independent of battery condition
Human Vibration Meter - PCB
IHVM200.01 Rev K i-3 Table of Contents Module 1 Introduction to HVM200 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1
ねじ式SMPMジャック、ライトアングル、1.2mmケーブル用
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
EPS2116 User Guide - PCB
EPS2116 User Guide Assembling the EPS2116 3 Step 2. Thread the included cable upward through the mounting adapter (MA) and base (B) as shown in Figure 1-2, step 2.
18.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40020 ) SMPM Straight Female ( 3221-40007 )
PRODUCT DATA DRAWING REV DESCRIPTION DATE APPROVED - SV Microwave
- nrn 45122 08/20 stw checked: approved: drawn: stw 08/19/20 stw 08/19/20 dtl 08/19/20 rohs compliant freq. range: dc to 26.5 ghz material:
WIRELESS WORKER NOISE MEASUREMENTS SPARTAN NOISE - PCB
SPECIFICATIONS Performance Standards ANSI S1.25-1991 (R2017), IEC 61252 Ed. 1.2 Linear Operating Range 52 – 140 dB rms A-weighted Dynamic Range 94 dB
18.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 18.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) smpm r/a female ( 3222-40005 )
AUDCAL PORTABLE, APP-CONTROLLED CALIBRATION AUDIOMETER
AUDCAL SYSTEM CONFIGURATIONS Item Description SYS014 SYS015 SYS016 SYS017 SYS-UPG SLM Precision sound level meter 831C 831C 831C 831C 831C Firmware Audiometer calibration firmware 831C-AUD 831C-AUD 831C-AUD 831C-AUD 831C-AUD Calibrator Class 1 acoustic calibrator CAL250 CAL250 CAL250 CAL250 Cable 6 ft (2 m) extension cable EXC006 EXC006 EXC006 EXC006 EXC006
12.0 ± 0 - SV Microwave
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40005 ) sma straight male ( sf2906-6002 )
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.1/2 smpm plug-in contact ( 3221-40022 )
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40005 ) smpm r/a female ( 3222-40005 )
PRODUCT DATA DRAWING REV DESCRIPTION B DCN 52683 07/23 SEE PDM
b dcn 52683 07/23 approved: checked: drawn: see pdm see pdm mal 06/16/16 l±.125 material: smpm female r/a connector: 3222-40006 2.92mm male connector: sf1511-60069
PRODUCT DATA DRAWING DATE REV DESCRIPTION - NRN 48025 01/24 SEE PDM
- nrn 48025 01/24 approved: checked: drawn: see pdm see pdm krr 01/24/24.57014.48.51413.06.2215.61.1674.23 smpm interface per mil-std-348 material: bodies &
MODEL 2221 FOR LOW NOISE AND 200 V MICROPHONES PREAMPLIFIER - PCB
larsondavis.com | 1 716 926 8243 MODEL 2221 FOR LOW NOISE AND 200 V MICROPHONES The Model 2221 is an excellent choice for when you need a traditional preamplifier power supply.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 3222-40059 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
EU RoHS DECLARATION - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 3222-40059 YES W/ EXEMPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
6.0 ± 0.2 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smpm r/a female ( 3222-40020 ) sma straight male ( sf2911-60172 )
OAL - svmicrowave.com
- nrn 44451 01/20 mkk approved: checked: drawn: mkk 1/29/20 mkk 1/29/20 sj 01/22/20 rohs compliant oal.250 (see table) product data drawing material: connectors: 2.92mm male r/a (sf1512-60027)