Search Results for 3403
3403 | Amphenol Global Search | Amphenol
Amphenol Network Solutions dual-feed 4/5 TPA/GMT fuse panel offers industry-leading high-density fuse protection for both high-current and low-current equipment in one space-saving panel – ideal for managing power to routers, DSLAMs, optical MUXes, and other active equipment. This panel has been replaced by the 240GT54.
GA T 3XXX 100+118 - amphenol-sine.com
Ag T 3403 100 U Au T 3403 118 U 5 (05-b) Ag T 3359 100 U Au T 3359 118 U 5 (05-a) Ag T 3363 100 U Au T 3363 118 U 4 (04-a) Ag T 3303 100 U Au T 3303 118 U 3 (03-a) Ag T 3263 100 U Au T 3263 118 U 2 (Pin 1+3) Ag T 3203 100 U Au T 3203 118 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc.dielectric DIN EN ...
T 3403 100 - M16 Rear mounting female receptacle with ring n
T 3403 000 - M16 Front mounting female receptacle with ring nut. 6 contacts, silver plated Contacts included. Comparable to PN# 09-0324-00-06
NA T 3XXX 0XX U - amphenol-sine.com
Ag T 3403 000 U Au T 3403 018 U 5 (05-b) Ag T 3363 010 U Au T 3359 018 U 5 (05-a) Ag T 3363 000 U Au T 3363 018 U 4 (04-a) Ag T 3303 000 U Au T 3303 018 U 3 (03-a) Ag T 3263 000 U Au T 3263 018 U 2 (Pin 1+3) Ag T 3203 000 U Au T 3203 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc.dielectric DIN EN ...
AHD16-9-1939SE | Amphenol Global Search | Amphenol
AHD16-9-1939SE | 9-Position Plug, Female | AHD Series™ Heavy Duty ... No. of Positions: 9-Way; Contact Size: 16; AWG: 14-20; Amperage: 13A; Contact Type: Socket; Color: Black; Mating Part (s): AHD10-9-1939P* AND AHD14-9-1939P* Seal Diameter: 2.54MM (.100") - 3.81mm (.150") Wire Range: 14-20 AWG.
10-405996-163 | Amphenol Global Search | Amphenol
Meets Military / Aerospace MIL-DTL-38999 requirements for shock, vibration, and sealing. Available in all MIL-DTL-38999 insert configurations.
NTC Type MA - amphenol-sensors.com
Designed for use in catheter assemblies, these sensors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C). Close monitor-ing of manufacturing processes allow Thermometrics to maintain tight interchangeability tolerances with volume production.
T 3403 018 - M16 Front mounting female receptacle with ring
T 3403 018 - M16 Front mounting female receptacle with ring nut. 6 contacts, gold plated Contacts included. Comparable to PN# 09-0324-09-06
G:AutoCad DrawingsDWGEB3403-XX-800 Model (1)
Title: G:AutoCad DrawingsDWGEB3403-XX-800 Model (1) Author: andrew Created Date: 3/28/2013 1:20:03 PM
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
50 3403 3.04 0.80 55 2823 3.23 0.88 60 2354 3.42 0.95 65 1972 3.61 1.03 70 1660 3.78 1.11 75 1403 3.96 1.19 80 1191 4.13 1.28 85 1016 4.30 1.36 Ordering Information The code number to be ordered may be specified as follows: Code Type JM Resin-Coated Thermistor With PVC Wires Code Type F103R2 DKF103R2 See DK data sheet Code Wire Length WL in mm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
112661 STEP 3D Model (Size: 3403 kb ) 112661 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B705002-NPB3G-75-G: Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
230333 C091 ABD us e - アンフェノールジャパン株式会社
Amphenol 5 C 091 A Main Features • Metal locking ring; screw locking according to DIN EN 60130-9 / IEC 60130-9 • Number of contacts: 2 – 8, 12 and 14 contacts
C:TempM-NA T 3XXX 009 Rev02 - amphenol-sine.com
Title: C:TempM-NA_T_3XXX_009_Rev02.ps Created Date: 7/30/2008 1:03:21 PM
T 3401 058 - M16 Female right angled cable connector with in
Female cable connector with internal strain relief and metal locking ring. Screw locking according to DIN EN 60130-9 / IEC 60130-9. Contacts included.
GA T 3XXX 4X4 U - Amphenol Sine
T 3403 404 U T 3403 424 U T 3403 434 U 5 (05-b) T 3359 404 U T 3359 424 U T 3359 434 U 5 (05-a) T 3363 404 U T 3363 424 U T 3363 434 U 4 (04-a) T 3303 404 U T 3303 424 U T 3303 434 U 3 (03-a) T 3263 404 U T 3263 424 U T 3263 434 U 2 (Pin 1+3) T 3203 404 U T 3203 424 U T 3203 434 U Contact arrangement View on mating side Number of contacts ...
T 3401 001 - M16 Female straight cable connector with intern
Female cable connector with internal strain relief and metal locking ring. Screw locking according to DIN EN 60130-9 / IEC 60130-9. Contacts included.
C 091 A/B/D Series - Amphenol Sine
C 091 • M16 size • Screw locking according to IEC 61076-2-106 • Metal locking ring • Shieldable • 2 - 8, 12 and 14 positions for crimp and solder
NA T 3XXX 55X U - Amphenol Sine
T 3403 550 U T 3403 559 U 5 (05-b) T 3359 550 U T 3359 559 U 5 (05-a) T 3363 550 U T 3363 559 U 4 (04-a) T 3303 550 U T 3303 559 U 3 (03-a) T 3263 550 U T 3263 559 U Contact arrangement View on mating side Number of contacts type-number-crimp with ring nut type-number-crimp with hex nut SW20 dimension of nut Valid for contact arrangement: 05b ...