Search Results for 3420-6
10153 | Amphenol Global Search | Amphenol
Operating pressure 350 bar (5076 psi)/700 bar (10,153 psi) peak (at 10 × 1 min) for sensor rod/RH5-J: 800 bar (11,603 psi) Magnet movement velocity Any Design/Material Sensor electronics housing Aluminum (painted), zinc die cast Sensor flange Stainless steel 1.4305 (AISI 303)
RTS6BS10N2S03 Straight plug with cord grip, 4 (2+2) position
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. QXRT20 Contact Extraction Tool, #20 (Ø 1.0) Contact. Comparable to PN# RX20D44. REQUEST A QUOTE. RTS010N2P03 Receptacle, square flange, 4 (2+2) positions, size 10, pin contact, silicone rubber seal.
D> - PCB Piezotronics
.38 [9.6] .68 [17.3] 1 revisions rev a b description changed note changed note ecn 11792 29162 app'd dm 4-00 r .24 [6.0] b mounting stud: d> supplied per specification sheet f off ground washer (supplied with mounting stud) (use only when off ground is desired) mounting hole preparation: d>d> standard thread: metric thread:
Amphenol Aerospace
Created Date: 12/6/2000 3:08:49 PM
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
901-9209-asf IGS 3D Model (Size: 3420 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Export Control Classification Number:
Technical features
5.0 < f ≤ 6.0 GHz: 1.15 (23) PRODUCT DATASHEET 716M-LCF12-E01 7-16 DIN Male Connector for 1/2" Coaxial Cable, OMNI FIT™ Premium, Straight, O-Ring and compression sealing 716M-LCF12-E01 REV : B REV DATE : 08 Oct 2021 www.rfstechnologies.com
MINIATURE ACCELEROMETERS - PCB
KRM 6/1/17ECB RMB. 6 6 3 9 2. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc..78 [19.8].47 [11.8].43 [11.0].47 [11.8] 1/4-28 UNF - 2A HERMETIC, 4-PIN CONNECTOR X-AXIS GROUND Z-AXIS Y-AXIS ...
Temposonics
6 1 9 7 5 3 2 10 8 6 4 A B C E D F G H K J Option D60 Option RB _ Option FM _ Temposonics G-Series sensors are preconfigured at the factory by model code designation. If needed, a variety of retrofit and replacement options are available to provide direct backwards compatibility for your application. G-Series sensor connection options:
Literature | Amphenol Aerospace
The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and weight.
TITLE
33.6 11.19.0 9.0 19.9 Ø16.0 19.9 0.8 wire tie structure, can be used in need internal strain relief features a2 - added sr note 10apr24 jhead dh. created date:
EXPLOSIVE, GUN & IMPACT TESTING - PCB
3.6; Excitation voltage (V) 10; 10. 10; 5. Mounting method; 4-40 screws. 4-40 screws; 4-40 screws. 4-40 screws; 6. PIEZOELECTRIC ACCELEROMETERS. SERIES 660 (TO-5 PACKAGE) LOW COST, EMBEDDABLE ACCELEROMETERS; Series 660 accelerometers are ideal for continuous vibration . monitoring in high-volume and commercial OEM applications.
BPF 3/...-250 - AMPHENOL PROCOM
Approx. 6 kg / 13.23 lb. Approx. 12.2 kg / 26.90 lb. Approx. 18.4 kg / 40.57 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations. Model Product No. BPF 3/1-250: 200000985: Add to quote: BPF 3/2-250: 200001165: Add to quote: BPF 3/3-250: 200001891:
radsok-power-connectors-catalog-amphenol-industrial
ST_6.0mm: C10-729762-001 or configured to customer applications 35~120+A Configured to customer applications Thru Board 3 (Press-Fit) ST_3.6mm HD: Configured to customer applications 35~70+A Configured to customer applications Technical Information Accessory plastic lead-in cap available
NEXUS
8 7 6 5 4 3 2 1 ap-166 cap-166 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others for any purpose or used for any purpose without the written consent of nexus. scale = 1.00 :1 title weight finish dwn.by material appr.by checked by date date date size dwg. no. do not scale ...
CALIBRATION - PCB
2.6 % rdg . Reference accelerometer with pneumatic shock tower, back-to-back comparison method _____ (A2LA Cert. No. 1862.01) 03/18/2023 Page 5 of 5 . 1. This laboratory offers commercial calibration service. 2. Calibration and Measurement Capability uncertainty (CMC) is the smallest uncertainty of measurement that ...
132169ss - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\132\132169ss.dwg Author: Owner Created Date: 1/17/2007 6:52:10 PM
66377 - PCB
.25 [6.4] 10-32 coaxial connector 5.) cable minimum bend radius: .25 [6.4] 4.) recommended mounting torque, 2-5 foot pounds [3-7 nm] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting r over dim 'a' with a 63 [1.61] surface finish or better finish for best results
4X - PCB
6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN C UPDATED ETCHING/TITLE 48479.25 [6.3].25 [6.3].33 [8.4] X GROUND Z Y ATTACHED CABLE 099 TYPE 5FT [1.5M] LONG
Amphenol Aerospace
Created Date: 12/6/2000 3:14:52 PM
66912 - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters