Search Results for 3420-6
Amphenol Aerospace
Created Date: 6/22/2001 8:57:16 AM
RTS1BS12N8S03 Receptacle, Inline, 8 positions, size 12, soc - Amphenol Sine
QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. RTS012DCG Dust cap for Receptacle, Size 12. Compatible to part # UTS12DCG. REQUEST A QUOTE. RTS12CCRG Coding color ring, Green, size 12. Compatible to part # UTS612CCRG.
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs.
66374 - PCB
.25 [6.4] 10-32 coaxial connector 5.) cable minimum bend radius: .25 [6.4] 4.) recommended mounting torque, 2-5 foot pounds [3-7 nm] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting r over dim 'a' with a 63 [1.61] surface finish or better finish for best results
Vendor/ Subcontractor Management
Date: 22.6.2021 16. Action to prevent recurrence: PRES 12794 raised to make change from 123GB-0681-02 to 123GB-0681-05 permanent – i.e. change drawing and BOM 17. DECISION OF QUALITY ASSURANCE OR AUTHORISED REPRESENTATIVE Signature: Date: 22.6.2021 Authority: Quality Manager . BF-WI-QA ...
PDM: Rev:E Released - Amphenol CS
6.0 ELECTRICAL CHARACTERISTICS 6.1 Current Rating The maximum current rating of the receptacle shall be 1.0 ampere AC or DC. 6.2 Voltage Rating The maximum voltage rating of the receptacle shall be 200 volts AC or DC. 6.3 Contact Resistance The contact resistance shall not exceed 12 milliohms initially or 15 milliohms after environment
Login - Amphenol Cables on Demand
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
15X - PCB
.250 [6.35] nr released to drafting 51661.147 [3.73].079 [2.01] 4x (long metalized grooves).035 4x (high bumps)r.003 3x .060 [1.52] 2x .050 [1.27].080 [2.03] 4x .025 [0.64] (.05) (.14) (.07).010 x 45° (alignment marker) seismic center 1 chamfer on unit is aligned with chamfer on alignment marker 1 direction of acceleration for positive output ...
Protimeter Mini | Mini-Stift-Feuchtigkeitsmesser
6-17 % grün (trocken) 17-20 % gelb (gefährdet) 20-30 % rot (nass) GARANTIE: 24 Monate auf mechanische oder Herstellungsfehler. Enthält keine Verschleißteile oder Zubehör. OPTIONEN: Hammerelektrode. Tiefe Mauersonden. Mini: Kostengünstiges, analoges Nadel-Feuchtemessgerät: BESTELLNUMMER:
www.amphenolrf.com
Title: untitled Created Date: 6/15/2006 1:02:17 PM
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION - SV Microwave
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 2921-61493 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area ...
Amphenol Aerospace
Created Date: 6/19/2008 11:00:36 AM
NEXUS
6 ap-136-6 1 clamp shield, outer nickel plated brass 7 ap-136-5 1 clamp shield inner nickel plated brass 8 see table #1 1 bushing rubber 9 ap-116-2 1 washer stainless steel 10 ap-116-4 1 spring 302 stainless steel 11 ap-116-6 1 stud anodized aluminum alloy part # cable dia bushing ap-176-01 .165± .010 ap-116-17 ap-176-02 .228± .010 ap-116-18
24325 - PCB Piezotronics
6-32 unc-2b .15 [3.8] min on a .70 [17.8] b.c. recommended mounting torque 2-5 ft-lbs [3-7 n-m] recommended mounting torque 5-9 in-lbs [57-100 n-cm] mounting surface should be flat to within .001 [0.03] t.i.r. over 1.0 [25.4], with a minimum 32 [0.8] finish for the best results drill perpendicular to mounting surface to within 1° 4 3 2 1
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
15 41,6 32,1 40% 17 44,8 36,1 35% 19 49,5 38,1 41% 21 52,7 41,1 39% 23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension
10124648 | Amphenol Global Search | Amphenol
2019/04/23 2019/04/25 2013/03/11-Terry Luo Heaven Cen Paulpandian, S ELX-DG-33324-1 D Released PDS: Rev :D STATUS:Released Printed: Apr 25, 2019
Dynamic under pressure - PCB
Face diameter mm (in) 6.35 (0.25) 3.86 (0.152) 3.86 (0.152) Weight gram 0.08 2.3 2.3 Mounting method RTV bond 10-32 UNF-2A 10-32 UNF-2A Screen “B” screen “A” screen “A” screen Cable P/N EW862 24328-3 24328-3 Accessories 30042, mounting pad EHR93, O-ring, viton EHR96, O-ring, fluorosilicone EHR93, O-ring, viton EHR96, O-ring ...
SCHEMATIC DIAGRAM
5'≤ LENGTH < 100' = +6"/ - 0 100'≤ LENGTH = +1'/ - 0 2.54cm ≤ LENGTH < 30.5cm = +2.54cm/ - 0 30.5cm ≤ LENGTH < 1.5m = +5.1cm/ - 0 1.5m ≤ LENGTH < 30.5m = +15.2cm/ - 0 30.5m ≤ LENGTH = +30.5cm/ - 0 7 4 8 8 7 PCB Piezotronics Inc. claims proprietary rights in
2X - PCB
6 3 6 8 5 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 45096.25 [6.4].75 [19.1] 1.88 [47.7] 1.201 [30.51].40 [10.2] .560 [14.22] 7/ ...
AT06-08SX | Amphenol Global Search | Amphenol
4. mating part: at06-3s* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge aw3p 43.2 21 24.4 cavity "a" cavity "b" cavity ...