Search Results for 3420-6
CUSTOMER OUTLINE DRAWING - Amphenol RF
95-850-236-006 - 6.00 [0.152] - 95-850-236m025 9.84 [0.250] 95-850-236-012 - 12.00 [0.305] 95-850-236-018 - 18.00 [0.457] - 95-850-236m050 19.69 [0.500] 95-850-236-024 - 24.00 [0.610] - 95-850-236m075 29.53 [0.750] 95-850-236-036 - 36.00 [0.914] - 95-850-236m100 39.37 [1.000] 95-850-236-072 - 72.00 [1.829] - 95-850-236m200 78.74 [2.000] notes: 1.
APC - Amphenol Plastic Connector
6 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com B A D THIS DOCUMENT CONTAINS PROPRIETARY INFORMATION AND No. 63 Xinghan Road, Sanzao Town, Jinwan, Zhuhai, PRC PROCESS SPEC LEAD/PRODUCT ENGINEER: APPROVALS PRODUCT GROUP: SHEET 1 OF 1 THIRD ANGLE PROJECTION 4 A 3 2 1 D C 4 3
安费诺(常州)电子有限公司
45.6 37.6 26.5 45.9 (mm) 34.9 REF (mm) 01 Series 32POS o Installation Type Rear mounted Seal Part Number AC-CP000383 AC-CP000382 CPA 0000 Ordering Information P32 Product Type HC Signal 08 Connector Type Receptacle Connector P32 Terminal & Cable & Seal Plug Options Receptacle HC08A-P32-R HC08B-P32-R HC08C-P32-R Product Type
Optimizing Microwave Signal Transmissions In Extreme Cryogenic Environments
0.6 0.8 1 1.2 1.4 1.6 Total q, watts.089 Cu/Cu Teflon.141 Cu/Cu Teflon.090 SST/SST SiO2.141 SST/SST SiO2 Cable Type at frequencies: 2,12,18 GHz Heating Load from Copper vs Stainless Series1 Chart 2. Heat Loading Comparison of Copper and Stainless Designs Key to Cable Types: • .089 Cu/Cu Teflon is low loss .089 tin plated Copper jacket, Cu ...
TN-37 Static Preloading of 1-DoF & 3-DoF Force Ring Sensors
6.Calculated preload values up to 10 volts may be safely applied in one uniform increment without mechanical or electrical damage to the sensor. In cases of higher capacity sensors, or where a larger preload is required, the preload will need to be done in multiple increments to prevent damage to the sensor’s on-board electronics.
45.6 - Amphenol Sine
45.6 18.3. of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 at06-12sx-xxx plug, 12 socket, at series, keyed grey black brown color part number key-a configuration green at06-12sa at06-12sa-blk at06-12sa-grn at06-12sa-brn * grey black brown color part number key-b configuration green at06-12sb-gry at06-12sb at06-12sb ...
REVISIONS - Amphenol Sine
6. package: 4000 pcs/reel 7. available applicators: mfx-3975-k or mfx-3975-g 8. all dimensions are for reference use only b 5.5 min. a4 c1070s update drawing 21/jun/19 joetommy ref: 1060-14-0144, 1060-14-0122 nickel gold at60-14-0122 at60-14-0144 platingpart number part number chart a5 c1298s update plating 14/sep/20sullentommy tin at60-14-0177
IECEx - PCB
pcb.com | 1 800 828 8840 MODELS . 356A04, 356A05 . 356A04/NC & 356A05/NC. MINIATURE ICP ® ACCELEROMETERS. WITH FLEXIBLE, INTEGRAL CABLE n High overload shock limit prevents sensor damage
36.5 - Amphenol Sine
6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 7 CONTACT SIZE AND REAR SEAL WIRE RANGE: CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol
VITA 66.1 and 66 - Amphenol Socapex
Amphenol Socapex 4 promenade de l’Arve BP2 411 Thyez Cedex - France Phone: ()4 2 contactamphenol-socapex.fr We reserve the right to modify our products in any ay e deem necessary.
Consumer Applications | POS Terminal | Personal Care | Home Appliances
F73W is a vertical connector with height of 6.25mm while F73V is right angle connector with height of 3.00mm. DETAILS. 0.50mm FFC/FPC ZIF Connectors. F31L series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and double contact points. It features 2.55mm in height and comes in 4 to 80 contacts.
Amphenol
MP10B23G5 MS10B23G5 12-10 3.0-6.0 Yes Gold 5µ” Part Number Size Wire Range (mm²) Plating MP10B23G10 MS10B23G10 12-10 3.0-6.0 Yes Gold 10µ” Male Female MP10B23G15 MS10B23G15 12-10 3.0-6.0 Yes Gold 15µ” SP12A1T-10 SS12A1T-10 4.0mm 4mm² Tin MS10B23G30 MS10B23G30 12-10 3.0-6.0 Yes Gold 30µ” Tooling, Stamped & Formed
Bulkhead-Style Fiber Panels - amphenol-ns.com
6-port or 8-port patch plates, the adapters are part of a single unit that is pre-fastened in the panel. The same high density can be attained using 12-port LC patch plates. The 4RU panel holds up to 12 patch plates, for 144 total terminations. Combination Panels – Patch and Splice. All Amphenol Network Solutions bulkhead panels can also
FLUSH INSTALLATION - PCB
seal surface should be flat & free of tool marks with a minimum finish of 63 [1.6] for best results DIMENSIONS SHOWN ARE FOR A .850 [21.59] THICK WALL. COUNTERBORE FOR THICKER WALLS
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Amphenol FCI 87520
2021/03/31 2021/04/29 2010/11/04-Li-Qing Lei Tim Yao Keen Wu ELX-N-40522-1 AR Released PDS: Rev :AR STATUS:Released Printed: Apr 29, 2021
Model 356A03 Platinum Stock Products; Triaxial, lightweight ... - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
IECEx - PCB
0.14 in [3.6 mm] 0.19 in [4.8 mm] Accessories - Supplied. Removal Tool. 039A26. 039A32: 039A32. 039A35: Petro Wax. 080A109: Accessories - Optional. BNC Connector Adapter. 070A02. Quick Bond Gel: 080A90. Extension Cable: 002PHxxxAC (10-32 jack to BNC plug terminations) Signal Conditioning:
Features - Amphenol Antenna Solutions
Azimuth Beamwidth (3 dB) degrees 86.0° ± 5.5° 81.6° ± 5.1° Elevation Beamwidth (3 dB) degrees 22.4° ± 2.6° 18.6° ± 1.7° Electrical Downtilt degrees (w) 0°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB N/A Isolation Intraband dB > 25
Temposonics
6.Check the function of the sensor regularly and provide documentation of the checks. 7.Before applying power, ensure that nobody’s safety is jeopardized by starting machines. 2.4 Safety instructions for use in explosion-hazardous areas