Search Results for 3450
3450 | Amphenol Global Search | Amphenol
High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated. Measurement Range: 500 psi (3450 kPa) Sensitivity: (±10%)10 mV/psi (1.45 mV/kPa) Low Frequency Response: (-5%)0.01 Hz.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Model 102B06 | PCB Piezotronics
High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated. Measurement Range: 500 psi (3450 kPa) Sensitivity: (±10%)10 mV/psi (1.45 mV/kPa) Low Frequency Response: (-5%)0.01 Hz.
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
The Matrix MIL-DTL-5015 is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 solder type. It bridges the gap between an old connector standard and the need for environmental and high-performance standards in current technologies.
MA3TNE1700-S1 Panel connector with strain relief, Less Contacts
MA3TNE1700-S1 17 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip. PART NUMBER: MA3TNE1700-S1. Datasheet: View / Download.
Ground Isolated Pressure Sensors | PCB Piezotronics
Ground Isolated ICP® Pressure Sensors for High Frequency. PCB® Series 102B is a ground isolated version of the Series 113B. These sensors have all of the same features and benefits of the 113B Series, plus the added benefit of isolation, which helps prevent ground loop problems.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Glass Diode | Thermometrics NTC Thermistors
Thermometrics Diode Series of Glass-Encapsulated NTC Thermistors consists of a range of NTC chip thermistors in DO-35 style glass package (diode outline) with axial solder-coated copper-clad steel wires. Glass body provides hermetic seal and voltage insulation and excellent stability.
Model 113B26 | PCB Piezotronics
Model 113B26:Platinum Stock Products; High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 0.218" dia. diaphragm, accel. comp.
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Features & Benefits: Recommended operating voltage to 600 VAC (RMS) at sea level. Complete environmental sealing includes individual contact seals and a silicone elastomer interfacial seal with raised barriers around each pin, a shell-to-shell seal and an insert-to-shell seal.
EU RoHS II Certificate of Conformance
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates. Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers.
Model S112A22 | PCB Piezotronics
High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp., stainless diaphragm.
Amphenol High Voltage Connectors
Performance characteristics: Unmating force: ≤ 100N. Temperature range: -40°C to+125°C. Max. rated voltage: 800V DC. Mating cycles: 50 Min. Max. rated current: 16mm2=80A 25mm2=125A.
806-896 MHz
Single band, colinear omni antenna, vertically polarized. High gain AMPS omni antenna. 4x4 MIMO high band compatible. Lightning proof antenna. Electrical Characteristics. Frequency Bands (MHz) 806-896 MHz. Polarization.
Model 112M362 | PCB Piezotronics
High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp., integral cable.
General Purpose Pressure Sensors | PCB Piezotronics
PCB® Series 113B dynamic pressure sensors set the standard for extremely fast, micro-second response with a wide amplitude and frequency range. These characteristics allow them to excel in high-frequency applications, where minimum sensor diameter is required.
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates. Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers.
Model 101A06 | PCB Piezotronics
General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, ground isolated. Measurement Range: 500 psi (3450 kPa) Sensitivity: (±1mV/psi)10 mV/psi (1.45 mV/kPa) Low Frequency Response: (-5%)0.01 Hz.
Model 081A74 | PCB Piezotronics
Model 081A74. $125.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Call for Lead Time.
ICP® PRESSURE SENSOR - PCB
Measurement Range(for ±5V output) 500 psi 3,450 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1] Sensitivity(± 10 %) 10 mV/psi 1.45 mV/kPa Maximum Pressure 10,000 psi 68,950 kPa Resolution 2 mpsi 0.014 kPa [2] Resonant Frequency ≥ 500 kHz ≥ 500 kHz Rise Time(Reflected) ≤ 1.0 µ sec ≤ 1.0 µ sec