Search Results for 3480-45h8-04-p1
PDS: Rev :N STATUS:Released Printed: Dec 16, 2021
2005/08/04-Terry Luo Heaven Cen Chen-Hong Tan ELX-DG-41001-1 N Released PDS: Rev :N STATUS:Released Printed: Dec 16, 2021. Title: Amphenol FCI 10028916.pdf Created Date:
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 47568 07/23 SEE PDM
.0160±.00150.41±0.04 recommended mounting hole pattern material: bodies & contact: beryllium copper per astm b196, alloy no. uns c17300, td04. insulators: ptfe per astm d1710, type i, grade 1, class b. finish: bodies & contact: gold per astm b488, type ii, code c, class 1.27
DiagnosticGrade™ Machined Contacts, Sockets & Pins - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Features - Amphenol Antenna Solutions
3300-4200 MHz P1 7-8 (2x) 4.3-10 Female 3300-4200 MHz P2 9-10 (2x) 4.3-10 Female The illustration is not shown to scale. R1 Y1 Y2 P1 P2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
cable connector HA T 3XXX 001+010+018 - Amphenol Sine
(04-a) Ag T 3300 001 U Au T 3300 018 U 3 (03-a) Ag T 3260 001 U Au T 3260 018 U 2 (Pin 1+3) Ag T 3200 001 U Au T 3200 018 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of ...
Model 350B43/NC | PCB Piezotronics
Model 350B43/NC:ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g range, mechanically isolated and electrically filtered, 5-ft integral cable, no mat
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Reliable solutions built for commercial & military aviation applications. Amphenol Socapex leads the aerospace industry with dependable interconnect solutions trusted by key players in commercial and military aviation applications.
VEHICLE & POWERTRAIN NVH SENSORS - PCB
4 Measuring NVH in powertrain and driveline applications presents a unique set of challenges. Whether internal combustion or electric drive systems, the influence of wide temperature ranges and signal saturation caused by metal-to-metal impacts on the
DA T 3XXX 001+010+018 - Amphenol Sine
Contact arrangement IEC 61076-2-106 03-a 04-a 05-a 05-b 06-a 07-a 07-b 08-a 12-a 14-a 14-b 19-a Contact arrangement IEC 60130-91) yes no yes no yes no Rated voltage2) IEC 60664-1 300 V (100 V) 300 V (63 V) 100 V (32 V) 300 V (63 V) 100 V (32 V) 150 V (32 V) 60 V V) Rated voltage UL 1977 250V 60V Rated impulse withstand voltage2) IEC 60664-1 ...
TITLE
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a8 atv04-38p*-sx duralok ,atv,receptacle,38pos,pin materials list size process specifications:
PDS: Rev :E STATUS:Released Printed: May 24, 2022 - Amphenol CS
2022/04/08 2010/11/22-Yuan-Yuan Bao Tim Yao Stu Stoner ELX-N-44329-1 E Released PDS: Rev :E STATUS:Released Printed: May 24, 2022. Title: Amphenol FCI 10106814.pdf Created Date:
Released - Amphenol CS
2012/04/27 2012/04/27 2010/11/03-Andy Zhang Rick Bian Andy Zhang ELX-N-011478-1 F Released PDS: Rev :F STATUS:Released Printed: Apr 30, 2012. Created Date:
HA U - Amphenol Sine
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
LUMINUS - Amphenol PCD
6 ontact producedamphenolpcd.com LS 1 Position, Quadrax Inline Plug Type Part Number Position Size Page SJS830250 2 22 SJS840310 3 16 SJS862300 3 20 SJS830210 3 22
Temposonics MH-Series MH4 Plus Analog 551958
3 Temposonics® MH-Series MH4 Plus Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
PRODUCT BULLETIN - Charles Industries
Title: PB-00341-J18 Author: Dominic Imbrogno, Sr. Director Active Enclosures Subject: 360-80 Product Line MD Notification Keywords: OSP MD 360-80 ICB
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840