Search Results for 35000 20000
Model 5308D-02A | PCB Piezotronics
Overload Limit: 35000 in-lb (3955 Nm) Housing Material: Steel Alloy; Weight: 10 lb (4.5 kg)
Torque Sensors | PCB Piezotronics
Rotary transformer torque sensors offer high accuracies and RPM ratings. They are designed with an advanced transformer, shaft and housing to provide enhanced durability in rugged industrial applications. Rotating shaft torque sensors are available in a wide range of configurations.
FUNDAMENTALS OF TORQUE- TENSION AND COEFFICIENT OF FRICTION TESTING - PCB
More and more fastener coatings are being required to not only comply with corrosion specifications, but to also fulfill specified tightening characteristic requirements. These requirements include at least a torque-tension test and at times a coefficient of friction test.
Data Sheet R-Series V RFV POWERLINK - Temposonics
150 mm to 20,000 mm and thus can be used in both short and long distance applications. In addition the R-Series V POWERLINK scores with the following features: 30 positions simultaneously The R-Series V POWERLINK can detect and report the position and velocity of up to 30 magnets simultaneously. R-Series V POWERLINK
Model 350B50/NC | PCB Piezotronics
High amplitude, triaxial ICP® accel., 0.... Mounting Adaptor, through hole for 350B5... Add to cart for a quote.
Data Sheet R-Series V RFV PROFINET - temposonics.com
150 mm to 20,000 mm and thus can be used in both short and long distance applications. In addition the R-Series V PROFINET scores with the following features: 30 positions simultaneously The R-Series V PROFINET can detect and report the position and velocity of up to 30 magnets simulta-neously. R-Series V PROFINET
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphenol Industrial operates a Quality System that is third-party certified to ISO9001:2000 and AS9100. The Amphe-Power® Series consists of three of the time-tested and reliable families of Amphenol Industrial Connectors, all of which are MIL-5015 styles, medium to heavy duty cylindricals.
High Power 5015 Connectors with Advanced Contacts
The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts.
Torch Machine Steel Case Study | TPC Wire & Cable
It was designed specifically for high heat applications with a fluoropolymer jacket that can withstand temperatures up to 200ºC (392ºF). Our customer updates us yearly that this product is still in the application. We’re working on almost 5 years now.
Model 352C68 | PCB Piezotronics
2-channel, USB-powered, ICP® sensor sign... Add to cart for a quote. Model 352C68:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-32 top conn.
Connectors | Products - Amphenol
SMALL, FAST AND POWER-EFFICIENT Amphenol's 300Gb/s Leap®High-Speed Optical Module is faster, smaller, and more cost and power-efficient than most conventional data center interconnects.
D38999 Series III PCB Connectors - Amphenol Aerospace
38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. Durable REACH/RoHS compliant plating for aluminum connectors, which outperforms Cadmium and exceeds 1000 hour salt spray requirements.
Model 356A05 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Triaxial, lightweight miniature, ceramic shear ICP® accel., 0.25 mV/g, 0.25 cube, 5 ft. integral cable to 4-pin jack +325F (163C) operating temp, non-filtered. . ntees Total Customer Satisfaction through its “Lifetime Warranty Plus” on all Platinum Stock Products sold by PCB and through its limited warranties on all other PCB Stock.
Choosing the Right Cable: Ampacity Correction Factors - TPC Wire
In order to apply accurate correction factors to the ampacity value of a cable you must understand the application in which the cable will be used. This will help you determine the exact ampacity correction factor needed.
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Model Number 356A05 TRIAXIAL ICP® ACCELEROMETER Revision: B ECN #: 54444 Performance ENGLISH SI Sensitivity(± 20 %) 0.25 mV/g 0.025 mV/(m/s²) Measurement Range ± 20,000 g pk ± 196,200 m/s² pk
Model 355M73 ICP® Accelerometer Installation and Operating Manual - PCB
LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, exte.
ICP® ACCELEROMETER - PCB
Frequency Range(± 3 dB) 0.35 to 20,000 Hz 0.35 to 20,000 Hz Resonant Frequency ≥ 40 kHz ≥ 40 kHz Broadband Resolution(1 to 10,000 Hz) .01 g rms .1 m/s² rms [1]
Quartz ICP ® Force Rings - PCB
Contact a PCB® application specialist for proper pre-load and calibration for your particular application. PCB quartz ICP® force rings measure dynamic compression.
1/2" Externally Polarized Mics | PCB Piezotronics
Discover PCB Piezotronics' range of externally polarized 1/2 inch microphones for precise acoustics measurement.
Low Noise | PCB Piezotronics
Discover PCB Piezotronics' low-noise specialty microphones for precise acoustics measurement.