Search Results for 356-157-2
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
The connector designs provide support for 2.5GT/s (Gen 1), 5.0GT/s (Gen 2), 8.0GT/s (Gen 3) and recently upgrade to 16GT/s (Gen 4), even further to Gen 5 32GT/s per differential signal pair. Finally, Bergstak ® is an excellent option where cost and performance is paramount. It can deliver speeds in excess of 32Gb/s and has enough pins for both ...
Temposonics
Z 0 2 2 magnets i Type 1 Standard h Resolution 4 10 µm 5 20 µm g Baud rate 1 1000 kBit/s 2 500 kBit/s 3 250 kBit/s 4 125 kBit/s c Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)* Stroke length Ordering steps 50 … 500 mm 25 mm 500…2540 mm 50 mm Standard stroke length (in.)* Stroke length ...
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
All Products - Amphenol
Available in 2, 3, 4, 6, 8, and 12 positions. Amphenol Sine Systems’ ATM Series™ connectors are an IP68/69K rated (mated), high-performance, a cost-effective solution specifically designed for smaller AWG applications, while still maintaining the strengths of the AT Series™ product line. Our ATM Series™ connectors have been developed to ...
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
PCB Piezotronics | Measure vibration, pressure, force, and more
Model ICS-2 NIST-traceable single-axis single-point amplitude response calibration at 6000 cpm (100 Hz) (1) Typical Sensitivity Deviation vs Temperature -75 -25 75 125 25 Temperature (F) 175 pproved: Entered: Engineer: Spec Number: 38367 Date: Date: 34 Date A PCB PtEZOTRONICS 0M
ENCLOSURES - PCB
2 DEGREES FILLETS AND RADII .003 - .005 FILLETS AND RADII 0.07 - 0.13 . OUTLINE DRAWING. 66864.75X. 1 OF 1. MODEL 691M156 BNC TERMINATION BOX. DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 6/30/17JDM GGS 8 6 4. PCB Piezotronics Inc. claims proprietary rights in
BA6110-3 - amphenol-antennas.com
Gain 2.1 dBi Overall Length 1.01 m (3.3 ft) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER MOUNTING HARDWARE SHIPPING WEIGHT BA6110-3 Stainless Steel U-Bolts (E380-03F) 4.7 kg (10.4 lbs) 2.1 dBi N Female BA6110 Series.
PC420VR-05 Vibration transmitter, velocity, RMS, 0.5 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity vibration, 0.5 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
A3
to be or better3.2 0.13 r7.5 r2.3 64.1 68.4–0.5 28.9 13.6 81.1 45.8 9.2 requires contact retention wedge awv-18p m5x0.8-6h thread screws (1)place recommended torque values: 1.5-2.0 n.m keyway 7 45.4 31.4 of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a3 atv02-18px receptacle, flange,18 pin,atv series standrad dia ...
ICP ® Shock Accelerometers - PCB
This mechanical isolation, coupled with an internal 2-pole electrical filter, built into the ICP® circuitry, tailors the overall accelerometer response to assure data quality to frequencies as high as 10 kHz. Depending on the specific model, accelerations in excess of 50 kg can be successfully measured. These modern designs, with their ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
B45 Traditional/CW Thru-hull - Airmar
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element.
fep automotive | Amphenol Global Search | Amphenol
FAKRA GEN 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ... Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSJ-C01-0 PDF Customer Drawing (Size: 95 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: FA1-NISJ-C01-0: Product Specifications. ...
Tag Archives: SFF8639 Connectors - Amphenol CS
With many applications like AI, data analytics, machine learning, and image recognition getting mainstream, the demand to process and transmit massive data securely in the least time is increasing.
Model 086D20 | PCB Piezotronics
2.0 in: 5.1 cm: Hammer Length: 14.5 in: 37 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Electrical Connector: BNC Jack: BNC Jack * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 084A60: Super soft, grey, 3/8-16 thread tip (for Model 086D20) 1:
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230 - PCB
which reaches 90% of the yield strength or 0.2% extension limit of the bolt material, the difference force, F SA, resulting from axial force must not exceed 0.1 R P0.2 A S, so that the 0.2% extension limit of the bolt is not exceeded: F SA = Φ nF A ≤0.1 R P0.2 A S If alternating stresses occur in service, the amplitude of the oscillating ...
Thermometrics NTC Type 95 Series Thermistors - Amphenol
2.5 in (63.5 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System-4°F to 122°F (-20°C to 50°C) ±0.36°F (±0.2°C) 32°F to 158°F (0°C to 70°C) ±0.18°F (±0.1°C) 32°F to 158°F (0 to 70°C)
Model VO622B01 | PCB Piezotronics
Model VO622B01:General purpose, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredi. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
ANC MODULE - amphenolpcd.com
5VDC ± 10%; Current Consumption. TBD: Interface. I2C: Compatability. ARINC Connector Options: A1, A2, B1, B2, C2 Modified, D2, MJ-Plug™ Interface: I2C. Physical