Search Results for 357-780 connector
78EIA-HCA78-020 - 7/8" EIA Conn - RFS Technologies
78EIA-HCA78-020 7/8" EIA Connector for 7/8" Air Cable, Gas Stop/Pass, Compound Sealing Rev : E | Rev date : 02 Jan 2025. Technical features . Related Products; Add to e-catalog; Download PDF; These high performance coaxial cable connectors are designed specifically to provide the highest quality connector-cable interface while simplifying and ...
10138980-0841STLF | MINITEK PWR 3.0 Header | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0 BMI, part number 10138980-0841STLF.
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 300 ...
Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: 172313: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 100 mm 095-909-155-002.
Standard Medical Cable Connector | Pulse-Lok Connector 301386
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301386
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches)
SMA Male Connector, Lockwire Holes, R/A for RG-178 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes, R/A for RG-178 Cable M39012/56-3006 is now in stock at Microwave Components and Mouser Electronics!
CUT070X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt
ASeries Contacts - Amphenol Sine
Heavy Duty, Multi-Pin Plastic and Metal Connectors Amphenol Sine Systems’ A Series™ Family of sealed, heavy-duty, multi-pin plastic and metal connectors is made up of 20+ core product lines serving many industries and bridges the gap between controlled and harsh environmental conditions to keep you connected. The connectors
OCS - Oval Contact System Connectors - Amphenol Aerospace
Amphenol Connectors Cross Reference Guide Military and Commercial Electrification Part 3 – Building the Bridge to Fully-Electric Platforms Stay Connected Sign up to receive the latest news from Amphenol Aerospace Subscribe. Amphenol Aerospace · 40-60 Delaware Avenue, Sidney, NY 13838 · Phone: +1(800) 678-0141 ...
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Circular Medical Cable Connector | Pulse-Lok Connector 315259
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 315259
Omni Antennas S.EFX-360 - AMPHENOL PROCOM
Approx. 780 mm / 30.71 in. Wind Load: 26 N (160 km/h) Corrosion Protection: Surtec 650: Weight: Approx. 0.6 kg / 1.32 lb. Mounting: ... Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Discover Amphenol Socapex's cutting-edge interconnect solutions for space applications. Our reliable, tested, and robust connectors are engineered to meet the rigorous demands of the aerospace industry. Explore a range of space-ready connectors designed for maximum performance, ensuring your mission's success.
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm. Downloads. 132220 PDF Customer Drawing (Size: 85 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265: Contact Finish: Gold: Contact Material:
Centaur - Solder Tail | High Speed Connectors | MIL-DTL-38999 ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
Amphenol® /Matrix® MIL-C-26482, Series 2 Connectors
Connectors with the addition of the Matrix® Product line of MIL-C-26482, Series 2 connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts. DESIGN CHARACTERISTICS • Medium size, environmentally resistant connector • Recommended operating voltage to 1,000 VAC (RMS) at sea level
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm (11.8 Inches)
38-NINETY RIGHT ANGLE CONNECTORS - amphenol-aerospace.com
%PDF-1.4 %âãÏÓ 72 0 obj > endobj xref 72 39 0000000016 00000 n 0000001492 00000 n 0000001647 00000 n 0000003950 00000 n 0000004518 00000 n 0000006472 00000 n 0000006798 00000 n 0000007236 00000 n 0000007536 00000 n 0000007649 00000 n 0000007760 00000 n 0000007843 00000 n 0000011546 00000 n 0000012031 00000 n 0000012581 00000 n 0000013954 00000 n 0000014273 00000 n 0000014644 00000 n ...
Amphenol ICC New Products Updates – January 2020
Amphenol ICC launched the new Cross-Mate™ 2.00mm to mark the beginning of 2020 in January. These wire-to-board connectors offer a compact design and can be used in various applications in consumer, industrial, medical and automotive fields.