Search Results for 36-15
P3D – D38999 SERIES III - Amphenol Aerospace
˜˚˛˝˙˚˛ˆ˝ˇ˘ ˚˛˙ ˇ˚˘˝ ˘ ˝ ˝ ˚ ˆ ˚˘ ˝ Joe Ryder • Office: +1 (607) 563-5001 • Email: ryderamphenol-aao.com Test Requirement Connector D38999 P3D (Metal Shells) Maintenance Aging 10 Cycles 5 Cycles Temperature Cycling -65C to 175C -55C to 125C
Assembly Instructions-C32
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1114 193 ] /L 19141 /E 17938 /N 1 /T 18944 >> endobj xref 4 35 0000000016 00000 n 0000001044 00000 n 0000001307 00000 n 0000001511 00000 n 0000001689 00000 n 0000002571 00000 n 0000002779 00000 n 0000003645 00000 n 0000003858 00000 n 0000004038 00000 n 0000004148 00000 n 0000004231 00000 n 0000004535 00000 n 0000004557 00000 n 0000006925 00000 ...
PRODUCT DATA DRAWING REV DESCRIPTION DATE
see sheet 1 approved: checked: drawn: see pdm see pdm see sheet 1 product data drawing db value to "xxx" number chart may vary from 1 character to 3 characters
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
e dcn 41727 10/15 dal checked: approved: drawn: jm 03/18/96 dal 10/02/15 gpf 10/02/15 rohs compliant impedance: 50 ohms performance:
CFIT-Flex Standard CFIT-Flex - charlesindustries.com
CFIT-Flex™ Standard Universal Enclosure Charles’ new CFIT-Flex Series of universal enclosures were designed around the principal of “flexibility.” These versatile enclosures may be configured to meet a
ICP® ACCELEROMETER Revision: A - pcb.com
Model Number 355A44 ICP® ACCELEROMETER Revision: A ECN #: 48067 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Broadband Directional Couplers BDC1100H/V Series
Directional Couplers 1-Output BDC1100H/V Series Page 2 amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511
Amphenol CS-DSPMDB25MF-002.5 25-Pin (DB25) Premium D-Sub Cable - Double ...
Buy 2.5ft Amphenol CS-DSPMDB25MF-002.5 Cables Direct from the Factory at Cables on Demand. 25-pin (DB25) Premium Male/Female Double Shielded D-Sub Cables by Amphenol offer extreme resilience in installations subjected to high EMI/RFI interference such as medical, industrial, military, avionics, and broadcast facilities. Each fully assembled Premium D-Sub Cable integrates aluminum mylar + 95% ...
6208712ENGv TwinBeam - Amphenol Antenna Solutions
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm 08 0.86 21.79 0.77/0.51 19.56/12.95 1.01 25.65 0.88 22.35 0.22 5.56
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.77/0.51. 19.56/12.95. 1. ...
EMBEDDABLE & WIRELESS SENSORS FOR CONDITION MONITORING - Amphenol Sensors
2 LOW COST, EMBEDDABLE ACCELEROMETERS n Choice of charge mode, ICP® and 3-wire Because of the complexity of the flight test application and low power varieties n Sensing GeometryMountable via adhesive or soldering with choice of integral cable or solder pin connections n Variety of sensitivities to accommodate a wide variety of applications
Operation Manual R-Series V Profinet 551973 - Temposonics®
Temposonics® R-Series V PROFINET IO RT & IRT Operation Manual I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), ...
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
d dcn 38201 05/11 pjs approved: checked: drawn: jmc 04/20/04 jmc 04/20/04 ccc 04/19/04 rohs compliant 1.240 max31.50 max 1/4-36 uns-2b.312 hex..250 across flats
mil-dtl-38999 series iii connectors - tv - Amphenol
MIL-DTL-38999K 91 Recommended jam nut torque values Series II Series I, III, and IV Shell size Inch -pounds Shell size Inch-pounds 8 46/50 9 30/36 10 55/60 11 40/46 12 70/75 13 55/60 14 80/85 15 70/75 16 90/95 17 80/85 18 100/110 19 90/95 20 110/120 21 100/110 22 120/130 23 110/120
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Amphenol GP-IE515546DS-000.5 Double Shielded GPIB Cable (IEEE-488 Cable ...
Buy 0.5m Amphenol GP-IE515546DS-000.5 Cables Direct from the Factory at Cables on Demand. Premium IEEE-488 GPIB cables by Amphenol combine double shielded 95% copper braid and dual-layer mylar foil for EMI/RFI suppression performance far beyond the IEEE-488 spec. Each Premium GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin Centronics ...
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation
DISCONTINUED - Amphenol Antenna Solutions
8-Port Panel Antenna (4x) 2496-2690 MHz. Features • TDD beamforming 8T8R • Integrated RET • ACU-A20-S, ACU HW version HW05 • Compliant with AISG v2.0 and 3GPP