Search Results for 36-15
C:\Users\jhead\Desktop\C-AT04-12PA-PM05-A1.dwg - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model Number CABLES Revision: B - pcb.com
Model Number 019 CABLES Revision: B ECN #: 46674 Performance ENGLISH SI Number of Conductors 4 4 Cable Style Multi Conductor - Shielded Multi Conductor - Shielded
Marport Compact System
Marport Compact | V4 | Legal Legal History V1 03/30/22 First release V2 04/26/22 • Added topics in Troubleshooting on page 37. V3 02/01/23 • Clarified prerequisite to use the Configuration Cable
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
Features - Amphenol Antenna Solutions
8-Port Panel Antenna (4x) 2496-2690 MHz Features • TDD beamforming 8T8R • Integrated RET • ACU-A20-S, ACU HW version HW05 • Compliant with AISG v2.0 and 3GPP
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
ExaMAX IO Connector System - Amphenol CS
For more normaton ease contact § ketecmannamenotcscom § etersonnterconsystemscom or st s at www.amphenol-icc.com Disclaimer Pease note tat te aove normaton s sect to cane tot notce ExaMAX® IO Connector System MATERIAL §§Contacts: High performance Copper Alloy §§Plating(s): Performance-based plating at separable interface (Telcordia GR-1217-CORE)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
Data Plus IPA2000DSL2-RSVFA MoCA Amplifier Series
Page 3 amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511 DS-65-0209 Rev. 1.1 Data Plus IPA2000DSL2-RSVFA
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
SMP-MSSB-PCS-15 HFSS 3D Comp Model (Size: 1785 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: ... SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 36 inches 095-902-581-036.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
Data Sheet - temposonics.com
I 3 I Temposonics® EE Analog Data Sheet TECHNICAL DATA Output Current 4…20 mA or 20…4 mA (minimum/maximum load: 0/500 Ω) Measured value Position Measurement parameters Resolution Infinite Cycle time < 3 ms Linearity 1 < ±0.02 % F.S. (minimum ±60 µm) Repeatability < ±0.002 % F.S. (minimum ±20 µm)
Operation Manual Level Plus - Temposonics
Level Plus ® Tank SLAER ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
ICP® FORCE SENSOR Revision: K - PCB
Model Number 208C02 ICP® FORCE SENSOR Revision: K ECN #: 46791 [5] Performance ENGLISH SI Sensitivity(± 15 %) 50 mV/lb 11,241 mV/kN Measurement Range(Compression) 100 lb 0.4448 kN
APXVBB3L15H 43-C-I20
10-Port Panel Antenna (2x) 690-960 | (3x) 1695-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
C- B C- - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a2 arc23-40px-n012sp1 40 pos, receptacle, pin, keyed, arc boardlcok,blk,selective plated
REL. NRN 41623 06/06/17 STW DATE APPROVED - SV Microwave
- rel. nrn 41623 06/06/17 stw checked: approved: drawn: stw 06/06/17 stw 06/06/17 jmc 06/06/17 rohs compliant.37 9.35.210 5.33 product data drawing material: