Search Results for 36-15
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
B175 High Wide Chirp, 1kW, 12° Tilt, Raymarine 11-Pin, DT
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Type YQ Series - amphenol-sensors.com
Ordering Information Group Code R25Ω Int (A) It (A) Imo (A) A max. B max. mm inch mm inch 265Vrms Tb=120°C YQD120N0006 6 0.39 0.78 3.1 17.5 0.69 5 0.2
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
ARC12-70PX - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics® R-Series V RH5 PROFINET IO RT IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output) SER NSRN 1 4 5 2 1 4 5 2 a 17 (0.67) Sensor eecronics osin 68 (2.68)
Amphenol Solar Interconnect Solutions
E33 927 7 Junction Box B 107201 www.amphenol-industrial.com www.amphenol-industrial.com Our sales and customer service network are posioned all over the
Operation Manual Level Plus - Temposonics
Level Plus ® Tank SLAER ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
LENGTH TABLE AT06GY-4S-N-TPE-M1 1 (3.28FT) AT06GY-4S-N-TPE-M2 2 (6.56FT ...
length table part number length (meters) at06gy-4s-n-tpe-m1 1 (3.28ft) at06gy-4s-n-tpe-m2 2 (6.56ft) at06gy-4s-n-tpe-m4 4 (13.12ft) at06gy-4s-n-tpe-m5 5 (16.40ft)
SERIES 660 - pcb.com
Sensitivity: See “Base Model” Table. Measurement Range: See “Base Model” Table. Frequency Range: 0.5 to 10,000 Hz. 0.5 to 5000 Hz: Resonant Frequency
RP-TNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-TNC Cable Assemblies designed for radio frequency applications. RP-TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Single band, panel antenna with fixed electrical tilt
696-900 MHz BXA-70063-6CF-EDIN- X Single Band | Panel Antenna | X-Pol | 63° | 16.6 dBi | Fixed Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
- nrn 44532 01/20 bnk approved: checked: drawn: bnk 01/15/20 bnk 01/15/20 jpm 01/15/20 rohs compliant.052±.0011.32±0.03.210±.0025.33±0.05 2x .184±.0024.67±0.05
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
A-1325 / A-1326 - Specifications • Operating Temperature Range-40°C to 150°C • Storage Temperature Range-40°C to 150°C • R @ 100°C
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xx_REV_B3-Model
Level Plus L - temposonics.com
Level Plus ® LevelLimit ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
NTC Interchangeable Thermistor
NTC Interchangeable Thermistor Series Type SC Features • Precision, solid state temperature sensor • Epoxy filled sleeve for controlled diameter
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: