Search Results for 36-15
All Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart
PRODUCT BULLETIN - Charles Industries
Title: PB-00341-J18 Author: Dominic Imbrogno, Sr. Director Active Enclosures Subject: 360-80 Product Line MD Notification Keywords: OSP MD 360-80 ICB
ac-cp000382 | Amphenol Global Search | Amphenol
Search Results for ms27488-22-2 Amphenol 1 / 2 Amphenol Changzhou Amphenol Fuyang Communication Equipment CO., LTD. ... CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16# (power) 20# (signal) Terminal & Cable ...
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked:
Cable Tape Vulko-Wrap Black Reinforced - tpcwire.com
volts per mil. One roll has 36 feet of tape that is one inch wide. It is available in 40 mil thickness in the color black only. MIL-I-22444C Temperature Rating -60°F to 400°F Elongation (Per ASTM D-412): 15% Minimum High Temperature Cold Temperature Chemicals High Dielectric Strength Effective for all electrical connections.
STRAIN RELIEF CLAMP EXTENDED LENGTH BACKSHELLS
Size Connector: Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031: ±.787 Size: inch mm: inch mm: inch mm: inch mm: inch mm: inch mm: 09 A: 1.35/1.41 ...
ANALOG - Temposonics
Operating Voltage: +24 Vdc (+ 20%, - 15%) Power Consumption: 100 mA typical Operating Temperature: Head Electronics:- 40 to 75°C (- 40 to 167°F) Sensing Element:- 40 to 105°C (- 40 to 221°F) EMC Test: DIN IEC 801-4, Type 4, CE Qualified; ... 36 mm (1.42 in.) 45 mm (1.77 in.) 44 mm (1.73 in.) PROFILE-STYLE (Model PB)
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead ... - Amphenol RF
RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm IP67
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 55452 ...
- dcn 55452 10/24 approved: checked: drawn: see pdm see pdm krr 10/10/24.85321.67.64516.38 1/4-36 uns-2a .216 across flats rp rp.3127.92 hex. material: body &
Data Sheet GTE Analog - temposonics.com
Operating voltage +24 VDC (−15/+20 %) Current consumption 100 mA typical per channel Dielectric strength 700 VDC (DC ground to machine ground) ... (2.36 in.) b Stroke length X X X X M 0050…2540 mm Standard stroke length (mm) Ordering steps 50… 500 mm 5 mm 500… 750 mm 10 mm 750…1000 mm 25 mm
TFC Coaxial Cable Product Information Sheet Type:T75MCQ95T/90T-V(CMR ...
350 6.51 21.36 400 6.98 22.90 450 7.37 24.18 500 7.86 25.79 550 8.27 27.13 600 8.66 28.41 750 9.75 31.99 870 10.53 34.55 1000 11.34 37.20 1200 12.37 40.58 1500 13.78 45.21 2000 15.95 52.33 2250 16.96 55.64 3000 19.61 64.34 Electrical Specifications Impedance, Ω 75 ± 3 Velocity of Propagation, % 83 Capacitance, Nominal 16.2 pF/ft 53.1 pF/m ...
Model 356B21 accelerometer kit Installation and Operating Manual - PCB
Model Number 356B21 TRIAXIAL ICP® ACCELEROMETER Revision: H ECN #: 42197 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Wireless, HFC and Satellite Networks - Cabelcon
BBU BBU 1 2 3 Cabelcon | An Amphenol Company Wireless, HFC and Satellite Networks | DS-70-0105 Rev. 1.4 5 1 Base Band Unit 2 Remote Radio Head • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers 3 Antenna • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers Parameter Measurement Conditions Cabelcon Compact 4.3/10M Connector
2-Channel Hybrid Combiner - AMPHENOL PROCOM
2-Channel Hybrid Combiner DESCRIPTION The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna.
Temposonics
I 5 I Temposonics® R-Series V RP EtherNet/IP™ Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets 5 20 (0.79) 43 1 14 55 1 4 15 1 53 1 18° (1.65) (0.55) M5 24 (0.94) 18° 20 (0.79) 43
Amphenol Reports First Quarter 2021 Results and Announces New Stock ...
First Quarter 2021 Highlights: Sales of $2.377 billion, up 28% in U.S. dollars and 23% organically 1 compared to the first quarter 2020 GAAP diluted EPS of $0.53, up 33% compared to the prior year period Adjusted Diluted EPS 1 of $0.52, up 49% compared to the prior year period Operating margin of 19.6% Operating Cash Flow of $321 million and Free Cash Flow 1 of $243 million Announces closing ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
- dcn 38051 03/11 pjs sma plug to jack micro attenuator dc to 18 ghz approved: checked: drawn: pjs 03/07/11 pjs 03/07/11 fed 03/07/11 rohs compliant.3308.38
Earthing Material >> FTG – Friedrich Göhringer Elektrotechnik GmbH
FTG offers a suitable and extensive grounding package for the main equipotential bonding and for protection against overvoltages. To avoid personal injury and property damage, equipotential bonding bars, earthing strap clamps and various clamps are used.