Search Results for 36210008
36210008 - Amphenol Antenna Solutions
Mounting Kit, 3-point mounting & downtilt bracket
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation ...
36210008 INDEXED BRACKET Downtilt Mounting Bracket Installation Instructions: E 3.4 1. Attach the antenna to the interface brackets using 1/2" locking hardware. A stainless steel washer P.N. 39210012 must be placed between Interface Bracket and antenna Z-Bracket at each connection site.Adjust the brackets to ensure
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Bracket Kit 36210008 38.2 kg 84.2 lbs Survival Wind Speed > 201 km/hr > 125 mph Wind Loads (160 km/hr or 100 mph) Front 1546 N 348 lbf Side 551 N 124 lbf Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
696-900 / 696-900 MHz - Amphenol Antenna Solutions
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in 6.9 kg 15.2 lbs s HT4C8017x000 Twin Band | Panel Antenna | 2x X-Pol | 80° / 80° | 17.0 / 17.0 dBi | Variable Tilt. 696-900 / 696-900 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing ...
696-900 / 696-900 MHz - Amphenol Antenna Solutions
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in. Weight. 6.9 kg 15.2 lbs. Location of the MDCU or MDDU for RET Control (MDCU shown) Tilt indicators covered by transparent caps. Manual adjustment is accessed by removing the caps. Knob colors are the same as the connectors.
696-960 MHz - Amphenol Antenna Solutions
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in. 6.9 kg 15.2 lbs. Bottom View of Antenna. Location of the MDCU for RET Control. Tilt indicator covered by transparent cap. Manual adjustment is accessed by removing the cap. Knob color is the same as the connectors.
HTXC8517x000 Spec Sheet - amphenol-antennas.com
3-Point Mounting & Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs HTXC8517R000 Bottom View/Dimensions Side View/Dimensions. 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Electrical Downtilt Control. Electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). The MDCU is an electronic module that allows the remote control of the Multi-Device Control Unit (MCDU) electrical downtilt (RET) in Amphenol antennas with factory embedded motors.
696-960 MHz - amphenol-antennas.com
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.6-4.5 in. 6.9 kg 15.2 lbs. Bottom View of Antenna. Location of the MDCU for RET Control. Tilt indicator covered by transparent cap. Manual adjustment is accessed by removing the cap. Knob color is the same as the connectors.
HTXC6316x000 Spec Sheet - Amphenol Antenna Solutions
3-Point Mounting & Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs HTXC6316R000 Bottom View/Dimensions Side View/Dimensions. 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60
696-900 MHz - Amphenol Antenna Solutions
1. Electrical Downtilt Control. Manual Electrical Tilt (MET) Control. A knob located at the bottom of the antenna allows change of the tilt. The knob is accessed by removing the two hex-head screws on adjustment knob cover. After adjustment is made cover must be replaced and the hex-head screws re-tightened.
696-960 / 696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Twin dual band, oct-port panel antenna with variable electrical tilt. Ultra-wideband frequency. 4x4 MIMO low band & high band compatible. Patented internal RET actuator adds no additional length to the antenna. Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band.
696-900 MHz - Amphenol Antenna Solutions
3-Point Mounting & Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs Confi guration Options Part Number Image Product Description This antenna model cannot be used with Amphenol’s UNICELL 3-sector antenna enclosures.
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Features. Ultra wide-band, AWS-3 Ready. 4x4 MIMO high band compatible. Patented internal RET actuator adds no additional length to the antenna. Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band. Connector Description.
696-900 MHz / 696-900 MHz - Amphenol Antenna Solutions
Electrical Downtilt Control. Electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). The MDCU is an electronic module that allows the remote control of the Multi-Device Control Unit (MCDU) electrical downtilt (RET) in Amphenol antennas with factory embedded motors.
Single band, panel antenna with fixed electrical tilt
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs 696-900 MHz BXA-70063-6CF-EDIN- X Single Band | Panel Antenna | X-Pol | 63° | 16.6 dBi | Fixed Tilt 27.3in 693mm 40.1in 1017mm 7.5in 190mm 71.0in 1804mm 11.3in 286mm 7.1in 180mm 4.2in 106mm 8.4in 214mm 1.5in 37mm 29.1in 740mm 1.4in 36mm 6.0in 152mm 9.8in 250mm
Single band, panel antenna with fixed electrical tilt
3-Point Mounting and Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs 696-960 MHz WPA-70040-8CF-EDIN-X WPA-70040-8CF-EDIN-2 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal | 750 MHz 2° | Vertical | 750 MHz 35 30 25 20 15 10 5-90-120 -60 ...
696-900 / 1710-2170 MHz
3-Point Mounting & Downtilt Bracket Kit 36210008 40-115 mm 1.57-4.5 in 6.9 kg 15.2 lbs Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions.
Single band, panel antenna with fixed electrical tilt
696-900 MHz BXA-70063-8CF-EDIN- X Single Band | Panel Antenna | X-Pol | 63° | 18.1 dBi | Fixed Tilt Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.