Search Results for 3811
SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078 - SV Microwave
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance.
SMP, SMPM and SMPS PCB Multiport Connectors - SV Microwave
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009 ...
SV Microwave offers the SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009"), FD 3811-60006-TD. Explore the detailed product info!
3811 | Amphenol Global Search | Amphenol
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance.
SMPS Male PCB Surface Mount Connector, FD 3811-40022 - SV Microwave
The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
SMPS Male PCB Edge Launch Connector, 4 Port, FD 3811-60051 - SV Microwave
Enhance your RF connections with the SMPS Male PCB Edge Launch Connector, 4 Port, FD 3811-60051. We have designed this connector for high performance.
Reflow Stable PCB Connectors | Glass or Epoxy Seal - SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
SMPS Male PCB Surface Mount Connector (Reflow Stable) (.009"), FD
The SMPS Male PCB Surface Mount Connector (Reflow Stable) (.009"), FD featuring an epoxy seal is now available through Mouser, Arrow Inc and Newark.
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
SMP Male PCB Surface Mount Connector, 2-Port, FD
SV Microwave newly introduced the SMP Male PCB Surface Mount Connector, 2-Port, FD for high-speed test applications. Explore the specifications now.
SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019 | SV Microwave
Elevate your RF connections with SV Microwave's SMPS Male PCB Edge Launch Connector, 8 Port, FD 3811-60019. Place your order today!
PCB Multiport Connectors | Technical Specs | SV Microwave
SV Microwave’s high performance RF/coaxial SMPM & SMPS multiport PCB connectors are ideal for high frequency printed circuit board applications where precision is key. These connectors enable extremely high frequencies while maintaining the smallest form factor.
Glass Seal Connectors - SV Microwave
SV Microwave's manufacturing teams are able to support the production of glass-seal PCB connectors through either COTS (Custom Off The Shelf) products or through customized orders. Our flexible and agile team can support both high and low volume orders.
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), FD 3811 ...
High ranking SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), FD 3811-60006 is now available at SV Microwave. Get the product through our distributors.
SMPS Male PCB QB Thru-Hole Connector, R/A, 3811-40105 | SV Microwave
SMPS Male PCB QB Thru-Hole Connector, R/A, 3811-40105 has detailed product design resources. Available in our smallest form factor yet!
Quantum Computing RF Products - SV Microwave
SV Microwave offers high quality products for quantum computing applications. Our non-magnetic components are playing a key role in quantum computers.
3811-40005.PDD.SLDDRW - SV Microwave
95077 3811-40005 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 3) break corners & edges .005 r. max. any reproduction in part ...
PRODUCT DATA DRAWING REV DESCRIPTION
3811-60051-60052 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15'
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
3811-40077 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15'