Search Results for 3811
SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078 - SV Microwave
The SMPS Male PCB Surface Mount Connector, R/A, FD 3811-40078. This SMPS RF series connector can give a consistent electrical performance.
SMP, SMPM and SMPS PCB Surface Mount Connectors | SV Microwave
SV Microwave's new line of single port, two-port, four-port and eight-port PCB surface mount connectors are ideal for high frequency printed circuit board applications where precision is key. Current interface configurations include SMP, SMPM, and SMPS series. Take your system to the next level!
SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009 ...
SV Microwave offers the SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009"), FD 3811-60006-TD. Explore the detailed product info!
SMPS Male PCB Edge Launch Connector, FD 3811-40003 - SV Microwave
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, FD 3811-40003. Enhance your system's RF performance with us. Place your order now!
Global Leader in the RF/Microwave Industry | SV Microwave
Explore high-quality RF/Microwave components at SV Microwave. Discover our range of connectors, adapters, and cable assemblies. Elevate your RF designs today.
M17/MIL-C-17 Coaxial Cable Specifications
M17/6-RG11 17-100-79 AA-3811 TC 7/.0159” PE 33BC PVC-IIA NA 0.098 75 +/-3 20.8 5,000 -40 +185 1GHz Use M17/181-00001 0.0477 0.285 0.318 0.405 Unswept LS/LT Jacket (1.21) (7.24) (8.08) (10.29) (0.146) 66 (67.6) (-40 +85) M 17/6-RG12 17-100-79 AA-3812 TC 7/.0159” PE 33BC PVC-IIA Alum.Braid 0.144 75 +/-3 20.6 5,000 -40+185 1 GHz Use M17/181 ...
SMPS Straight Female Connector for .047 Cable | SV Microwave
The SMPS Straight Female Connector for .047 Cable P/N: 3821-40029 is offered by SV engineers. Here, you can explore the CAD Model and Dasheet of the product.
SMPS Male PCB Surface Mount Connector, SB 3811-40023 - SV Microwave
SV engineers designed and developed the SMPS Male PCB Surface Mount Connector, SB 3811-40023. Access the design resources CAD Model and Datasheet.
3811-40022-40023.PDD.SLDDRW - SV Microwave
95077 3811-40022-40023 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
3811-40077 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15'
SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), FD 3811 ...
High ranking SMPS Male PCB Surface Mount Connector (Glass Seal) (.009"), FD 3811-60006 is now available at SV Microwave. Get the product through our distributors.
SMPS Male Connector for .047 Cable, FD 3811-40001 - SV Microwave
SV Microwave introduced the SMPS Male Connector for .047 Cable, FD 3811-40001. It has the greatest electrical, mechanical and environmental specs!
PRODUCT DATA DRAWING REV DESCRIPTION
3811-60051-60052 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15'
High Speed Edge Launch PCB Connectors | SV Microwave
1.85mm Female PCB Edge Launch Connector, 4 Legs. SV Microwave offers High Speed Edge Launch PCB Connectors with high performing capabilities. RF performance up to 40 GHz in the 2.92mm version.
SMPS Female Connector, Swept R/A for .047 Cable
Elevate your RF connections with SV Microwave's SMPS Female Connector, Swept R/A for .047 Cable 3822-40001. Explore and place your order today!
SMPS Female Connector for .047 Cable 3821-40001 | SV Microwave
The SMPS Female Connector for .047 Cable 3821-40001 is now available at SV Microwave. Discover the design assets CAD Model, Datasheet and more.
Reflow Stable PCB Connectors | Glass or Epoxy Seal | SV Microwave
SV Microwave has developed a suite of Reflow Stable PCB Connectors that feature either a glass or epoxy seal as the dielectric material. The dielectrics in this product line exhibit minimal change in volume with respect to temperature. Available in SMP, SMPM, and SMPS series.
SMPS Male PCB Edge Launch Connector, 4 Port, FD 3811-60051 - SV Microwave
Enhance your RF connections with the SMPS Male PCB Edge Launch Connector, 4 Port, FD 3811-60051. We have designed this connector for high performance.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
3811-60049 full detent 3811-60050 smooth bore interpret dimensions and tolerances date approved revision history rev description third angle projection n/a see notes see notes scale: 14:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 3811-60049-60050 cage code within .005 t.i.r ...
REVISION HISTORY PRODUCT DATA DRAWING
3811-40004-td www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15'