Search Results for 38999
38999 Connector Savers - Amphenol Aerospace | Products
Fully compatible with standard MIL-DTL-38999 connectors and protection caps. Features & Benefits: - Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray
D38999 Series II - JT Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Filter connectors are subminiature, environmental-class connectors used where a quick disconnect coupling system is required for blind mating. Similar to Series I, they use the same three-point bayonet coupling method but have a condensed interface length to reduce the overall length of the connector to save space and ...
38999 Ram-Lock | Products | Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 38999 family of products! Featuring a positive locking interface, the Ram-Lock is perfect for applications where accidental unmating is a concern. The user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable. Lanyards can be added for a ...
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number; Mates with standard TV / 38999 series III plugs; Provide grounding continuity between PCB and box; Easy & quick installation; Materials & Platings:
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
• Tooled in 30+ insert arrangements across 38999 connectors • Can be made available in 2M connectors as well. Documents Complementary Products. Cryo-Seal Hermetic series datasheet Cryo-Seal Hermetic series datasheet View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. ...
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol Fiber Systems International (AFSI) AV87 high density circular MT Connector product line offers a higher density MT ferrule-based fiber optic interconnect in the proven and ubiquitous MIL-DTL-38999 Series III form factor.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free. Your systems are getting smaller, lighter, and faster; so why wouldn’t your interconnect do the same?
387TV 系列 - 7 号连接器 - 38999 系列 | 安费诺 Socapex
外壳源自 mil-dtl-38999 系列 iii 连接器,采用 07-05 插片排列,单腔尺寸为 8,与 8 号高速触头和光纤兼容。 该连接器有铝、海青铜和不锈钢三种材质,可与压接和 PC-Tail 触头兼容。
EN3645 - 38999 系列 | 安费诺 Socapex
Amphenol Socapex 的 EN3645 连接器是一种高性能解决方案,它类似于 MIL-DTL-38999 系列 III 连接器,但提供更多要求,以满足最苛刻的应用。它的设计目的是在最恶劣的环境中(包括商用和军用航空航天)提供卓越的性能。EN3645 连接器的主要特点之一是具有更高的抗流体性能。
L-1102-8.fm - Amphenol Aerospace
MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors . It shows the variety of con-tacts that can be designed into a shell size 25. Typically ...
RNJLP - Rack & Panel Low profile - 38999 Series - Amphenol Socapex
The Amphenol Socapex RNJLP Rack & Panel Low Profile connector is a lightweight, high-density solution for harsh environments. Derived from the 38999 series III, it features realignment capability on three axes, allowing for axial, angular, and longitudinal realignments. The RNJLP offers the same panel distance as the ARINC 404 and is suitable for applications such as battlefield communication ...
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
d38999 | Amphenol Global Search | Amphenol
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements. D38999 connectors are designed for environmental resistance with an operational temperature range of −65 to +200 °C ( -85 to 392 °F) and are one ...
High Speed Connectors | Products | Amphenol Aerospace
Centaur High Bandwidth 38999 PCB Connectors Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system. ...
SC39 快速脱扣器 - 38999 系列 | 安费诺 Socapex
SC39 连接器非常适合需要快速、轻松连接/断开的应用。Amphenol Socapex 的 SC39 连接器是专为要求苛刻的应用而设计的高性能解决 ...
五号 - 38999 系列 | 安费诺 Socapex
mil-dtl-38999 系列连接器于 20 世纪 60 年代推出,是一种革命性的军用解决方案,以其紧凑的触点和增强的插入模式而著称。这一创新超越了已经广受好评的 mil-dtl-5015 连接器。在随后的几十年中,d38999 连接器不仅获得了广泛的认可,而且还成为军事规格连接器的权威标准,特别是在要求苛刻的军事和 ...
Technologies - Amphenol Aerospace
Advanced Capabilities Span Amphenol’s Entire Catalog of Ruggedized Harsh-Environment Connectors and Interconnect Systems Our industry-leading ruggedized interconnect systems include a range of technologies that showcase Amphenol’s expertise in solving complex aerospace and military connection challenges and ensuring the performance and integrity of mission-critical systems in harsh ...