Search Results for 3d 프린팅 다층생산
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
MICROPHONE HANDBOOK - PCB
4. A Sound Wave, as shown in Figure 1, illustrates how the distribution of particles may appear. The sinusoid plotted above the . particle diagram shows how the sound pressure (p on the vertical axis) of the wave varies spatially at a moment in time as it
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
MRJR Series Rugged RJ45 Connectors - Amphenol CS
Disclaimer www.amphenol-icc.com Please note that the above information is subject to change without notice. MRJR Series Rugged RJ45 Connectors MATERIAL § External Shell: Die Cast Zinc, Nickel Plated § Front Insert: Clear Polucarbonate, UL94V-0 § Rear Inserts: High Temperature Resistant Nylon, Glass Reinforced, UL94V-0, Black § Contacts: Phosphor Bronze, Plated with 1.27um
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
Airmar Technology Corporation
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers. Our multifaceted portfolio includes reliable marine and air-ranging transducers, precision weather-sensing instruments, and custom-designed solutions. Discover our cutting-edge capabilities and unwavering dedication to delivering unmatched performance ...
SMB Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.
Chirp-ready Marine Sensing Solutions - Airmar
Airmar Chirp transducers deliver a technological advantage. We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic
SMP-FR-C08-3-R STP 3D Model (Size: 188 kb ) SMP-FR-C08-NM PDF Customer Drawing (Size: 137 kb) Non-Magnetic SMP Solutions Overview (Size: 224 kb) Crimp Solder Right Angle Assembly Instructions (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RT001823PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
Receptacle, Square Flange, 23 Position, Male, Shell Size 18, Silicone Seal, IP69K
DST810 Smart™ Multisensor - Airmar
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
P66 Multisensor/CW Transom Mount - Airmar
600 W. The P66 Multisensor combines depth, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Analog Outputs 3 Product Data Sheet, Document Part No.: 550992 Revision E (EN) 05/2014 Analog Output Options, Programmability Enhanced Monitoring and Diagnostics Output options R-Series analog sensors provide single or dual-magnet sensor options
MMS3 Connect App - Protimeter
MMS3 Connect App - Protimeter
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics GmbH & Co. KG Announces a Safety Rated Flexible Position Sensor for Easy In-Field Serviceability. We are proud to launch the MH-Series FLEX Safety, a field serviceable and safety rated sensor capable of measuring linear position up to 10.5m.
Configuring Data Display on Scala2 - marport.com
Open the customize panel, then go to Mx and drag Door 3D View to the page.; To change the door or clump model: From the top left corner, click Menu > Settings.; Click the Trawl tab and select the models of doors and clump from the lists, using left and right arrows.; You can also change the viewing angle: looking from the trawl toward the vessel (front), or from the vessel toward the trawl (back).