Search Results for 3d block simulink
Drawing & Models - Amphenol PCDAmphenol PCD
3D Model Description More Info; 36542ZN : Request » View/Download 3D: 37965 : Request » View/Download 3D: 37966 : Request » View/Download 3D: 37967 : Request » View/Download 3D: 38271 : Request » View/Download 3D: 507687 : Request » View/Download 3D: 507688 : Request » View/Download 3D
P3D – D38999 SERIES III
%PDF-1.4 %âãÏÓ 3137 0 obj > endobj xref 3137 78 0000000016 00000 n 0000002924 00000 n 0000003087 00000 n 0000004125 00000 n 0000004240 00000 n 0000007682 00000 n 0000011007 00000 n 0000014210 00000 n 0000017544 00000 n 0000020783 00000 n 0000020946 00000 n 0000021567 00000 n 0000022199 00000 n 0000022488 00000 n 0000022659 00000 n 0000022772 00000 n 0000023317 00000 n 0000023930 00000 n ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
ACS/iTRL De-Embedding Software - Amphenol CS
As a public service to the global signal integrity community, Amphenol CS is making available their improved TRL (iTRL) de-embedding software. The iTRL method overcomes many of the limitations of standard TRL.
ms cad | Amphenol Global Search | Amphenol
In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. Amphenol MS3476 is a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SV engineers present the SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 1211-40089 for high performance in tough environments.
SIM2B2A28 - Amphenol Air LB
This mono modular and push-pull connector is ideal for In-Flight Entertainment Systems, Cabin Service Systems, and other interconnect system requirements. Especially suited for applications where shielding is mandatory.
Importing a 3D Component onto a PCB Launch Model - Amphenol RF
From there, model a board-side port object and analysis setup can be performed as normal. The simulation can then be run as normal, and the PCB launch can be optimized for best performance with the connector.
GROUND BLOCKS - Amphenol PCD
Amphenol Pcd’s Ground Blocks are ideal for use in harsh environments typically found in aircraft, ground vehicle and naval applications. GROUND BLOCKS Features and Benefits: Overmold Technology-Simplifies construction and improves sealing and reliability
U10E038220T | SLIM-LINE-SAS | Amphenol
Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View.
Amphenol Assembletech
Amphenol's SlimSAS was adopted by SFF committee (SFF-8654), and can support UPI1.0, PCIe Gen4 and PCIe Gen5 signal transmission. we have straight type, right angle , left side exit and right side exit configurations, both 4X and 8X connectors are available, cable types from twinax cable, fine film laminated cable to loosen cable, conductors size...
Interconnects and Accessories for Harsh Environments - Amphenol PCD
Utilizing overmolding sealing technologies, Rectangular Connectors Solaris, Velok, APEX (ARINC 810) and SIM (EN4165) interconnects offer endless flexibility and adaptability for most demanding applications in pressurized or unpressurized areas.
2950 Triaxial mounting blocks - PCB
2950 Triaxial mounting blocks. for PE and Isotron accelerometers. Our measurement product competencies: Piezoelectric accelerometers | Piezoresist ive accelerometers | Isotron accelerometers | Variable capacitance accelerometers | Pressure transducers |
SIMM3023SNGBS - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
D38999 SERIES III - STYLE PCB CONNECTORS
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
Model 350C24 | PCB Piezotronics
High G accel. verification using Hopkinson bar to max g range, (NIST traceable). Adhesive mounting base, 0.5" hex, 1/4-28... Add to cart for a quote.
High-Performance Grounding Blocks - G-G2B2 UL
PDF-1.4 %âãÏÓ 141 0 obj / / 1 0-1 0
3240 / 3242 Series - Monoblock Assemblies - Amphenol-Air LB
Designed for power distribution purposes, the monoblock assemblies are made of terminal junction block, for copper or aluminum cable connections. Monoblock assemblies are available with individual or shunted terminals, from 1 to 12 terminals, in different diameters.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
Compliant with Exemption 6C - View Certificate. Additional compliance information is available in our Compliance Center.
UE62B462302021 | OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number UE62B462302021